Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Unimac

Shepard St.
P. O. Box 990
Ripon, WI 54971-0990
 
Toll Free:800-587-5458
Fax:920-748-1664
 
commercial washers and dryers by Unimac
request catalogRequest
Catalog
    send email Send Message to
Unimac
   
   
 
Web Site: www.unimac.com
e-mail: send email
      SpecWizard for commercial washers and dryers

Automated Spec Writing

      Specs for commercial washers and dryers       CAD for commercial washers and dryers       LEED product data for commercial washers and dryers      
Overview:
UniMac provides a full line of heavy-duty industrial equipment for the laundry industry. As key players in the success of on-premises laundry facilities, UniMac laundry equipment continuously achieves high levels of efficiency, quality, and durability.

Featured Product: Provides a Full Line of Heavy-Duty Industrial Equipment for the Laundry Industry

Products Trade Name Description Content

WASHERS - COMMERCIAL

High Performance Washer-Extractors

Model UWPV
Unimac High Performance Washer-Extractors<BR><BR>
click to enlarge
Industry Leading 35-150 lbs (under capacity) commercial washer extractor. For use in hotels, nursing homes, industrial laundries, professional sports clubs, correctional facilities, hospitals, fire departments and professional cleaners.

SpecWizard for High Performance Washer-Extractors<BR><BR> Specs for High Performance Washer-Extractors<BR><BR> CAD Details for High Performance Washer-Extractors<BR><BR> Green Product Data for High Performance Washer-Extractors<BR><BR>

Free Standing Washer-Extractors

Model UX/UF
Unimac Free Standing Washer-Extractors<BR><BR>
click to enlarge
Free Standing Soft Mount Washer Extractor Models specially designed for foundationless installations in medium to high volume laundries. 18-165 lbs (under capacity).

SpecWizard for Free Standing Washer-Extractors<BR><BR> Specs for Free Standing Washer-Extractors<BR><BR> CAD Details for Free Standing Washer-Extractors<BR><BR> Green Product Data for Free Standing Washer-Extractors<BR><BR>

Economy Washer-Extractors

Model UC
Unimac Economy Washer-Extractors<BR><BR>
click to enlarge
Low volume laundries placing less emphasis on operating costs than machine costs. Applications: Athletic facilities, small motels, residential care facilities. Capacity: 18 - 80 lb.

SpecWizard for Economy Washer-Extractors<BR><BR> Specs for Economy Washer-Extractors<BR><BR> CAD Details for Economy Washer-Extractors<BR><BR>

Washer-Extractors for Car Washes

Model UM 202
Unimac Washer-Extractors for Car Washes<BR><BR>
click to enlarge
Designed to make your car wash operation easier and more convenient.

SpecWizard for Washer-Extractors for Car Washes<BR><BR> Specs for Washer-Extractors for Car Washes<BR><BR>

DRYERS - COMMERCIAL

Regular Drying Tumblers

UT025
Unimac Regular Drying Tumblers<BR><BR>
click to enlarge
Microprocessor control or manual control commercial drying tumblers. Capacity: 25 - 75 lb.

SpecWizard for Regular Drying Tumblers<BR><BR> Specs for Regular Drying Tumblers<BR><BR> CAD Details for Regular Drying Tumblers<BR><BR>

Regular Drying Tumblers

UT030 Energy efficient tumbler design requires lower air flow and BTU input.

SpecWizard for Regular Drying Tumblers<BR><BR> Specs for Regular Drying Tumblers<BR><BR> CAD Details for Regular Drying Tumblers<BR><BR>

Regular Drying Tumblers

UT035 Self-Cleaning Lint System.

SpecWizard for Regular Drying Tumblers<BR><BR> Specs for Regular Drying Tumblers<BR><BR> CAD Details for Regular Drying Tumblers<BR><BR>

Regular Drying Tumblers

UT050 Self-Cleaning Lint System. Reversible Steel Door.

SpecWizard for Regular Drying Tumblers<BR><BR> Specs for Regular Drying Tumblers<BR><BR> CAD Details for Regular Drying Tumblers<BR><BR>

Regular Drying Tumblers

UT075 Microprocessor Control or Manual Control.

SpecWizard for Regular Drying Tumblers<BR><BR> Specs for Regular Drying Tumblers<BR><BR> CAD Details for Regular Drying Tumblers<BR><BR> Green Product Data for Regular Drying Tumblers<BR><BR>

High Performance Drying Tumblers

UTF75 Super Fast Drying Capability. Microprocessor Control or Manual Control. Capacity: 75 - 170 lb.

SpecWizard for High Performance Drying Tumblers<BR><BR> Specs for High Performance Drying Tumblers<BR><BR>

High Performance Drying Tumblers

UT120
Unimac High Performance Drying Tumblers<BR><BR>
click to enlarge
Super Fast Drying Capability (Save 20%) commercial drying tumbler.

SpecWizard for High Performance Drying Tumblers<BR><BR> Specs for High Performance Drying Tumblers<BR><BR> CAD Details for High Performance Drying Tumblers<BR><BR> Green Product Data for High Performance Drying Tumblers<BR><BR>

High Performance Drying Tumblers

UT170 Super Fast Drying Capability (Save 20%) commercial drying tumbler.

SpecWizard for High Performance Drying Tumblers<BR><BR> Specs for High Performance Drying Tumblers<BR><BR> CAD Details for High Performance Drying Tumblers<BR><BR> Green Product Data for High Performance Drying Tumblers<BR><BR>

LIGHT COMMERCIAL

Light Commercial Topload Washers

UWT821
Unimac Light Commercial Topload Washers<BR><BR>
click to enlarge
Light commercial topload washers are designed to meet the needs for small on-premises laundries with homestyle convenience and commercial durability.

SpecWizard for Light Commercial Topload Washers<BR><BR> Specs for Light Commercial Topload Washers<BR><BR> CAD Details for Light Commercial Topload Washers<BR><BR> Green Product Data for Light Commercial Topload Washers<BR><BR>

Light Commercial Frontload Washers

FTUA1A
Unimac Light Commercial Frontload Washers<BR><BR>
click to enlarge
Energy efficient, ADA compliant light commercial frontload washer.

SpecWizard for Light Commercial Frontload Washers<BR><BR> Specs for Light Commercial Frontload Washers<BR><BR> CAD Details for Light Commercial Frontload Washers<BR><BR> Green Product Data for Light Commercial Frontload Washers<BR><BR>

Light Commercial Dryers

Unimac Light Commercial Dryers<BR><BR>
click to enlarge
Light commercial dryers for small on-premise laundries. 7.0 cu. ft. Capacity. Front Serviceable. Reversing Door. 3 Year Limited Parts Warranty.

SpecWizard for Light Commercial Dryers<BR><BR> Specs for Light Commercial Dryers<BR><BR> CAD Details for Light Commercial Dryers<BR><BR>

Light Commercial Stack Washer and Dryer

Unimac Light Commercial Stack Washer and Dryer<BR><BR>
click to enlarge
Stack washer and dryer in the Floor Space of One for light commercial use. Extra large 7.0 cu. ft. capacity dryingcylinder. Energy efficient washer with stainless steel tub.

SpecWizard for Light Commercial Stack Washer and Dryer<BR><BR> Specs for Light Commercial Stack Washer and Dryer<BR><BR> CAD Details for Light Commercial Stack Washer and Dryer<BR><BR> Green Product Data for Light Commercial Stack Washer and Dryer<BR><BR>

IRONERS

Heated Roll Ironers
(Flatwork Finishers)

Our heated roll ironers are selected by small to medium volume laundries that place an emphasis on obtaining a high quality finish, want equipment that is economical to purchase and easy to use.

SpecWizard for Heated Roll Ironers<BR>(Flatwork Finishers)<BR><BR> Specs for Heated Roll Ironers<BR>(Flatwork Finishers)<BR><BR>

Heated Chest Ironers
(Flatwork Finishers)

Our heated chest ironers are selected by medium to high production laundries that place an emphasis on obtaining a five star premium quality finish, lower maintenance and utility costs.

SpecWizard for Heated Chest Ironers<BR> (Flatwork Finishers)<BR><BR> Specs for Heated Chest Ironers<BR> (Flatwork Finishers)<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-02-24










Never Forget