Search for:

Search by:
Company/Trade Name
Product Type

Fiberweb Typar

70 Old Hickory Blvd.
Old Hickory, TN 37138
 
Toll Free:800-284-2780
Phone:615-847-7000
Fax:615-847-7068
 
Web Site: www.typar.com
housewraps and roofing underlayments by Fiberweb Typar

Continuing Education Logo
www.typar.com
send email   send email send email   request catalog
send email   USA reps

SpecWizard for housewraps and roofing underlayments                   Specs for housewraps and roofing underlayments                   BIM for housewraps and roofing underlayments                   LEED product data for housewraps and roofing underlayments                  

Overview:
The Typar® Weather Protection System is developed and marketed by Fiberweb, one of the world’s largest international non-woven fabrics and product innovation groups. In addition to construction materials, Fiberweb produces a complete range of non-woven products used in a variety of applications including landscaping products, geo textiles, filtration, hygiene, home care, home furnishings, electrical, medical and more.

Products Trade Name Description Content

New
Typar® Roof Underlayment

NEW
Roofing Underlayment

Surround® SR
Fiberweb Typar NEW<BR>Roofing Underlayment<BR><BR>
click to enlarge
A new, tear-resistant roofing underlayment that offers secondary protection against moisture intrusion. Made from a waterproof, synthetic polymer material, Surround SR Underlayment offers enhanced performance over traditional roofing felt, including improved durability, slip-resistance and easier, faster installation.

Specs for NEW<BR>Roofing Underlayment<BR><BR> BIM Objects for NEW<BR>Roofing Underlayment<BR><BR>

Typar® Wraps

Wrap

Typar® HouseWrap
Fiberweb Typar Wrap
click to enlarge
Typar HouseWrap delivers four key advantages you won’t find with other housewraps:
  • Superior water holdout — blocks water from entering the wall cavity.
  • Exceptional moisture vapor transmission (MVT) — it breathes so moisture can escape the wall cavity.
  • Superior tear strength — proven to withstand heavy winds and is almost five times stronger than the leading competitive wrap.
  • Optimal surfactant and UV resistance — reduces the damaging effects that oils and tannins from cedar siding, cement siding, stucco, brick and soaps from powerwashing can have on the system’s ability to block bulk moisture penetration; stands up to the beating sun on the jobsite for up to 6 months without degradation.
And it’s all backed by The Typar limited warranty, which provides the confidence of millions of homes/buildings wrapped, over more than 25 years of proven performance, professional installation by trained installers and a 10-year limited warranty.

Specs for Wrap BIM Objects for Wrap Green Product Data for Wrap

Wrap

Typar® MetroWrap™
Fiberweb Typar Wrap
click to enlarge
For commercial applications, it just makes sense to specify a commercial-grade wrap tough enough for your job. Typar® MetroWrap™ stands up to the rigors of commercial construction with superior performance and toughness.
  • Withstands pressure loads above 4 stories
  • Enhanced UV resistance and tear strength
  • Ideal for longer commercial construction cycles
Typar MetroWrap offers all the great benefits realized with Typar® HouseWrap, plus provides special advantages ideal for multi-family dwellings, light commercial applications and large commercial structures,

Specs for Wrap BIM Objects for Wrap Green Product Data for Wrap

Wrap

Typar® StormWrap™
Fiberweb Typar Wrap
click to enlarge
In high-wind areas where impact resistance is a key design element, specify the fiber-reinforced wrap strong enough to maintain integrity of the building envelope — Typar® StormWrap™. It combines all the advantages of Typar HouseWrap with fiber-reinforcement for unprecedented impact resistance in a weather resistant barrier.
  • Highest tear strength
  • Withstands windborne objects traveling up to 34 MPH
  • Smart alternative to cinder block
It’s so strong, it meets the rigorous standards of the Florida Building Code.

Specs for Wrap BIM Objects for Wrap Green Product Data for Wrap

Typar Accessories

Typar® Flashing Flex

Typar® Flashing Flex
Fiberweb Typar Typar® Flashing Flex<BR><BR>
click to enlarge
A conformable flexible, composite peel and stick flashing product, ideal to flash around arched windows. Use it on window flanges, sill plates, corners and joints to improve air and moisture holdout. Based on a two-ply oriented high-density polyethylene film, mated to a premium butyl rubber adhesive and release sheet.

Specs for Typar® Flashing Flex<BR><BR> Green Product Data for Typar® Flashing Flex<BR><BR>

Typar®: Flashing BA

Fiberweb Typar Typar®: Flashing BA<BR><BR>
click to enlarge
This modified bloc co-polymer flashing is based on Typar's proven weather-resistant barrier and sealant technology, compatible with Typar® HouseWrap and Construction Tape. Features Quik-Peel™ split back release paper for easy positioning and flexible installation.

Specs for Typar®: Flashing BA<BR><BR> Green Product Data for Typar®: Flashing BA<BR><BR>

Typar® Flashing RA™

Typar® Flashing RA™
Fiberweb Typar Typar® Flashing RA™<BR><BR>
click to enlarge
Its peel and stick backing provides exceptional adhesion and makes this flashing easy to handle and install. Flashing RA is perfect for vertical and non-roofing horizontal applications such as windows, doors, wall penetrations and other fenestrations.

Specs for Typar® Flashing RA™<BR><BR>

Typar® Construction Tape

Typar® Construction Tape
Fiberweb Typar Typar® Construction Tape<BR><BR>
click to enlarge
A strong, coated polypropylene film that seals seams and edges to ensure the integrity of the building envelope. Use it on window flanges, corners, joints and seams to improve the building envelope and air and moisture holdout. Won’t deteriorate over time providing years of reliable performance.

Specs for Typar® Construction Tape<BR><BR> Green Product Data for Typar® Construction Tape<BR><BR>

Force Protection Systems

Force Protection

Defencell™
Fiberweb Typar Force Protection<BR><BR>
click to enlarge
Defencell was created in an effort to fill the void left by manufacturers of other modular protective barriers. These first generation systems provided adequate barrier protection, but failed to remedy the issues of secondary fragmentation, easy transportation, and quick deployment.

By assembling a team of most experienced technical minds, creative thinkers and military specialists, Defencell emerged as an incredibly effective alternative to the first round of protective barriers. Defencell features 100% nonwoven geotextile technology, making it lightweight, compact, and easily deployable without the inherent risk of secondary fragmentation.

American-made and combat proven, Defencell stands ready to provide front line protection for perimeters, personnel, and mission-critical assets.

FAQs

FAQs

Need an answer fast? Browse our list of frequently asked questions. You’ll probably find just what you’re looking for.

Green Product Data for FAQs<BR><BR>

NAHB Certifications

NAHB Certifications

greenapprovedproducts.com/FindProducts.aspx
greenapprovedproducts.com/ProductDetails.aspx?PID=92
greenapprovedproducts.com/FindProducts.aspx
greenapprovedproducts.com/ProductDetails.aspx?PID=97


Warranty:
For Warranty Information Click Here


spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-02
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget