Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Republic Doors and Frames

155 Republic Dr.
McKenzie, TN 38201
 
Toll Free:800-733-3667
Phone:731-352-3383
Fax:731-352-2556
 
Doors and frames by Republic Doors and Frames
request catalogRequest
Catalog
    send email Send Message to
Republic Doors and Frames
   
   
 
Web Site: www.republicdoor.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for Doors and frames      
Overview:
Republic Doors and Frames has over 70 years of experience in the steel door industry. Republic doors and frames are marketed in all 50 states and exported to many foreign countries. Republic is one of the industry leaders in manufacturing and distribution of hollow metal doors and frames. With a professional distribution network and service centers throughout the U.S., Republic offers easy access to its products. Quality, design and service are the contributing factors to Republic's stability in the industry.

Products Trade Name Description Content

Doors

Green Product Data

Steel Doors

DM Series
Republic Doors and Frames Steel Doors<BR><BR>
click to enlarge
Republic´s DM series doors are available in 18 or 20 gauge cold rolled steel or galvanealed (A60) steel. Republic´s “McKenzie Edge” lock edge is continuously lap seam welded and planished, providing a near seamless appearance - SDI levels 1 and 2 - Physical performance level A. 3 channel full flush square edge steel door.

SpecWizard Specs CAD Details Green Product Data

Steel Doors

DL Series
Republic Doors and Frames Steel Doors<BR><BR>
click to enlarge
Republic’s DL series doors are available in 16, 18, and 20 gauge cold rolled steel or galvanealed (A60) steel. Face sheets are continuously projection welded to hinge and lock channels on 5” centers. SDI Levels 2 and 3 – Physical performance level A. 4 channel full flush square edge steel door. Overlapping door skins on the vertical edges provide an aesthetically pleasing appearance.

SpecWizard Specs CAD Details Green Product Data

Steel Doors

DE Series
Republic Doors and Frames Steel Doors<BR><BR>
click to enlarge
Republic’s DE series doors are available in 14, 16, 18, and 20 gauge cold rolled steel or galvanealed (A60) steel. Face sheets are continuously projection welded to hinge and lock channels on 5” centers. SDI Levels 1, 2, 3 and 4 – Physical performance level A, B, C, D. 4 channel full flush custom steel door.

SpecWizard Specs CAD Details Green Product Data

Steel Doors

EMBOSSED DE Series
Republic Doors and Frames Steel Doors<BR><BR>
click to enlarge
Republic offers a wide variety of embossed panel insulated doors such as our traditional 6-panel design, 8′ 6-panel design with elongated panels, 2-panel colonial design, and 8 panel designs. Doors are available in 18, and 20 gauge cold rolled steel or galvanealed (A60) steel. Face sheets are continuously projection welded to hinge and lock channels on 5" centers. SDI Levels 2 and 3 - Physical performance level A. Steel door performance with a decorative embossed panel design.

SpecWizard Specs CAD Details Green Product Data

Steel Doors

Unifit™ Republic′s Unifit™ series doors are available in 16, 18, and 20 gauge cold rolled steel or galvanealed (A60) steel. Face sheets are continuously projection welded to hinge channels on 5" centers. SDI Levels 2 and 3 - Physical performance level A. A single door design that meets any door replacement need.

SpecWizard Specs CAD Details Green Product Data

Frames

Green Product Data

Universal Frames

ME Series
Republic Doors and Frames Universal Frames<BR><BR>
click to enlarge
ME Series shall be formed from 16, 14, or 12 gauge cold-rolled steel or galvanealed steel. Universal Frames utilize mitered corners with alignment tabs and slots for knock-down use or for welding.

SpecWizard Specs CAD Details Green Product Data

Drywall Frames

MH Series
Republic Doors and Frames Drywall Frames<BR><BR>
click to enlarge
Republic MH series frames are available for either 1-3/8" or 1-3/4" thick doors. They have precision mitered corners providing a smooth attractive design and are designed to install in less than 10 minutes. Drywall Frames utilize mitered corners with alignment tabs and slots that interlock to secure the jambs to the head.

SpecWizard Specs CAD Details Green Product Data

Stick Material

Republic Doors and Frames Stick Material<BR><BR>
click to enlarge
Republic pre-engineered steel frame components called “sticks” provide unlimited flexibility for opening systems. Stick components are used to fabricate even the most complex entrance fronts, partitions and window wall designs. Republic’s variety of jamb depths and sizes permits limitless design freedom. Because stick assemblies are normally welded, they offer strength without seams showing between vertical and horizontal members.

SpecWizard Specs CAD Details Green Product Data

Fire Rated
Doors

The emphasis on life safety and property protection has never been greater than it is today. Republic provides a comprehensive line of 1 3/8” and 1 3/4 ” thick labeled doors and frames to meet all requirements for fire protection. All of Republic’s door constructions conform to certified fire door procedures whether the doors are furnished with labels or not. Since label requirements vary throughout the country, local authorities having jurisdiction regarding the use of label opening should be consulted during the design and planning stages.

SpecWizard Specs CAD Details Green Product Data

Fire Rated
Single Doors

SpecWizard Specs CAD Details

Fire Rated
Dutch Doors

SpecWizard Specs CAD Details

Fire Rated
Double Egress Doors

SpecWizard Specs CAD Details

Fire Rated
Fusible Link Louvered Doors

SpecWizard Specs CAD Details

Fire Rated
Pairs of Doors

SpecWizard Specs CAD Details

Fire Rated with Glass

SpecWizard Specs CAD Details

Hardware

Architectural hardware is any device, sensor or auxiliary item attached to a frame or door, this hardware is either specified and/or required for the operation and functionality of the door assembly.

All Republic Doors, frames and sticks are regularly prepared for various types and grades of architectural hardware. All hardware preparations are made in accordance with published and or registered manufacturer’s template information.

Door Hardware

Locks, hinges, flush bolts and most types of surface applied hardware are easily applied to Republic’s standard hollow metal doors.

Frame Hardware

The purpose of a Republic steel frame is to support and allow for the operation of swinging type doors. This requires hinge and strike preparations in the jambs, as well as preparations for flush bolts, exit devices, anchor hinges, etc. in the header. Most of these preparations require the frame be cutout and reinforced to receive the hardware.

Acoustical (STC rated) Doors

DE and DL Series
Republic Doors and Frames Acoustical (STC rated) Doors<BR><BR>
click to enlarge
Republic′s acoustical/sound transmission control doors are tested in accordance with ASTM E90 & E413 and are available in STC ratings of 35, 38, 42, 48, 50, and 52. Doors are available in cold rolled steel or galvanealed (A60) steel. Face sheets are continuously welded to hinge and lock channels. SDI Level 4 - Physical performance level A.

SpecWizard Specs CAD Details Green Product Data

Bullet Resistant Doors

DE Series
Republic Doors and Frames Bullet Resistant Doors<BR><BR>
click to enlarge
Republic′s bullet resistant DE series doors are tested and labeled in accordance with UL752 and are available in all 8 levels of bullet resistant protection. Doors are available in cold rolled steel or galvanealed (A60) steel. Face sheets are continuously welded to hinge and lock channels. SDI Level 4 - Physical performance level A.

SpecWizard Specs CAD Details Green Product Data

Hurricane

Republic Doors and Frames Hurricane<BR><BR>
click to enlarge
Republic offers a wide variety of hurricane tested and certified door and frame products both as components and as complete assemblies. The charts, Product Tested (Component) and Product Tested (FBC Assemblies), depict the extensive testing that Republic has done along with size and hardware configurations approved by the state of Florida for coastal areas subject to the damaging affects of hurricanes/windstorm force winds and debris.

SpecWizard Specs CAD Details Green Product Data

Lead-Lined Doors

DE and DL Series Republic′s lead-lined doors are available in 14, 16, 18, and 20 gauge cold rolled steel or galvanealed (A60) steel.

SpecWizard Specs CAD Details

FEMA 320 and 361 Tornado Doors

DE Series Republic′s FEMA approved doors are tested and labeled in accordance with FEMA 320 and 361 guidelines for above ground storm shelters. Doors are available in cold rolled steel or galvanealed (A60) steel.

SpecWizard Specs CAD Details Green Product Data

Distribution:
Authorized Distributors


spacer
your name:   password:   (available for clients only)



Last Update: 2008-04-30










Never Forget