Search for:

Search by:
Company/Trade Name
Product Type

Michael Rizza Co. Inc.

P. O. Box 545
Boring, OR 97009
 
Phone:503-663-2418
Fax:503-663-9685
 
Web Site: www.michaelrizzacollc.com
expansion joints by Michael Rizza Co. Inc.
send email   send email send email   request catalog

Specs for expansion joints                   CAD for expansion joints                   BIM for expansion joints                   PDF Preformed Joint Seals e-Catalog                   LEED product data for expansion joints                  

Overview:
Michael Rizza Company has been in business for over 25 years. Our seismic/expansion joints and seals are designed to provide protection from moisture and to withstand multi-directional movement caused by wind, settling, thermal expansion or construction and seismic activity. Fire resistant capabilities can also be incorporated into any application. We feature our systems in silicone, for its durability, colorfastness and UV and fire resistant capabilities; however we also offer some of our profiles in other materials to meet special requirements. In consideration of building aesthetics, these systems are visually narrower than most other seismic/expansion joint systems and can be made to match your color requirements. We can also furnish special shapes to meet your movement requirements.

Michael Rizza now has a 5-year warranty on their expansion joints and seals.

We can provide additional details on all our products, specifications, technical design assistance, and installation information-advisory services.

Products Trade Name Description Content

Interior Seals

Interior Seals

IS System
Michael Rizza Co. Inc. Interior Seals <BR><BR>
click to enlarge
  • Silicone for color and sealability
  • Anit-sag clips support ceiling seals 7" and larger


Specs for Interior Seals <BR><BR> BIM Objects for Interior Seals <BR><BR> PDF Interior Seals <BR><BR> e-Catalog

Exterior Vertical Seals

Exterior Vertical Seals

EV System
  • Silicone for color and sealability
  • Single-Groove aesthetically more appealing than multi-groove systems
  • Face seal will disengage when it exceeds its limit in tension and is easily reinstalled after seismic occurrence
  • Design similarities with roof system allows for continuity through transitions
  • Fire barrier available


Specs for Exterior Vertical Seals<BR><BR> CAD Details for Exterior Vertical Seals<BR><BR> BIM Objects for Exterior Vertical Seals<BR><BR> PDF Exterior Vertical Seals<BR><BR> e-Catalog Green Product Data for Exterior Vertical Seals<BR><BR>

Roof Seals

Roof-to-Roof Seals

RR Systems
Michael Rizza Co. Inc. Roof-to-Roof Seals <BR><BR>
click to enlarge
Roof to Roof and Roof to Wall Systems
  • Silicone for color and sealability
  • Aluminum retainers and back seal similar to vertical seals allows continuous installation through transistions
  • Fire barrier avaliable


Specs for Roof-to-Roof Seals <BR><BR> CAD Details for Roof-to-Roof Seals <BR><BR> BIM Objects for Roof-to-Roof Seals <BR><BR> PDF Roof-to-Roof Seals <BR><BR> e-Catalog

Roof-to-Wall Seals

RW Systems
Roof to Roof and Roof to Wall Systems
  • Silicone for color and sealability
  • Aluminum retainers and back seal similar to vertical seals allows continuous installation through transistions
  • Fire barrier avaliable


Specs for Roof-to-Wall Seals<BR><BR> CAD Details for Roof-to-Wall Seals<BR><BR> BIM Objects for Roof-to-Wall Seals<BR><BR>

Fire & Smoke Barriers

Fire & Smoke Barriers

Michael Rizza Co. Inc. Fire & Smoke Barriers<BR><BR>
click to enlarge
  • Our expansion joint systems have been designed to utilize UL and ICBO fire rated barriers
  • For proper installation detail and fire ratings contact the Michael Rizza Company


Specs for Fire & Smoke Barriers<BR><BR> PDF Fire & Smoke Barriers<BR><BR> e-Catalog

Compression Seals

Compression Seals

CE
  • Silicone for color and sealability
  • Seal is reversible for use on rough surfaces using compatible sealant
  • Easy and economical to install
  • Design allows larger movement rating than conventional compression seals
  • Compatible sealants-as per manufacturer recommendation


Specs for Compression Seals<BR><BR> CAD Details for Compression Seals<BR><BR> BIM Objects for Compression Seals<BR><BR> PDF Compression Seals<BR><BR> e-Catalog

Partition Closures

Partition Closures



Special Details

Special Details




Warranty:
For Warranty Information Click Here


spacer
your name:   password:   (available for clients only)



Last Update: 2012-05-15
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget