Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

SBC Industries Flashings

1765 Opa Locka Blvd.
North Miami, FL 33054-4221
 
Toll Free:800-228-2580
Phone:305-685-6350
Fax:305-685-6360
 
flashing by SBC Industries Flashings
request catalogRequest
Catalog
    send email Send Message to
SBC Industries Flashings
   
   
 
Web Site: www.sbcflashings.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for flashing      
Overview:
SBC flashings offer a premium solution to flashing penetrations to wall or roof with ease of installation and no maintenance. Standard models address pipes, channels, I and H Beams, angles, square tubes, and struts. Our flashings are designed to outlive the roof and address an array of problems both for new and retrofit requirements. Flashings can be designed to handle slope or unique multiple penetrations. Standard flashings are stainless steel but special metal requirements can be done. Maintenance free, efficient, and sized to fit, SBC is approved and endorsed by leading membrane systems manufacturers and are specified on major projects nationwide. Let our team help with your details and special requirements. SBC is the specified flashing that customers CHOOSE to use.

Featured Product: Roof Penetration Flashings

Products Trade Name Description Content

Pipe Flashing

PL/D or PL/S
SBC Industries Flashings Pipe Flashing
click to enlarge
Pipe flashing designed for new or Conduit Flashing re-roof applications on supports & pipes - PL/D (divided two piece) PL/S (one piece slip over).

SpecWizard Specs CAD Details Green Product Data

Square Tube Flashing

SQT/D or SQT/S
SBC Industries Flashings Square Tube Flashing
click to enlarge
Flashing for square or rectangular equipment supports and penetrations D (divided two piece) S (one piece slip over).

SpecWizard Specs CAD Details Green Product Data

H beam & I Beam

H/D or H/S
SBC Industries Flashings H beam &  I Beam
click to enlarge
Units are typically used on W flange Channel Flashing columns, horizontal I Beams, equipment screens and chair rail channels D (divided two piece) S (one piece slip over).

SpecWizard CAD Details Green Product Data

Angle Iron Flashing

A/D or A/S
SBC Industries Flashings Angle Iron Flashing
click to enlarge
MODEL A/D (2 Piece Divided)
Intended Use:
Designed for new or reroof applications. Unit is typically used on angle irons that support mechanical equipment, ducts, and equipment screens.

MODEL A/S (1 Piece Slip-On)
Intended Use:
Primarily for new construction and project fabricated structure flashings.

Advantages:
1. Prefabricated for proper fit on angle iron from 1 1/4" - 6" and slopes to 45 degrees. 2. Impervious to damage by U.V. and most chemicals. Sealant cover provides total U.V. shielding. 3. Requires absolutely no maintenance.

Materials:
1. 26 Ga. stainless steel type 304 2B finish ASTM A240 2. 50% lead 50% tin ASTM B32 or specify non lead solder ASTM 96.5TS

SpecWizard Specs CAD Details Green Product Data

Strut Flashing

U/D or U/S
SBC Industries Flashings Strut Flashing
click to enlarge
Unit is typically used on strut supports for conduit, pipes D (divided two piece) S (slip over).

SpecWizard Specs CAD Details Green Product Data

VTR Kit

VTREXVP
SBC Industries Flashings VTR Kit
click to enlarge
For extending existing plumbing vents when roof elevations are raised due to increased insulation thickness or structural modifications.

SpecWizard CAD Details Green Product Data

VTR Vandal Cap

Vandal cap
SBC Industries Flashings VTR Vandal Cap
click to enlarge
Vandal cap allows "snaking", is light weight and rustproof of VTR.

SpecWizard CAD Details Green Product Data

Lightning Flashing

CG
SBC Industries Flashings Lightning Flashing
click to enlarge
Used to address lightning protection cables entering/exiting building.

SpecWizard Specs CAD Details Green Product Data

Optional Pipe Umbrella

Umbrella
SBC Industries Flashings Optional Pipe Umbrella
click to enlarge
Optional umbrella offered in lieu of standard sealant cover when more clearance is necessary or venting is required.

SpecWizard CAD Details Green Product Data

Line Shack

Model LS
SBC Industries Flashings Line Shack
click to enlarge
Used to house and flash a/c tubing and conduit through the roof.

SpecWizard Specs CAD Details Green Product Data


spacer
your name:   password:   (available for clients only)



Last Update: 2008-10-15










Never Forget