Salsbury Industries
mailboxes lockers and cabinets

CONTACT INFO

1010 E. 62nd St.
Los Angeles, CA 90001-1598
Toll Free: 800-624-5269
Fax: 800-624-5299

COMPANY OVERVIEW

In business since 1936, Salsbury Industries is home to both our mailboxes.com and lockers.com on-line catalogs. The industry leader in the manufacturing and distributing of quality commercial and residential mailboxes and custom signage, Salsbury Industries is officially licensed by the USPS to manufacture Cluster Box Units (CBUs). Our company offers a wide variety of USPS approved products and all of our mailboxes are delivered fully assembled and ready for installation.

ALL PRODUCTS

{{this.show}} {{this.hide}} Commercial Mailboxes for USPS Delivery

Cluster Box Units (CBUS) image

Cluster Box Units (CBUS) - Standard CBU's

Standard Cluster Box Units (CBU's) are made of heavy duty aluminum and are available in six (6) contemporary colors.
Cluster Box Units (CBUS) image

Cluster Box Units (CBUS) - Regency Decorative CBU's

Regency Decorative CBU's are made of heavy duty aluminum, include decorative tops and pedestal covers and are available in five (5) contemporary colors.
Cluster Box Units (CBUS) image

Cluster Box Units (CBUS) - Outdoor Parcel Lockers

Outdoor parcel lockers are made of heavy duty aluminum and are available in six (6) contemporary colors.
Horizontal Mailboxes image

Horizontal Mailboxes - 4C Recessed Mounted

4C Recessed Mounted Horizontal Mailboxes are made of heavy duty aluminum, are ideal for new construction and major renovation projects and come in four (4) contemporary colors.
Horizontal Mailboxes image

Horizontal Mailboxes - 4C Free-Standing

4C Free-Standing Horizontal Mailboxes include a U.S.P.S. approved 4C horizontal mailbox unit and a matching free-standing enclosure - minor assembly required
Horizontal Mailboxes image

Horizontal Mailboxes - 4C Surface Mounted

4C Surface Mounted Horizontal Mailboxes include a U.S.P.S. approved 4C horizontal mailbox unit and a matching surface mounted enclosure - minor assembly required
Horizontal Mailboxes image

Horizontal Mailboxes - 4C Custom Horizontals

4C Custom Horizontal Mailboxes are made of heavy duty aluminum and are ideal for new construction and major renovation projects when a unique configuration or color is required.
Horizontal Mailboxes image

Horizontal Mailboxes - 4C Mailbox Enclosures

4C Mailbox Enclosures are made of heavy duty aluminum, are available in Surface Mounted and Free-Standing styles and come in four (4) contemporary colors.
Horizontal Mailboxes image

Horizontal Mailboxes - 4B+ Standard

Standard 4B+ Horizontal Mailboxes are made of aluminum, are ideal for replacement and/or retrofit installations and come in four (4) contemporary colors.
Horizontal Mailboxes image

Horizontal Mailboxes - 4B+ Custom & Retrofit

Custom 4B+ Horizontal Mailboxes are made of aluminum and are ideal for replacement and/or retrofit installations when a unique configuration or color is required.
Vertical Mailboxes image

Vertical Mailboxes - 4B+ Surface Mounted

Surface mounted 4B+ vertical mailboxes are made entirely of aluminum, come in five (5) contemporary colors and are ideal when wall depth is limited.
Vertical Mailboxes image

Vertical Mailboxes - 4B+ Recessed Mounted

Recessed mounted 4B+ vertical mailboxes are made entirely of aluminum, come in five (5) contemporary colors and are ideal when a flush mounted installation is preferred.
Vertical Mailboxes image

Vertical Mailboxes - 4B+ Letter Boxes

Letter Boxes are made entirely of aluminum, come in a surface mounted or recessed mounted style and are available in five (5) contemporary colors
Speciality Products image

Speciality Products - Free-Standing Mail Centers

Free-Standing Mail Centers are constructed of steel, include a rotary mail center for U.S.P.S. delivery and are available in five (5) contemporary colors
Speciality Products image

Speciality Products - Letter Boxes

Letter Boxes are made entirely of aluminum, come in a surface mounted or recessed mounted style and are available in five (5) contemporary colors
Speciality Products image

Speciality Products - Mail Chests

Mail Chests are made entirely of aluminum, are approved for U.S.P.S. curbside delivery, come in four (4) contemporary colors and have an 11" W x 2" H mail deposit opening.
Speciality Products image

Speciality Products - Mail Package Drops

Mail Package Drops are made entirely of aluminum, are approved for U.S.P.S. curbside delivery, come in four (4) contemporary colors and have an 11" W x 5" H mail deposit opening.
Speciality Products image

Speciality Products - Parcel Lockers

Parcel lockers offer tenants a convenient way to receive packages on site and are fit with a two (2) key security system.
Speciality Products image

Speciality Products - Key Keepers

Key Keepers are made of 20 gauge steel, come in a surface mounted or recessed mounted style and are available in an aluminum or brass finish.
Speciality Products image

Speciality Products - Replacement Locks

Salsbury Industries offers replacement locks and key blanks for commercial mailboxes.

{{this.show}} {{this.hide}} Commercial Mailboxes for Private Delivery

Horizontal Mailboxes image

Horizontal Mailboxes - 4C

Salsbury 4C Horizontal Mailboxes come in a variety of options including Pedestal Mounted, Recessed Mounted, Surface Mounted and Free-Standing.
Aluminum Style Mailboxes image

Aluminum Style Mailboxes

Salsbury Aluminum Style mailboxes are available in a standard, rack ladder or data distribution system and as horizontal or vertical mailboxes.
Brass Style Mailboxes image

Brass Style Mailboxes

Salsbury Brass Style mailboxes are available as Brass mailboxes or Americana mailboxes and are available in front or rear loading styles.
Free-Standing Mailboxes image

Free-Standing Mailboxes

Free-Standing mailboxes come in a variety of options including pedestal drop boxes, mail package drops, mail chests, courier boxes, free-standing mail centers 4C Pedestal Mounted Horizontal Mailboxes and cluster box units.
Specialty Products image

Specialty Products

Salsbury Industries offers letter boxes, mail drops, mail receptacles, postal specialties and replacement locks for your mailbox needs.

{{this.show}} {{this.hide}} Residential Mailboxes and Mailbox Posts

Post Mounted Mailboxes image

Post Mounted Mailboxes

Salsbury Industries offers a wide variety of post mounted mailboxes including rural, roadside, post style townhouse, mail houses, newspaper holders and cluster box units.
Wall Mounted Mailboxes image

Wall Mounted Mailboxes

Salsbury Industries offers a wide variety of wall mounted mailboxes including traditional, antique brass, stainless steel, mail houses, modern, Victorian, surface mounted townhouse and mail slots.
Column Mailboxes image

Column Mailboxes

Salsbury Industries offers a wide variety of column mailboxes including locking and non-locking cast aluminum, antique brass, roadside and rural.
Locking Mailboxes image

Locking Mailboxes

Salsbury Industries provides a wide variety of locking mailboxes designed to provide a safe and secure mail storage environment.
Mailbox Posts image

Mailbox Posts

Salsbury Industries offers a wide variety of mailbox posts and spreaders designed to accommodate up to five (5) mailboxes.

{{this.show}} {{this.hide}} Cell Phone Lockers and Custom Signage

Cell Phone Lockers image

Cell Phone Lockers

Cell Phone Lockers can accommodate cell phones, keys, wallets, tablet PC's and other small valuables, are available in 5" and 8" depths with resettable combination locks or master keyed locks and come in four (4) contemporary colors.
Signature Series Plaques image

Signature Series Plaques

Signature Series Plaques are made of 1/2" thick solid acrylic and are available in surface mounted or lawn mounted styles and come in a variety of sizes and colors.
Cast Aluminum Plaques image

Cast Aluminum Plaques

Cast Aluminum Plaques are made of 3/8" thick cast aluminum and are available in surface mounted or lawn mounted styles and come in a variety of sizes and colors.
Commercial Signage image

Commercial Signage

Large Commercial Signage is made of 1/2" thick solid acrylic, is available in surface mounted or post mounted styles and comes in a variety of sizes and colors.
Additional Products image

Additional Products

Salsbury Industries offers a variety of additional products including custom plaques, brass numbers & letters and directories.

{{this.show}} {{this.hide}} Metal Lockers

Standard - 12" W Lockers image

Standard - 12" W Lockers

Salsbury 60000 Series Standard Metal Lockers are available in Single Tier, Double Tier, Triple Tier and Box Style configurations and in 3 finishes.
Extra Wide Standard - 15" W Locker image

Extra Wide Standard - 15" W Locker

Salsbury 50000 Series Extra Wide Standard Metal Lockers are available in Single Tier, Double Tier, Triple Tier and Four Tier configurations and in 3 finishes.
Vented - 12" W Locker image

Vented - 12" W Locker

Salsbury 70000 Series Vented Metal Lockers are available in Single Tier, Double Tier, Triple Tier, Four Tier and Box Style configurations and in 3 finishes.
Extra Wide Vented - 15" W Locker image

Extra Wide Vented - 15" W Locker

Salsbury 80000 Series Extra Wide Vented Metal Lockers are available in Single Tier, Double Tier, Triple Tier and Four Tier configurations and in 3 finishes.
Additional Products image

Additional Products

Salsbury Industries has additional products including See-Through Lockers, Open Access Standard Lockers, Standard Gear Lockers, Cell Phone Lockers, Storage Lockers, Aluminum Locker Benches and Wood Locker Benches.

{{this.show}} {{this.hide}} Wood Lockers

Designer Lockers - 12" W image

Designer Lockers - 12" W

Salsbury 30000 Series Designer Wood Lockers are 12" wide, are available in Single Tier, Double Tier, Triple Tier, Box Style and Double Tier 'S' Style configurations and in 6 high pressure laminate finishes.
Extra Wide Designer Lockers - 15" W image

Extra Wide Designer Lockers - 15" W

Salsbury 20000 Series Extra Wide Designer Wood Lockers are 15" wide, are available in Single Tier, Double Tier, Double Tier 'S' Style, Triple Tier and Four Tier configurations and in 6 high pressure laminate finishes.
Open Access Designer & Gear Lockers image

Open Access Designer & Gear Lockers

Salsbury 30000 Series Open Access Designer and Designer Gear Wood Lockers are 24" wide, 6 feet high and are available in 18" or 24" depths and in 6 high pressure laminate finishes.
Solid Oak Executive Lockers image

Solid Oak Executive Lockers

Salsbury 10000 Series Solid Oak Executive Wood Lockers are 16" wide, are available in Single Tier, Double Tier and Triple Tier configurations and in 3 elegant finishes.
Additional Products image

Additional Products

Salsbury Industries has additional products including Custom Designer Wood Lockers, See-Through Designer Lockers, Wood Cubbies, Aluminum Locker Benches and Wood Locker Benches.

{{this.show}} {{this.hide}} Plastic Lockers

Plastic Lockers image

Plastic Lockers

Salsbury 90000 Series Plastic Lockers are 12" wide, are available in Double Tier, Triple Tier, Four Tier, Five Tier, Eight Tier and Ten Tier configurations and in 3 colors.
Heavy Duty Plastic Lockers - 12" W image

Heavy Duty Plastic Lockers - 12" W

Salsbury 40000 Series Heavy Duty Plastic Lockers are 12" wide, are available in Single Tier, Double Tier, Triple Tier, Four Tier and Six Tier Box Style configurations and in 3 colors.
Extra Wide Heavy Duty Plastic Lockers - 15" W image

Extra Wide Heavy Duty Plastic Lockers - 15" W

Salsbury 15-40000 Series Extra Wide Heavy Duty Plastic Lockers are 15" wide, are available in Single Tier, Double Tier, Triple Tier and Four Tier configurations and in 3 colors.
Locker Benches image

Locker Benches

Locker Benches are available in aluminum and wood and in lengths ranging from 36" to 96" (in 1 foot increments).

{{this.show}} {{this.hide}} Cell Phone Lockers and Specialty Products

Cell Phone Lockers image

Cell Phone Lockers

Cell Phone Lockers can accommodate cell phones, keys, wallets, tablet PC's and other small valuables, are available in 5" and 8" depths with resettable combination locks or master keyed locks and come in four (4) contemporary colors.
Specialty Lockers image

Specialty Lockers

Specialty Lockers are available in a variety of styles including modular lockers, box style wall mounted lockers, security cage lockers, welded storage cabinets, wood cubbies and basket lockers
See-Through Lockers image

See-Through Lockers

See-Through Metal Lockers and See-Through Designer Wood Lockers feature a polycarbonate door panel, are available in single tier, double tier, triple tier and box style configurations and are available in various depths.
Benches / Bleachers image

Benches / Bleachers

Locker Benches are available in aluminum and wood and in lengths ranging from 36" to 96" (in 1 foot increments).
Custom Signage / Locker Locks image

Custom Signage / Locker Locks

Custom Signage is available in a variety of shapes and sizes including Signature Series Surface Mounted, Large Commercial Plaques - Surface and Post Mounted - and Custom Plaques.

{{this.show}} {{this.hide}} Storage Solutions

Storage Lockers image

Storage Lockers

Salsbury 8100 and 8200 Series Storage Lockers are available in Single Tier and Double Tier configurations.
Storage Cabinets image

Storage Cabinets

Salsbury Standard Metal, Heavy Duty Metal and Designer Wood Storage Cabinets are available in a variety of configurations and multiple finishes.
Welded Storage Cabinets image

Welded Storage Cabinets

Salsbury 7100 Series Welded Storage Cabinets are available as an Industrial Storage Cabinet or Military Storage Cabinet.
Wire Shelving image

Wire Shelving

Salsbury 9500 and 9600 Series Wire Shelving is available as stationary or mobile (with 5" locking casters) and in two (2) finishes.
Bulk Storage Racks image

Bulk Storage Racks

Salsbury 9700 Series Bulk Storage Racks are 84" H, available in 4, 6 or eight (8) foot widths and 24" or 36" depths.


password:  
Last Update: 2017-12-19