Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Seal-Krete, Inc., A Division of Convenience Products

306 Gandy Rd.
Auburndale, FL 33823
 
Toll Free:800-323-7357
Phone:863-967-1535
Fax:863-965-2326
 
compounds and sealers by Seal-Krete, Inc., A Division of Convenience Products
request catalogRequest
Catalog
    send email Send Message to
Seal-Krete, Inc., A Division of Convenience Products
   
   
 
Web Site: www.seal-krete.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs      
Overview:
SEAL-KRETE, Inc. is a leading provider of premium concrete and masonry sealers, paints, stains and decorative coatings to the paint, construction and DIY industries. SEAL-KRETE products are environmentally-friendly; water and acrylic-based, with low VOCs. Using SEAL-KRETE products will ensure your projects maintain their original appearance for years to come.

Products Trade Name Description Content

Seal-Krete Original Waterproofing Sealer

Seal-Krete, Inc., A Division of Convenience Products Seal-Krete Original Waterproofing Sealer
click to enlarge
Water-based, acrylic waterproofer for vertical concrete and masonry surfaces. Excellent for concrete block, brick, stucco, synthetic stucco, plaster, masonite, drywall, galvanized metal, aluminum siding, adobe, and stone.

SpecWizard Specs

SEAL-KRETE Heavy-Duty Waterproofing Sealer

Seal-Krete, Inc., A Division of Convenience Products SEAL-KRETE Heavy-Duty Waterproofing Sealer
click to enlarge
25% high-solid waterproofer provides maximum protection for low density concrete and masonry. Rated for both residential and commercial use, and conforms to ASTM E-514 and other tests for wind-driven rain. Paintable, long-lasting, environmentally-safe and tintable. Excellent for split-face, fluted and decorative block.

SpecWizard Specs

SEAL-KRETE Masonry Sealer

Seal-Krete, Inc., A Division of Convenience Products SEAL-KRETE Masonry Sealer
click to enlarge
Water-based, clear acrylic sealer for long-lasting surface protection, beautification and easy maintenance. Ideal for a wide range of decorative masonry and concrete surfaces. Dries to a clear semi-gloss to high-gloss finish, depending on surface.

SpecWizard Specs

SEAL-KRETE Non-Slip, Textured Coating

Floor-Tex®
Seal-Krete, Inc., A Division of Convenience Products SEAL-KRETE Non-Slip, Textured Coating
click to enlarge
Waterborne, acrylic, textured coating designed to provide a non-slip, decorative finish to sidewalks, porches, ramps, patios, stairs, pool decks, etc. Exterior latex floor paint or porch/floor enamel (satin or semi-gloss) may be added to neutral color base to achieve any color. Provides high-tensile, tough finish. Roll-on/trowel formula.

Specs

SEAL-KRETE Non-Slip, Textured Coating

Floor-Tex ProFormance®
Seal-Krete, Inc., A Division of Convenience Products SEAL-KRETE Non-Slip, Textured Coating
click to enlarge
Similar to Floor-Tex (above), but specially formulated for spray application.

Specs

SEAL-KRETE Concrete/Garage Floor Sealer

Seal-Krete, Inc., A Division of Convenience Products SEAL-KRETE Concrete/Garage Floor Sealer
click to enlarge
Durable, water-based, acrylic sealer for concrete floors. Great for carports, shop floors and other horizontal concrete or masonry surfaces.

SpecWizard Specs

SEAL-KRETE Driveway Protector

Seal-Krete, Inc., A Division of Convenience Products SEAL-KRETE Driveway Protector
click to enlarge
Water-based, concrete sealer for “invisible” protection to horizontal concrete surfaces.

SpecWizard Specs

SEAL-KRETE Oil Stain Remover

OSR®
Seal-Krete, Inc., A Division of Convenience Products SEAL-KRETE Oil Stain Remover
click to enlarge
A powerful, citrus-based liquid degreaser that absorbs petroleum-based stains and spills from concrete and other masonry surfaces. Do not use on asphalt or painted surfaces.

SEAL-KRETE Anti-Skid Additive

Clear Grip
Seal-Krete, Inc., A Division of Convenience Products SEAL-KRETE Anti-Skid Additive
click to enlarge
A micronized, polymeric light profile aggregate for use as an anti-skid additive in most paints or clear coatings. Hard, clear, with excellent resistance to chemicals, detergents and solvents. Long-term suspension in liquids. Do not use in repellents, silicones or wax coatings

Specs

Showroom Finish

Seal-Krete, Inc., A Division of Convenience Products Showroom Finish
click to enlarge
Showroom Finish is a urethane-fortified, clear acrylic sealer developed to provide a high-gloss premium finish to painted, stained or bare concrete. It provides a durable, long-wearing finish that resists scratches, stains, oil, gas and other chemicals while extending the life of your finish. Showroom Finish also protects against moisture damage and enhances the natural color of brick, slate, stone, exposed aggregate, saltillo, clay pavers and stamped concrete. Very low odor and VOCs.

Specs

Epoxy-Seal

Epoxy-Seal® Seal-Krete Epoxy-Seal is a ready-to-use, acrylic-epoxy blend formulated to resist hot tire pick-up, chemicals, oil, grease and gasoline stains. The epoxy-fortified formula is 3 times more durable than floor paint, and dries to a durable UV-resistant satin finish that resists scuffing, peeling, blistering and fading. Very low odor and low VOCs.

Specs

Clean-n-Etch

Clean-n-Etch is an etching solution used to clean and degrease bare concrete surfaces to improve penetration and adhesion of paint, stains and sealants. It neutralizes new concrete and removes new/light rust stains from concrete, steel and masonry surfaces. Suitable for interior/exterior use. Clean-n-Etch is biodegradable and safe for use near grass and plants.

Specs


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2007-08-02










Never Forget