Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Sears Contract Sales | stoves and refrigerators

National Customer Care Center
2417 Regency Blvd.
Suite 6
Augusta, GA 30904-2900
 
Toll Free:800-359-2000
Phone:706-771-8514
Fax:800-669-4390
 
request catalogRequest
Catalog
    send email Send Message to
Sears Contract Sales
   
   
 
Web Site: www.contractsales.sears.com
e-mail: send email


Sears Contract Sales manufactures stoves and refrigerators building products relating to:


[ 11 ] Equipment
[ 11450 ] RESIDENTIAL EQUIPMENT
[ 15 ] Mechanical
[ 15410 ] Plumbing Fixtures
[ 15500 ] HEAT-GENERATION EQUIPMENT
[ 15600 ] REFRIGERATION EQUIPMENT
[ 15700 ] HEATING, VENTILATING, AND AIR CONDITIONING EQUIPMENT
[ 15710 ] Heat Exchangers
[ 15720 ] Air Handling Units
[ 15740 ] Heat Pumps

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2005-09-12

stoves and refrigerators Related News:
2008-09-29As a Water Sense® partner, Delta® is committed to encouraging efficient use of water resources. Most Delta lavatory faucets flow at a maximum of 1.5 gpm resulting in up to a 30% water savings*. Select the Dryden™ Bath Collection and other water-efficient
2008-09-29Whirlpool's New Gold® Slide-In Ranges feature improvements busy moms will find impressive. The increased angle of the console is designed to minimize child interaction, while the flush control panel is easier to clean. A larger door window offers a...
2008-09-29Naturally steam out wrinkles and odors with the push of a button. Two steam cycles, Quick Refresh and Enhanced Touch-Up, take clothes from lying there to ready-to-wear in as little as 15 minutes. Plus, the Whirlpool® Cabrio® Steam dryer uses a 'Y' ...
2008-09-24Whirlpool® TimeSavor Plus convection ovens cook up to 30% faster. And clean-up is a breeze with the enclosed interior bake element, hassle-free surfaces that clean with just a wipe and a new SteamClean option that spot cleans the oven in 20 minutes.
2008-09-16Energy gain from RAUGEO U-bend by Rehau; A vertical ground loop for efficient heating and cooling












Never Forget