Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Shakertown

1200 Kerron St.
P. O. Box 400
Winlock, WA 98596
 
Toll Free:800-426-8970
Phone:360-785-3501
Fax:360-785-3076
 
shingles and panels by Shakertown
request catalogRequest
Catalog
    send email Send Message to
Shakertown
   
   
 
Web Site: www.shakertown.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for shingles and panels      
Overview:
Shakertown manufactures premium Western Red Cedar shingles for residential and commercial siding applications. Our products are available throughout the United States and Canada.

Shakertown to exhibit at the upcoming International Builders Show on January 20-23, 2009 in Las Vegas, Nevada. Come and see Shakertown at booth # S9260.

Featured Product: Shingle Panelling

Products Trade Name Description Content

Craftsman Panels

Craftsman™
Shakertown Craftsman Panels
click to enlarge
Craftsman 1-Course Cedar Shingle Panel is Manufactured using only the finest Western Red Cedar vertical-grain heartwood, the new Shakertown Craftsman Panel features a full plywood back, a thick 3/8" shingle butt and overlocking end-joints for a seamless appearance.

Shakertown panels are premium grade, 100% clear vertical grain Western Red Cedar. Shingle exposures available are 7", 4.5" and 14" with the following spacing styles and buttline options:
  • Keyway style - Vertical spacing between shingles lends visual interest and traditional appeal.
  • Contemporary style - Set tight and touching to add a smooth, uniform finish to modern designs.
  • Even butt - Creates a consistent, symmetrical line in keeping with newer styles.
  • Staggered butt - Adds character and dimensionality to a home's finished appearance.


SpecWizard Specs CAD Details Green Product Data

Fancy Cuts Shingles

Shakertown Fancy Cuts Shingles
click to enlarge
Each Fancy Cuts shingle is 100% clear, 100% edge grain Western Red Cedar. Natural variations in color and grain give each shingle its own unique look. All Fancy Cuts are precision cut and sanded. Buy individual Fancy Cuts shingles to mix-and-match patterns or create an original design.

SpecWizard Specs CAD Details

Showcase of Homes

Shakertown Showcase of Homes
click to enlarge
Looking for design inspiration? Take a tour of our showcase of homes.

Free Literature

Shakertown Free Literature
click to enlarge


Showcase of Homes





spacer
your name:   password:   (available for clients only)



Last Update: 2008-11-10










Never Forget