|
|
Solatube International, Inc.
2210 Oak Ridge Way
Vista, CA 92081
| |
| Toll Free: | 888-765-2882
|
| Phone: | 760-477-1120
|
| Fax: | 760-597-4488 |
|
|
| |
| Web Site: |
www.solatube.com
|
|


|
Overview:
Product Presentation
Easy to apply, predictable, and reliable daylighting! A Solatube® Daylighting System is a cost-effective, leak-proof, energy-efficient way to bring the benefits of natural light into any commercial or residential interior. Models are available to provide designers with the right amount of lighting for each particular application, and our Daylight Dimmer™ allows for dimming of daylight output. The SolaMaster® Series, Solatube 750 DS Daylighting System and Solatube 330 DS (21 in/530 mm), offers a unique daylighting option for all types of ceiling configurations in commercial buildings including suspended, hard, and open ceilings. The Brighten Up® Series consists of the Solatube 160 DS & 290 DS (10 in/250 mm & 14 in/350 mm.) Designed for superior performance from a compact design, this series is ideal for residential and smaller commercial spaces and offers the option of an electric light for nighttime lighting. The Solatube 160 DS also features an optional integrated ventilation fan.
As members of the U.S. Green Building Council, Solatube International has also been discovered by the sustainable design community as a simple and effective way to earn LEED™ certification credits. Solatube Daylighting Systems are specified in multiple LEED projects around the U.S., with growth expected to increase as more local, state and federal governmental agencies and departments adopt the rating system for their building projects.
Businesses and institutions aren’t the only ones turning to energy-efficient lighting options. More and more homeowners around the country are also demanding “green” design options for their homes. In turn, major homebuilders, as well as the manufactured/pre-fabricated housing industry, have embraced Solatube Daylighting Systems as a versatile lighting option that can be simply and affordably integrated into home designs.
Applications
• Commercial: classrooms, gymnasiums, retail, office, warehouse, manufacturing, government facility, senior living facility, medical, and restaurant.
• Residential: bathroom, hall/stairwell, kitchen, shower stall, laundry room, bedroom, home office, living room, dining room, and garage.
Features
• Relative Photometry for easy design
• Lumen output tables for reliable output
• Compact Design calculations and predictable performance
• One-piece, seamless, leak-proof flashing
• Raybender® 3000 Technology (Solatube 160 DS , 290 DS, & 750 DS models only)
• LightTracker™ Reflector (Solatube 160 DS, 290 DS & 330 DS models only)
• Spectralight® Infinity, with 99.7% specular reflectance
• Daylight Dimmer to control daylight output
• OptiView® Diffuser and Vusion™ Diffuser are available for the Brighten Up® Series
• OptiView® Diffuser and Prismatic Diffuser are available for the SolaMaster Series
Benefits
• Provides the brightest, whitest, natural light available
• Cost-effective
• Fits between typical structural elements
• Energy efficient without structural modifications
Installation
The Solatube Daylighting System can typically be installed by a professional in less than two hours.
| Products |
Trade Name |
Description  |
Content |
SolaMaster Series
|
|
|
|
|
|
|
|
|
|
|
|
The Solatube 750 DS & 330 DS are ideal for larger spaces in a variety of commercial applications, including office, warehouse, classroom, and retail environments.
|
|
|
|
|
|
|
|
Solatube® 750 DS
|
Solatube International unveils a whole new dimension in Tubular Daylighting Device performance. Now available for specification!
|
|
|
|
|
|
Brighten Up Series
|
|
|
|
|
|
|
|
|
|
|
|
The Solatube 160 DS & 290 DS are ideal for smaller areas (such as bathrooms and hallways) in a variety of residential and commercial applications.
|
|
|
|
|
|
Solar Star® Attic Fans
|
|
|
|
|
|
|
|
|
|
|
Solar Star®
|
Solar Star, the leader in solar powered attic ventilation, brings you the most technologically-advanced, environmentally-friendly, ventilation solution today. Best of all, Solar Star brings you the solutions that cost nothing to operate.
|
|
|
|
|
|
Solar Star Conversion Kit
|
|
|
|
|
|
|
|
|
|
|
|
The Solar Star Conversion Kit can transform any vent into a high-performing solar-powered vent. Now you can easily and quickly use the power of the sun to reduce attic heat and battle moisture.
|
|
|
|
|
|
Designer Touches
|
|
|
|
|
|
|
|
|
|
|
|
Customize Your Daylighting Experience in 4 Easy Steps.
|
|
|
|
|
|
Room Gallery
|
|
|
|
|
|
|
|
|
|
|
|
Visit our Room Gallery and see how Solatube Daylighting Systems are the perfect addition to every room.
|
|
|
|
|
|
Going Green
|
|
|
|
|
|
|
|
|
|
|
|
Bolstered by widely publicized research studies linking daylighting with health benefits, boosted worker productivity and student performance, among other perks, Solatube International has found vast opportunities and tremendous demand for its daylighting product in the commercial market, particularly in the retail and education sectors. As members of the U.S. Green Building Council, Solatube International has also been discovered by the sustainable design community as a simple and effective way to earn LEED™ certification credits. Solatube Daylighting Systems are specified in hundreds of LEED projects around the U.S., with growth expected to increase as more local, state and federal governmental agencies and departments adopt the rating system for their building projects.
|
|
|
|
|
|
Solatube and LEED
|
|
|
|
|
|
|
|
|
|
|
|
If you would like to receive the Solatube LEED Application Guide, please email us.
|
|
|
|
|
|
Warranty:
The Solatube Daylighting System comes with a 10-year product warranty. Daylight Dimmers carry a 5-year warranty. The Solatube 160 DS & 290 DS are Energy Star Rated.

Last Update: 2012-02-02
|
|