switch to MF 2010
Building Information Modeling
CAD Details
Building Products
Specs
SpecWizard®
e-Catalogs
User Login
Search for:
Search by:
Company/Trade Name
Product Type
Home Page
BIM - Building Information Modeling
CAD Details
Building Products
Specs - Manufacturer
SpecWizard®
Short-Form SpecWizard
Outline SpecWizard
e-Catalogs
Select Division:
16 DIVISIONS
1. Gen. Req.
2. Site Construction
3. Concrete
4. Masonry
5. Metals
6. Wood & Plastics
7. Thermal/Moisture
8. Doors & Windows
9. Finishes
10. Specialties
11. Equipment
12. Furnishings
13. Special
Construction
14. Conveying
Systems
15. Mechanical
16. Electrical
News
Links
:
CES
,
Blogs
,
Feeds
Comment
Request Directory
Mailing List Updates
Manufacturer's Area
Want to be in Arcat?
about arcat
News Feed
Twitter
Facebook
Southern Folger Detention Equipment Co. | locks and operators
4634 S. Presa
San Antonio, TX 78223
Phone:
210-533-1231
Fax:
210-533-2211
Web Site:
www.southernsteel.com
send email
request catalog
Southern Folger Detention Equipment Co. manufactures locks and operators building products relating to:
[ 02 ]
Site Construction
[ 02829 ]
Electric Gate Operators*
[ 02835 ]
Gate Operators*
[ 08 ]
Doors and Windows
[ 08710 ]
Door Hardware
[ 08730 ]
Operators*
[ 08731 ]
Automatic Door Openers - Commercial*
[ 08734 ]
Commerical Door Operators
[ 08735 ]
Automatic Door Operators
[ 08740 ]
Electro-Mechanical Hardware
[ 08780 ]
Special Function Hardware
[ 11 ]
Equipment
[ 11190 ]
DETENTION EQUIPMENT
[ 13 ]
Special Construction
[ 13701 ]
Security Access*
[ 13850 ]
DETECTION AND ALARM
your name:
password:
(available for clients only)
Last Update
: 2011-11-30
locks and operators Related News:
2012-02-06
SDC is pleased to introduce the new fail safe 350 Narrow Line EmLock. An electromagnetic lock with 1200lb holding force, and ultra unobtrusive design that blends into high profile architecturally superior narrow frame openings.
2012-02-06
DoorKing Introduces Solar Powered Gate Operators!
2012-02-03
Tymetal Corp. has added 24 NEW BIM Systems and Famalies for their Gates and Gate Operators
2011-10-13
LiftMaster - The Chamberlain Group, Inc. has added 37 NEW BIM Families for their Door and Gate Operators
2011-08-24
Mohawk Lift’s introduces a new TR-30 four post 30,000 lb capacity auto and truck lift. Mohawk’s TR-30 features all position safety locks, pivoting approach ramps, and a 6’11” lifting height. Mohawk’s TR-30 is ALI/ETL certified to meet the one and only...
©2012 ARCAT, Inc. -
Terms of Service
-
Privacy Policy
-
ARCAT Home