|
|
Solid State Heating Inc. (SSHC, Inc.)
4 Custom Dr. P. O. Box 769
Old Saybrook, CT 06475
| |
| Toll Free: | 800-544-5182
|
| Phone: | 860-399 5434
|
| Fax: | 860-399 6460 | | Fax: | 877-675-4968 |
|
|
| |
| Web Site: |
www.sshcinc.com
|
|

|
Overview:
SSHC, Inc. produces and distributes electric radiant heating systems and is the pioneer of ENERJOY I Heatmodules, the only radiant heating system with energy savings documented by the D.O.E. and N.A.H.B. SSHC believes that all heating systems should be specified in concert with building design and components. By providing local occupant thermal comfort, the most energy efficient heating system can be specified.
The company's President, Richard D. Watson, one of the most knowledgeable leaders in the radiant field, co-authored The Handbook of Radiant Heating and Cooling. He is a frequent speaker on the subject, has authored white papers and initiated studies on radiant heating. SSHC is a long-standing member of Radiant Panel Association and American Society of Heating, Ventilation and Air Conditioning Engineers, and Mr. Watson has chaired committees at ASHRAE over the last 20 years.
SSHC offers radiant heating solutions for residential, commercial and industrial structures, for interior and exterior applications in new and existing homes and buildings...whether retrofitting a small bathroom for supplemental heat or an entire complex for primary heating. ENERJOY ceiling panels are heating homes and buildings throughout the U.S., Canada and from South America to Europe to Asia and Australia.
We offer complimentary system sizings and layouts for any application.
| Products |
Trade Name |
Description  |
Content |
Technical Assistance
|
|
|
|
|
|
|
|
|
|
|
|
|
Solid State provides technical support, project analysis, case studies and assistance in selecting the right product for your project.
|
|
|
|
|
|
|
Radiant Heat: Residential Applications
|
|
|
|
|
|
|
|
|
|
|
|
ENERJOY® I
|
ENERJOY I Radiant heat is perfect for any building…home or commercial …new or retrofit…for primary heat or supplemental heat. Installation is as easy as installing a light fixture. Heat is zone controlled so you stop paying for heat in unoccupied areas. The panels are available in various sizes, voltages and wattages. They can be flush mounted to the ceiling, recessed into the ceiling or dropped into a t-bar grid. Pick the finish to match your decor: sand, matte or glossy white.
|
|
|
|
|
|
|
|
|
ENERJOY Bathroom Comfort Center®
|
The compact Bathroom Comfort Center provides clean, quiet radiant heat with a ceiling-mounted ENERJOY heat panel. Centered within the heat panel are a room light, a night light, and a low sone (less noise) fan for ventilation and exhaust. Accurate temperature is monitored with a Euro-white air diaphragm thermostat, and a 3-rocker Decora switch is used to control lighting.
|
|
|
|
|
|
|
Radiant Heat: Commercial, Institutional, Industrial Applications
|
|
|
|
|
|
|
|
|
|
|
|
ENERJOY® II
|
No plumbing, no ductwork, no maintenance. ENERJOY Heatmodules offer low operating and lifecycle costs, and warranted for five years. These solid state radiant modular heating units combine efficient, zone-directed, quick response heating and functional design. Wall or ceiling installed modules reduce energy costs by as much as 50% compared with oil, gas and electric convective heating systems. ENERJOY Heatmodules can be positioned for precise radiant concentration. Savings are achieved without sacrificing comfort. ENERJOY radiant electric heating is draftless, non-allergenic as well as safe, clean and noiseless. The ceiling/wall mounted or freely suspended units make all floor space useable. Use ENERJOY Radiant Heatmodules as primary or supplemental heat in new or retrofit applications.
|
|
|
|
|
|
|
|
|
|
Wood shop safety dictates that a flame-less, spark-free environment is maintained, as sawdust, solvents, and many common materials are highly combustible. Placed upon the ceiling, out of harms' way, ENERJOY Heatmodules utilizes a safe Solid-State® heating element to produce radiant heat - ideal for wood shops. And, there is no noise, blowing of dust, or odor, while the floor, workbench, tools and work are warmed.
|
|
|
|
|
|
|
Radiant Snow Melting Systems |
|
|
|
|
|
|
|
|
|
|
|
|
Homeowners and businesses are recognizing the value of heated driveways and walkways. They increase safety by eliminating icy walkways and the need for snow removal. They are ecologically friendly as they reduce pollutants often put on the ground to melt ice and snow. By eliminating snow plows and corrosive substances, no damage is done to driveways or walkways. Typically, heated driveways and walkways will add value to a property. Our heavy-duty cables are well-suited for any concrete, brick, paved or asphalt surface in residential, institutional or industrial applications. The use a patented splice, insulated cover and a metal clad sheath safely protect the cables in the most severe weather conditions. Snow-melting cables are available in low to high voltages for residential, institutional or industrial applications.
|
|
|
|
|
|
|
Radiant Floor Heating
|
|
|
|
|
|
|
|
|
|
|
|
|
Whether you want to heat your home radiantly with floors or ceilings or both, SSHC provides you with the best systems available. We sell heating cables for any type of floor: hardwood, slab or frame. The heating cables are easy to install; they can be installed on a room-by-room basis with kits in various wattages and voltages. The UL Listed cables are warranted for 10 years. With 3 layers of protective coating including a waterproof metallic shield, they are the thickest on the market today…meaning sturdy, long-lasting and resilient.
|
|
|
|
|
|
|
Heaters, Thermostats and Controls
|
|
|
|
|
|
|
|
|
|
|
|
|
No heat is as healthful and safe as radiant heat, which produces no chemicals, dust particles, odors, or fumes. A radiant heater will maintain optimal comfort in a room. The electromagnetic field emitted is well within the safe range. The ceramic-coated heating elements have a large emitting surface that is easily cleaned. All metal parts are washed in a baking soda solution before assembly. After assembly, the heaters are energized for three days before they are shipped.
|
|
|
|
|
|
|
|
|
ENERJOY
|
ENERJOY Underdesk Heaters provide the only energy-efficient solution for cold workspaces…the only personal heating solution that is clean, silent and safe-to-touch…and the only personal space heater that takes up no floor space! Our green Underdesk Heater is 100% UL listed.
|
|
|
|
|
|
|
|
|
|
We offer a full line of thermostats suitable for almost any application with varying degrees of control and programmability.
|
|
|
|
|
|
|
Photo Gallery
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|

Last Update: 2012-03-30
|
|