Search for:

Search by:
Company/Trade Name
Product Type

Stanley Access Technologies
(Automatic Entrances)

65 Scott Swamp Rd.
Farmington, CT 06032
 
Toll Free:800-7-ACCESS
Phone:860-409-6511
Fax:860-679-6495
 
Web Site: www.stanleyaccesstechnologies.com
doors and hardware by Stanley Access Technologies<BR>(Automatic Entrances)
send email   send email send email   request catalog


Overview:
Stanley Access Technologies has been a recognized leader in the automated door industry for nearly 70 years. Stanley Access Technologies produces state-of-the-art automatic doors for a wide variety of commercial, institutional, industrial and transportation applications, offering sliding, swinging, revolving and folding doors as well as a variety of sensors and controls. In addition to manufacturing and installing these products, Stanley offers comprehensive service and maintenance programs that can be customized to meet their ever-changing business needs.

Products Trade Name Description Content

Slide Door Systems

Dura-Glide® Doors

Dura-Glide® 2000 & 3000 Series
Stanley Access Technologies<BR>(Automatic Entrances) Dura-Glide® Doors<BR><BR>
click to enlarge
Dura-Glide® 2000 & 3000 Series Doors:
  • Continually monitor door position with microprocessor controller.
  • Provide smooth, trouble-free operation with long-lasting cast urethane load-bearing wheels.
  • Lock each door in its track with adjustable anti-riser wheels.
  • Prevent slippage and uneven closing with toothed drive belt.
  • Provide complete threshold protection at all times with advanced motion sensors, Stan-Guard® threshold sensor, and doorway holding beam or Stan-Vision™ video sensors.
  • Weather Wise™ switch reduces opening widths on larger door systems to save energy in cold or hot weather.
  • Power-operated automatic sliding doors may be used as emergency egress doors because they “break-out” in the direction of egress.
  • Microprocessor controllers, sensors and operators are available as retrofits to existing doors and older Stanley doors.


Dura-Guard™ 2000/3000 Heavy Duty Series Doors

Dura-Guard™ 2000/3000 Heavy Duty Series
Stanley Access Technologies<BR>(Automatic Entrances) Dura-Guard™ 2000/3000 Heavy Duty Series Doors <BR><BR>
click to enlarge
The Dura-Guard™ 2000/3000 Heavy Duty Series Doors are designed to lower costly door repairs resulting from the abuse and collisions with carts and fork lift trucks. These doors are ideal for home centers and warehouses where automatic doors are subjected to daily rigors. The door is configured to open quickly to prevent collisions. If the doors are hit, rugged construction will minimize damage to the door. Two stainless steel crash bars with rubber isolated shock mounting allow for shock absorption and deflect colliding carts off the door, preventing possible glass damage. In addition the kickplates protect the bottom rail from impact damage and further strengthen the door by “strapping” lead and rear stiles together, which also have tie rods and welded corners.
  • Advanced sensors detect carts and fork-lifts, signaling the doors to open sooner.
  • Hurricane compliant Dura-Storm versions available to meet stringent Dade County Florida‘s code requirements.


Dura-Storm™ Hurricane Automatic Door Systems

Dura-Storm™ Endure hurricane force winds with Dura-Storm™ Doors. The Hurricane Series is customized to meet the most stringent building design & code requirements, reducing air infiltration, withstanding high structural pressure and maximizing forced entry resistance. The Dura-Storm™ Hurricane Series can lower the cost of ownership by reducing the need for costly repairs caused from damaging winds. Areas that experience high winds but lack a hurricane specific code can benefit by improving building integrity. The Dura-Storm™ Hurricane Automatic Door Systems have been tested to meet Dade County Florida’s code requirement for building structures withstanding hurricane forces.

ByPass™ Door System

ByPass™
Stanley Access Technologies<BR>(Automatic Entrances) ByPass™ Door System <BR><BR>
click to enlarge
The Stanley ByPass™ Door System offers an automatic exit and entrance door in one compact package. The unique design improves pedestrian traffic flows and simplifies building design and costs.
  • Independently controlled entrance and exit. The ByPass™ Door System has two, independently controlled moving panels, one for entering and the other for exiting.
  • Large clear door opening. The ByPass™ Door System provides the same clear door opening in a 12 foot package width as a traditional 16 foot wide bipart slider.
  • Continuous header. The ByPass™ Door System has a continuous header for both entry and exit that simplifies building design.
  • Break out for emergency egress. The exit door panel can be broken out at any point for emergency egress and the entrance door panel can also be broken out, but only when in the fully closed position. Cost effective. The ByPass™ Door System costs less then two traditional bi-parting slide doors with the same combined clear door opening size. Hurricane code approved version. The ByPass™ Door System is also available in a Dade County, Florida approved version for structures designed to comply with Dade County and State of Florida hurricane-force wind and impact-resistance codes. The ByPass™ Door System has a pressure rating of 70 psf. Durable and dependable design. The Stanley ByPass™ Door System utilizes the same major components used in its Dura-Glide™ family of automatic sliding door systems.


Telescoping Doors

5200 and 5300 Series
Stanley Access Technologies<BR>(Automatic Entrances) Telescoping Doors<BR><BR>
click to enlarge
The 5200 and 5300 door systems utilize the same major components with the primary difference being the configuration for emergency egress. With the 5200 series emergency egress configuration, only the active (sliding door) panels will breakout.

The special drive system on the 5200 and 5300 Series synchronizes the moving panels so the faster-moving outer panel and slower inner panel reach the jamb at the same time. The 5200/5300 Series door creates a greater clear door opening width while offering the same performance and safety features of our 2000/3000 Series sliding doors.

Automatic Door Security System

StanVision® Sensor
Stanley Access Technologies<BR>(Automatic Entrances) Automatic Door Security System<BR><BR>
click to enlarge
Digital Video Camera Technology evaluates pixel changes in the video image to detect motion and provide safety. Two outputs transmit digital video to existing CCTV systems, security systems, or to any local monitor. The place of surveillance cameras typically placed at entrances and exits while providing automatic door activation and Digitally reports security breaches and monitors facility after hours. Saves on energy costs by ignoring traffic parallel to door opening. Event based recording option provides memory & storage. Reduces liability claims and records exactly what happens on each door cycle. Stanley Automatic Door Systems - the safest, most cost effective solutions available today.

Security Camera

Jamb Cam™
Stanley Access Technologies<BR>(Automatic Entrances) Security Camera<BR><BR>
click to enlarge
Mounted into the doorjamb at eye level, it can be positioned on the exterior or interior of the door and provides visual surveillance and/or identification at retail stores, airports and other high-security environments. Available as an option to customize Stanley automatic sliding doors or as a retrofit to competitors' doors, the Jamb Cam™ integrates into both digital and analog security systems.

BiFold Door System

Bifolding Door

SB600 Series
Stanley Access Technologies<BR>(Automatic Entrances) Bifolding Door<BR><BR>
click to enlarge
The SB600 Series Automatic Bifolding Door is a proven retrofit solution to give an owner full door automation for two-way traffic where manual swing doors reside today. The bifold has two-panel and four-panel configurations with a variety of opening widths from 4 feet to 10 feet. Door panels fold in or out for the most efficient use of space at entrances or exits.

Healthcare Door Systems

Manual Door System

7000 Series
Stanley Access Technologies<BR>(Automatic Entrances) Manual Door System<BR><BR>
click to enlarge
Stanley’s 7000 Series manual door systems were carefully designed to meet the specific needs of hospital intensive and cardiac care units (ICU/CCU). Their broad glass panels provide an unobstructed view to patients, while leaving patients undisturbed by nearby activity, noise or other intrusions. Available in two-, three- and four-panel packages, the 7000 Series combines the features of both swinging and sliding doors for easy, flexible access to the patient area.

Trackless Threshold Door System

7200 Series
Stanley Access Technologies<BR>(Automatic Entrances) Trackless Threshold Door System<BR><BR>
click to enlarge
The 7200 Series door package allows for a trackless threshold feature with the ability to break-out the SX panel at any point along the sliding door motion.

Telescopic ICU/CCU Package

7500 Series
Stanley Access Technologies<BR>(Automatic Entrances) Telescopic ICU/CCU Package<BR><BR>
click to enlarge
The 7500 Series is a telescopic ICU/CCU package creating a greater clear door opening width when sliding the panels. The 7000/7500 Series packages are also available in a trackless version (TL) thus eliminating the threshold that could jar patients or delicate materials. A TL package, unlike the track versions, require the doors to be fully opened and a flush bolt disengaged prior to break-out.

ICU Door Package

7600 Series The 7600 Series product combines a manual swing door and a two-panel manual bi-fold door and has been designed specifically with hospital environments in mind. This design will facilitate the smooth transition of patients and equipment within these highly sensitive medical areas.

Swing Door Systems

Magic-Force™ Door Operator


ADA Handicap Compliant Product
Magic-Force™ Stanley Magic-Force™ operator works in both full energy and low energy applications making it ideal for use in supermarkets, department stores, hospitals, airports, office buildings, public buildings, schools and universities. The operator is field adjustable to overcome environmental or facility changes.

Every Magic-Force™ includes the new Life Cycle Data feature, or LCD allowing Stanley to be a market leader in service and installation by adapting to site specific needs. The LCD allows future service based on cycles and customer tailored maintenance programs.

Magic-Access® Door Operator


ADA Handicap Compliant Product
Magic-Access® The Stanley Magic-Access® low energy operator can automate virtually any swing door; new or existing. Engineered to meet the most difficult applications, Magic-Access® effortlessly provides a full range of automatic door functions to an otherwise manual door. The operating mechanism installs on the door frame in place of a conventional closer and works with virtually any wood, metal or glass door up to 44” wide. The state-of-the-art electromechanical operator works in conjunction with a sophisticated electronic controller and a variety of activating devices. The end result: quiet, smooth, automatic door control without compromising building traffic flow and architectural aesthetics. An unsurpassed record of proven performance under the most demanding conditions makes the Magic-Access® the operator of choice.

Magic-Swing® Door Operators

Magic-Swing® For years, Stanley swing door operators have provided easy access and smooth traffic flow in high-traffic retail, commercial and industrial locations with unbeaten performance and reliability. Magic-Swing® operators continue to set the standard for high reliability and smooth, quiet operation with our proven high-performance mechanics and advanced microprocessor control. Stanley microprocessor controller eliminates the need for moving parts, so it greatly increases uptime and reliability. The microprocessor-based controller communicates with the operator and sensor systems to ensure safe operation at all times. Door forces and speeds generated during power opening and manual opening, in both directions of swing, as well as spring closing, conform to the standards set forth in ANSI A156.10.

Sentrex Systems

Sentrex™ Sentrex systems use computer-controlled active infrared technology to detect the presence of people or objects in the swing path on both sides of a door. Sentrex systems track the position of the door throughout its swing and adjust its detection zone accordingly. The Sentrex sensor heads use active infrared technology to provide continuous zone coverage whether the door is moving or at rest. Energy patterns in multi-dimensional zones detect people or objects in the area of the door.

Radiation Door System

For the unique demands of extremely heavy swing doors, like those for radiation and refrigeration applications, Stanley offers special operator packages capable of opening doors weighing up to 5,000 pounds. Our complete packages include the operator and all the hardware and controls needed to automate these doors. The spring-open, power-close mechanisms will open the doors to 45 and 90 degrees with activation from designated push plates..

Sentrex™ Sensor

Sentrex™ Sensor Designed to satisfy the demand for improved safety for swing door applications. Stanley’s Sentrex RS is the redundant safety system — providing overlapping presense detection by using both an overhead and an on-door sensor — available as an option or as a retrofit upgrade for an existing swing door system.

The Sentrex RS is available for single or pairs of doors on many Stanley swing door systems.

Revolving Door Systems

Manual Revolving Door

Model 500 The Stanley Access Technologies Series 500 revolving door is an innovative manual revolving door designed for use in a wide variety of applications. It is environmentally friendly, helping to improve energy efficiency in buildings and interior comfort while reducing infiltration of dust and dirt into the building entrance.

For use in applications such as office buildings, restaurants, and banks, our surface mount revolving door is designed with the long lasting quality the industry has come to know of Stanley products. The over-head mechanical speed control will provide many years of trouble free service.

Revolving Door

Model 1500 Full framed featuring narrow 1 9/16" (40mm) stiles fully weather stripped and integrated to a fluted metal clad center shaft. With the patented, door wing, pressure release mechanism concealed below the floor and within the canopy ceiling, stile to rail connection is crisp and clean. The 1500 Revolving door is available as a three-wing or four-wing design. Various heights of door rails are available to suit any design requirement. Available in standard 7'-0" (2134mm) models or custom models ranging from (but not limited to) 6'-6" (1981mm) diameter to 9'-0" (2743mm) diameter.

Revolving Door

Model 2500 'All glass' - no visible stiles - curved enclosure base rails are recessed with curved glass glazed flush to the floor. For clean sight lines, a polished stainless steel center shaft is available. Upper and lower pressure release mechanisms are concealed and directly connected to door rails allowing for clear, unobstructed door lines. Three- or four- wing design, available in standard 7'-0" (2134mm) diameter or custom diameters to suit specific job requirements.

Revolving Door

Model 3500 'All glass' - no visible door stiles - enclosure base rails are surface mounted to the floor. Upper and lower pressure release mechanisms are concealed and directly connected to door rails. Three- or four- wing design, available in standard 7'-0" (2134mm) diameter or custom diameters to suit specific job requirements.

Revolving Door

Model 4500 Controlled access for security needs is met in manual or automatic, three- or four-wing security revolving doors. Series 4500 Security Revolving Doors provide rapid, simultaneous two-way passage to authorized personnel. Sensors prevent tagalong entry or tailgating. These doors are used effectively for personnel control and monitoring by financial institutions, pharmaceutical and high tech enterprises, airports and defence facilities. Basic three-wing, manually operated revolving doors with tempered glass meets most security criteria. This door is ruggedly constructed with the fewest of moving parts which provides trouble free operation with minimum maintenance.

Revolving Door

Model 5500 Large Diameter Carrousel Style 4-wing design. Suits entrances from 12' (3600mm) to 16' (4800mm) diameter. Automated for maximum safety using multi motion sensors. Wings can be easily collapsed to provide unobstructed emergency exits. Glazed center carrousel may be used for display. Ideal for hotels, office buildings and department stores. This series includes many standard features.

Transportation Systems and PSDs

Transportation Systems and PSDs

Stanley Access Technologies is the U.S. leader in automatic door solutions. This experience led to the development of automated systems specifically designed for the transportation industry. Our range of custom Platform Screen Doors (PSD) has provided solutions for a wide range of mass transit applications including airport shuttle systems in major U.S. locations such as Newark, Tampa and Orlando as well as the Senate Subway System in Washington, DC. With advanced engineering expertise and state-of-art manufacturing processes, Stanley Access Technologies continues to be the industry leader in automated door solutions.

Controls and Activation

Push Plates

For added convenience and accessibility, Stanley push button controls are available with large, easy to-activate push plates. Hard wired or radio controlled push plates are available in a wide variety of finishes, sizes, profiles and logo choices. Switches may also be mounted to posts and rails for maximum convenience and accessibility.

Radio Controls

For areas requiring longer-range signaling, Stanley digital radio equipment provides reliable activation from up to 70 feet away. Matching wave length receivers permit distinction between multiple doors, and security settings can be changed in minutes. Optional two- and four-button transmitters offer even greater versatility.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-02
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget