Overview:
Steelcraft is devoted to the manufacture, service and continuous improvement of steel doors, frames and frame components. A measure of this commitment can be found in the great number of door and frame innovations that are now common in the industry and were started by Steelcraft. In addition to providing the industry's highest quality doors, frames and components, Steelcraft has the widest selection of sizes, styles and designs to complement virtually any architectural or aesthetic requirement.
Steelcraft flush laminated doors, steel stiffened doors, embossed doors, stainable wood grain steel doors, stainless steel doors, and finish painted doors are available for numerous applications. Steelcraft steel doors and frames have been tested and certified to meet 20 minute to 3 hour fire code ratings. Steelcraft frames have been designed to be used in masonry, steel stud, wood frame, or existing wall construction. Steelcraft architectural stick system components can be used to create and design window wall or store front wall systems.
As a member of the IR Security and Safety group, Steelcraft is proud to be associated with the following industry leaders: LCN Closers, Schlage Locks, and Von Duprin Exit Devices.
Provides the beauty of wood with the features and benefits of steel. Exclusive engraining and staining process simulates a wide variety of wood finishes.
Designed to meet harsh environmental exposures like: chemicals, water, moisture and others. Indoor swimming pool areas, laboratories, bottling plants, food processing plants and all tropical environments are ideal for the Steelcraft Stainless Steel Door.
The Paladin family of tornado door systems, designed and tested in compliance with Federal Emergency Management Agency (FEMA) 361 Guidelines, provides the highest level of security and safety for tornado shelters and severe storm areas of refuge.
H-Series doors are designed, tested and certified to provide the broadest industry offering of impact rated commercial steel doors, frames and hardware.
For masonry or drywall construction using wood studs or steel studs. Galvannealed steel is recommended where atmospheric conditions require extra protection.
The component nature of the stick system provides virtually unlimited structural and aesthetic design possibilities. Stick system frames are fabricated from pre-engineered components and are locally assembled to your individual requirements by factory-trained Steelcraft distributors.
Provide the quality and features of Steelcraft's Flush, Drywall or Multi Use frame profile, with the added benefit of integral weather stripping. Ideal for locations where the highest level of air infiltration or noise reduction is required.
Any device, sensor or auxiliary item attached to a frame or door, which is either specified and/or required for the operation and functionality of the door assembly.