Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Dow Roofing Systems

9 Sullivan Rd.
Holyoke, MA 01040-2800
 
Toll Free:877-TPO-ROOF
Phone:413-533-8100
Fax:413-552-1070
 
roofing membranes by Dow Roofing Systems
request catalogRequest
Catalog
    send email Send Message to
Dow Roofing Systems
   
   
 
Web Site: www.dowroofingsystems.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for roofing and membranes      
Overview:
Dow Roofing Systems is a leading global provider of thermoplastic roofing membranes, and the inventors of reinforced thermoplastic polyolefin (TPO) roofing membrane. We manufacture and market some of the most technically advanced commercial roofing materials available on the market today. In fact, since the early 1980s, Dow Roofing Systems has become the specified choice for building owners, architects, specifiers and roofing contractors the world over for both new construction and re-roofing applications.

Dow Roofing Systems will be exhibiting at the GreenBuild Expo, Nov. 19-21 in Boston, MA. Come and see Dow Roofing Systems at Booth #948.

Dow Roofing Systems will be exhibiting at Build Boston, Nov. 18-20 in Boston, MA.


Featured Product: Roofing Systems

Products Trade Name Description Content

New Products

Stevens EP FastLine Adhesive by Ashland
Stevens GardenTop™ Systems
Stevens DeckGrip Reel Fast plates

Membrane Options

TPO Membrane

Stevens EP 45 and 60 mil.
Dow Roofing Systems TPO Membrane
click to enlarge
Stevens EP is America's first reinforced thermoplastic polyolefin (TPO) roofing membrane. Since it was introduced in 1993 nearly one half billion square feet of Stevens EP have been installed around the globe.

Stevens EP offers the designer, owner, and contractor the best of all worlds: the weatherability of an ethylene-propylene rubber, the strength and reliability of a plasticizer free, hot air-welded thermoplastic membrane, and a choice of colors.

Stevens EP can be used in both new and retrofit applications, meets UL and FM approvals, and is highly resistant to most chemicals commonly found in rooftop environments.

SpecWizard Specs CAD Details Green Product Data

Roofing Membrane

Stevens EP-XL
Dow Roofing Systems Roofing Membrane
click to enlarge
Stevens EP-XL membrane, is a nominal 80 mil (2 mm) thick TPO (thermoplastic polyolefin) membrane designed to provide superb puncture resistance for maximum rooftop performance and durability.

Our configuration provides 34 mils (.863 mm) of over-scrim coverage, THE THICKEST top-ply in the industry!

SpecWizard Specs CAD Details Green Product Data

Fleece TPO

Stevens EP-Fleece
Dow Roofing Systems Fleece TPO
click to enlarge
Stevens EP has been combined with a high quality non-woven polyester backing to create the world's first reinforced TPO fleece backed membrane.

Stevens EP-Fleece is easy-to-install and can deliver the highest wind-uplift classification ratings ever achieved by a TPO roofing membrane system.

Stevens EP-Fleece can be mechanically attached or fully adhered and used in both new and re-roofing applications.

SpecWizard Specs CAD Details Green Product Data

PVC Roofing Membrane

Stevens EV™ (PVC/Elvaloy)
Dow Roofing Systems PVC Roofing Membrane
click to enlarge
Stevens EV is a premium PVC membrane based on DuPont Elvaloy® ketone ethylene ester. Elvaloy is a high molecular weight, non-migrating polymer that helps Stevens EV maintain its flexibility, appearance and color after installation and exposure to the elements. Stevens EV is ideally suited for new and re-roofing applications. The membrane comes in standard thickness of 45-, 60- and 80-mil (1.14-, 1.52-, 2-mm). Stevens EV is packaged in standard rolls that are 76.5-in. wide X 100-feet long.

SpecWizard Specs CAD Details Green Product Data

Stevens GardenTop™ System

GardenTop™ The Stevens GardenTop™ System combines superior roofing membrane, insulation components and water management technology to deliver maximum performance, design flexibility and installation efficiency.

There are two Stevens GardenTop™ System options: intensive and extensive. The difference between the two is the depth of growing medium contained in the system. An intensive system, or “deep” system, has soil depth greater than six inches. The extensive system uses less growing medium, between two and six inches, to support its plant life.

Intensive System
The intensive system places the waterproofing membrane directly over a high load capacity roof deck and the remaining system components, such as the insulation and drainage system, between it and the growing medium. High density, closed cell insulation is used. A Stevens GardenTop™ Drain multi- component drainage system facilitates the vertical and horizontal flow of water through the roof assembly to the roof drains and provides air movement across the membrane surface.

Extensive System
An adhered roof assembly is the basis of the extensive system. High density DensDeck® Prime Roof Board provides a durable substrate for the membrane. Stevens GardenTop™ Drain is placed on the membrane to provide: a high volume exit for water, reservoirs for water retention and an EPA certified fabric that protects against root intrusion. The shallow growing medium and plantings complete the extensive system.

SpecWizard Specs CAD Details Green Product Data

Hypalon Roofing Membrane

Stevens Hypalon®
Dow Roofing Systems Hypalon Roofing Membrane
click to enlarge
Stevens Hypalon is a reinforced, heat-weldable, membrane based on DuPont-Dow Hypalon, chlorosulfonated polyethylene (CSPE) synthetic rubber.

In its initial installed form, Stevens Hypalon is thermoplastic in nature, which allows it to be hot-air welded. After installation and exposure to the elements, Stevens Hypalon cures into a crossed linked rubber. Once cured to its ultimate strength, Stevens Hypalon shows little change in extensibility and tensile strength.

SpecWizard Specs CAD Details Green Product Data

Insulation Options

Polyisocyanurate

State-of-the-art Stevens Polyisocyanurate Insulation products offer superior fire performance characteristics and the ability to retain high R-values. Stevens Polyisocyanurate products are available in a variety of thickness, providing R-values from 6-25. All Stevens Polyisocyanurate is made with exceptional strength, using dimensionally-stable facers for added durability.

SpecWizard Specs CAD Details

Stevens Iso 2000 and Iso 2000 Tapered

Dow Roofing Systems Stevens Iso 2000 and Iso 2000 Tapered
click to enlarge
Stevens Iso-2000 is a closed-cell, polyisocyanurate core integrally laminated to heavy black (non-asphaltic), fiber-reinforced felt facers. Stevens Iso-2000 Insulations are specifically recommended for single-ply membrane systems, hot asphalt or coal tar BUR and modified bitumen. Stevens Iso-2000 has a perforated facer on one side for use with hot-applied systems and a non-perforated side for single-ply systems, making this a universally adaptable insulation product suitable for a variety of applications.

Stevens Iso-2000 Tapered Insulation is manufactured in a tapered profile to provide positive drainage while maintaining maximum thermal efficiency. All Stevens Iso 2000 is made with a standard 20-psi formula; however, a 25-psi formula is available.

SpecWizard Specs CAD Details

Expanded Polystyrene (EPS)

Stevens EPS Insulation is compatible with all Stevens EP*, Stevens Hypalon and Stevens EV roofing membranes. Materials are available in standard sizes and thickness and shipped from 11 convenient locations across the continental United States. Consult the Stevens Technical Department at (800) 621-ROOF, ext. 1007 for complete installation instructions and details.

SpecWizard Specs CAD Details

Stevens EPS Roofing Insulation

Stevens EPS Insulation offers the highest long-term consistent in-service R-value per thickness for commercial roof insulation. The product’s high long-term insulation value and superior water resistance, combined with its light-weight and competitive cost, make this insulation an excellent choice for most roof applications.

SpecWizard Specs CAD Details

Edge Metal Systems

Stevens Edge Metal Systems

Dow Roofing Systems Stevens Edge Metal Systems
click to enlarge
Intended for use on mechanically attached, fully adhered, certain vented roof systems (VRS), the Stevens Total Roofing System, and some ballasted roof installations, pre-engineered Stevens Edge Metal Systems meet FM approvals for wind-uplift and have been designed to offer protection against roof-edge damage due to high winds. Each carries a warranty equal to the term of the Dow Roofing System warranty. All Stevens Edge Metal Systems may be used in conjunction with any Stevens membrane.

Stevens Edge

Dow Roofing Systems Stevens Edge
click to enlarge
The Stevens Edge System is our most popular fascia system and consists of a heavy formed 1/4 hard aluminum anchor rail and a snap-on fascia cover. The membrane is fastened and held in place over the edge of the roof by the anchor rail. The snap-on cover floats freely to allow for thermal expansion and contraction. Corrosion resistant 1 5/8-in. fasteners with neoprene gaskets ensure a water-tight fit.

Stevens Fascia

Dow Roofing Systems Stevens Fascia
click to enlarge
The Stevens Fascia System consists of a heavy extruded aluminum anchor bar pre-slotted 12-in. (30.5-cm), on center, corrosion resistant fasteners and snap-on fascia cover. The uniquely engineered Stevens Fascia System design provides superb protection against roof edge damage caused by high winds when installed according to Dow's specifications.

Stevens Cap

Dow Roofing Systems Stevens Cap
click to enlarge
The Stevens Cap is a snap-on parapet wall cap designed for attachment to either treated wood nailers or directly over masonry or concrete walls. This system is custom fabricated to meet exact job requirements and includes a unique, stainless steel spring compression cleat system that ensures positive attachment. In addition, the system includes 8-in. (20.3-cm) wide concealed splice plates with dual non-curing sealant strips for watertight installation.

Stevens System 200

Stevens System 200 is a “formed” two-piece fascia system for use with ballasted roofing applications. A unique design securely positions fascia panels and eliminates splice plate migration, while allowing full expansion/contraction of the fascia material. No exposed fasteners, no unsightly cover plates, and ease of installation highlight this roof edge system.

Miscellaneous Accessories

  • Membrane Fasteners
  • Insulation Fasteners
  • Caulk and Sealant


Roofing Systems

Stevens Metal Roof Retrofit System

As the leading manufacturer of TPO based roofing membranes, Dow Roofing Systems has engineered a durable, light-weight roofing membrane system specifically for retrofitting tired, aging, metal roof decks regardless of whether it is a standing seam, flat seam, or corrugated metal roof.

SpecWizard Specs CAD Details

Stevens EP-Profile System

Stevens EP Profile is specifically designed as an aesthetic element for use on visible roof surfaces covered with the Stevens EP brand of TPO (thermoplastic polyolefin). In addition, the Stevens EP Profile can be installed on an entire roof surface or only on a portion of the product, such as on a mansard.

SpecWizard Specs Green Product Data

Stevens Vented Roof System

The Stevens Vented Roof System (VRS) combines a reliable, time proven Stevens EP or Stevens Hypalon roofing membrane with an air-sealed assembly and release vent technology. This creates a system that neutralized the power of the wind and keeps the membrane tightly secured to a monolithic deck or air barrier over steel or wood. All without the need for added cost of fasteners, stone ballast, pavers or adhesives in the field of the roof.

SpecWizard Specs CAD Details

Energy Efficient

Dow Roofing Systems recognizes the benefits in Energy Star® certified roofs to both the building owner and environment.

Since reflective Energy Star-labeled roof products can reduce the amount of air conditioning needed to cool buildings, the EPA asserts energy bills can be reduced by up to 50%. Reflective roofs can also reduce peak cooling demand by 10% to 15%, enabling building owners to buy smaller, less expensive HVAC systems, say EPA representatives.

SpecWizard Specs

Dow Roofing Systems Literature

Most Dow Roofing Systems literature is available as downloadable pdf files. For printed literature, contact Dow Roofing Systems at (877) TPO-ROOF ext. 1004 or click HERE to send email request.

SpecWizard Specs

Warranty:
Dow Roofing Systems are available with a variety of warranty coverage limits. For more info click here

Distribution:
Sales Contacts


spacer
your name:   password:   (available for clients only)



Last Update: 2008-11-11










Never Forget