Search for:

Search by:
Company/Trade Name
Product Type

Boral Stone Products

One Owens Corning Pkwy.
Toledo, OH 43659
 
Phone:419-248-6405
 
Web Site: www.culturedstone.com
stone and brick by Boral Stone Products

Continuing Education Logo
send email   send email send email   request catalog
send email   USA repssend email   International reps

Specs for stone and brick                   BIM for stone and brick                  

Overview:
All you need from start to finish. And everything in between. There's a reason why Cultured Stone® is The Preferred Name In Stone!

We offer an extensive selection of Cultured Stone® textures and colors. We also offer a full line of Cultured Brick® products and Architectural Stone Trim accessories. Options that give you nearly endless ways to create awe-inspiring custom looks.

Add a new dimension to your imagination. We have design tools that make it easy for you and your customers to visualize your designs including Fireplace Design Solutions®, Exterior FX® design visualization software and our newly enhanced StoneCAD® 5.0 software. This complete resource for designing with Cultured Stone® veneer allows you to download elements and render drawings at the highest levels creating unique treatments that can beautifully define your customers' projects.

Get the job done beautifully. Whether it's for an interior or exterior, Cultured Stone® products are designed to be lightweight and easy to install. It's no wonder that for 45 years, we've turned the heads of the best in the industry.

Cultured Stone® is a registered trademark of Owens Corning.

Products Trade Name Description Content

Cultured Stone Textures

NEW
Cultured Stone® Limestone

Golden Buckeye Molded from limestone quarried in the upper Midwest, Cultured Stone® Limestone replicates this popular building material to a T. Our newest edition, Golden Buckeye, adds radiance to an already colorful product line.

BIM Objects for NEW<BR>Cultured Stone® Limestone<BR><BR>

Cultured Stone Textures

Blended Textures
Boral Stone Products Cultured Stone Textures<BR><BR>
click to enlarge
These textures come in matching colors. When you blend them on site in whatever proportion you choose, the mixture produces a rugged texture fit for any informal setting. Their compatible colors accent and harmonize with other contemporary materials including stucco, wood, brick and vinyl.

BIM Objects for Cultured Stone Textures<BR><BR>

Cobblefield®
The distinctive look of Cultured Stone® Cobblefield® is designed to emulate the architecture of rural 19th-century America. Its rugged refinement makes it equally at home in residential or commercial settings.
  • Stone sizes: 2"–8" x 4"–20"
  • 9 colors available


BIM Objects for

Coral Stone
The delicate fossil patterns and unique surface characteristics of Coral Stone complement contemporary architecture and design beautifully. It can be installed as a random ashlar or in a repeating pattern.
  • Stone sizes: 4" x 4", 4" x 8", 4" x 12", 8" x 8", 8" x 12", 12" x 12" and 12" x 16"
  • Corner sizes: 4", 8" and 12" heights with 4" and 8" lengths
  • Average thickness: 1 1/8" and sized for a ½" mortar joint
  • 1 color available


BIM Objects for

Country
Ledgestone
Boral Stone Products
click to enlarge
The extensive palette of installer-friendly Country Ledgestone differentiates one Ledgestone from another. It also provides a more subtle blend of color. For a bolder, more random look, pair with Cultured Stone® Dressed Fieldstone in matching or complementary colors.
  • Stone sizes: 1 ½"–6 ½" x 4 ¾"–22"
  • 12 colors available


BIM Objects for

Dressed
Fieldstone
The rugged look of Dressed Fieldstone complements any natural environment. Its rich texture and range of color enhance a multitude of architectural designs.
  • Stone sizes: 2 ½"–22"
  • 5 colors available


BIM Objects for

Drystack
Ledgestone
Boral Stone Products
click to enlarge
The texture and variation of Drystack Ledgestone capture both light and shadow. Individual stones come in carefully-selected, pre-shaped incremental sizes to accommodate tight-fitted installation. Its rustic color palette blends well with contemporary roofing and wall finishes.
  • Stone sizes: 1"–4" x 4"–16"
  • 5 colors available


BIM Objects for

European
Castle
Beauty that is timeless and installation that's easy. European Castle Stone is as elegant as it is practical. Its patented interlocking mortar grooves create a precise, groutless appearance fit for stately exteriors and grand interiors alike.
  • Stone sizes: 2"–12" x 2"–16"
  • 5 colors available


BIM Objects for

Del Mare Ledgestone®
It’s as if the combined forces of earth, wind and sea over thousands of years created Del Mare Ledgestone® stone veneer. Inspired by stones found along the Mediterranean and Pacific Island coasts, the appeal of its intricate textures and rich colors is timeless.
  • Stone sizes: 1½"-9" in height x 4½"-16½" in length. Thickness: ¾"-2½".
  • 6 colors available


BIM Objects for

Limestone
Molded from limestone quarried in the upper Midwest, Cultured Stone® Limestone replicates this popular building material to a T. The rough, hand-split surface in a variety of colors lends itself to any number of possibilities.
  • Stone sizes: 1 ¼"–6" in height, 4"–16 ¾" in length
  • 7 colors available


BIM Objects for

Old Country
Fieldstone
Boral Stone Products
click to enlarge
Old Country Fieldstone brings country charm to the 21st century with a wide variety of looks. Use a wide, overgrouted joint to deliver a random Tuscan look or a sturdy rural appeal. A tight-fitted horizontal emphasis provides a more formal look.
  • Stone sizes: 1 ½"–10" x 4"–16"
  • 6 colors available


BIM Objects for

Pro-Fit® Alpine
Ledgestone
Boral Stone Products
click to enlarge
Pro-Fit® Alpine Ledgestone provides a rustic outdoor look that's easy to install. This precise, rugged Ledgestone texture provides color and shadow creation for a variety of design opportunities.
  • Stone module sizes: 4" x 8"–20"
  • 6 colors available.


BIM Objects for

Pro-Fit®
Ledgestone
Pro-Fit® Ledgestone is a practical way to achieve a custom look. Small-scale, low-relief stones are meticulously bundled together to form modular components of equal heights. The component pieces feature a patented interlocking mortar groove for a secure adhesion without grouted joints.
  • Stone module sizes: 4" x 8"–20"
  • 6 colors available


BIM Objects for

River Rock
Boral Stone Products
click to enlarge
Randomly shaped River Rock has the warm and inviting look of stones rounded by years of tumbling in a northern forest riverbed. Comfortable and timeless, River Rock can be used to accentuate a variety of interior and exterior designs.
  • Stone sizes: 2"–14"
  • 6 colors available


BIM Objects for

Rock Face
Highly versatile Rockface is a perfect fit for two of today's hottest looks–contemporary and Old World. Rockface not only lends itself to varying styles, but also to various applications including homes, signage, landscaping and commercial environments.
  • Stone sizes: 4"–12" x 4"–16"
  • Corner sizes: 4", 8" and 12"
  • 5 colors available


BIM Objects for

Southern
Ledgestone
Boral Stone Products
click to enlarge
Southern Ledgestone offers a rugged and informal appeal with its rough texture and decided irregularity. Tight-fitted or mortared, Southern Ledgestone can be used to achieve a number of unique treatments.
  • Stone sizes: 1/2"–6" x 4"–20"
  • 9 colors available


BIM Objects for

Split Face
The hand-dressed and exposed Split Face texture provides dramatic veining and the brilliance of freshly revealed colors. Cultured Stone® Split Face flatters any interior or exterior wall.
  • Stone sizes: 4"–18"
  • 3 colors available


BIM Objects for

Stream Stone
Stream Stone has a smooth, rounded texture that convincingly reproduces the look of worn stones found in rippling streams. It provides realistic color blends and can be used as an accent or to adorn an entire wall.
  • Stone sizes: 2"–12"
  • Skimmers: Average 2 ½" x 3 ½"–8"
  • 3 colors available


BIM Objects for

Ancient Villa Ledgestone™
Ancient Villa Ledgestone™ stone veneer speaks to a time when homes and other buildings were crafted from stones close at hand. A design that has remained virtually unchanged throughout the ages, its blend of regular and irregular shapes epitomizes rustic charm.
  • Stone sizes: 2"-12" in height x 5"-16" in length. Thickness: 1¼"-1¾"
  • 3 colors available


BIM Objects for

Cultured Brick Veneer

Cultured Brick® Veneer

Used Brick
Boral Stone Products Cultured Brick® Veneer<BR><BR>
click to enlarge
Used Brick veneer looks like full thickness brick, but since it's only 1/2" thick it can be installed anywhere. Take it from a leader who knows. If we make homes look good, imagine how we make the owners feel.
  • Brick sizes: 2 ½"x8"
  • Corner sizes: 4" return
  • 2 colors available


Architectural Stone Trim

Specs for

Architectural Stone Trim

Capstones
Boral Stone Products Architectural Stone Trim<BR><BR>
click to enlarge
Cultured Stone® Capstones can help provide protection–and a beautifully finished look–to walls, columns and piers. For exterior walls or piers, a sloped cap that extends beyond the stone facing is recommended. In cold climate regions, using corner pieces as wall caps is not recommended.
  • Capstone sizes: 6" x 20", 12" x 20", 16" x 20", 24" x 24", 32" x 32"
  • 5 colors available


BIM Objects for Architectural Stone Trim<BR><BR>

Electrical Box
Stones
Functional and stylish, light fixture stones are designed with a stone surface texture that can be used with virtually any Cultured Stone wall veneer. They even work well with cultured brick thin brick veneer, stucco and other exterior materials.

BIM Objects for

Hearthstones
Cultured Stone® Hearthstones match or complement every Cultured Stone® manufactured stone veneer color and texture. The perfect way to create interior synergy.
  • Stone sizes: 19" x 20"
  • 9 colors available


BIM Objects for

Trim Stones &
Keystones
Cultured Stone® Trim Stones and Keystones are available in a range of carefully chosen colors designed to complement, blend or contrast with virtually any stone and/or stucco treatment. They can also be cut or shaped to conform to any arch radius, offering tremendous design flexibility.
  • Trim Stone sizes (nominal): 6"x 8" x 1 7/8"
  • Keystone sizes (nominal): 5 ½" (bottom) x 8" (top) x 10" (height) x 1 7/8" (thickness)
  • 4 colors available


BIM Objects for

Tuscan Lintels
Boral Stone Products
click to enlarge
Cultured Stone® Tuscan Lintels are used to boldly trim out headers over windows and doorways. They’re the perfect way to take an exterior design to a whole new level.
  • Stone sizes: 6" x 22" x 2 5/8"
  • 4 colors available


Watertables &
Sills
Cultured Stone® Watertables and Sills are as functional as they are attractive. Specifically designed for use at the top of a stone wainscot or a variety of sill applications, they have the right pitch and a drip edge for water runoff.
  • Stone sizes: 2½" x 18" (nominal)
  • 5 colors available



Warranty:
Cultured Stone® brand products offer a 50-year limited warranty.*

* See Actual Warranty For Details.

Distribution:
See web site for information.


spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-02
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget