Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Style-Mark Inc. |

960 W. Barre Rd.
P. O. Box 301
Archbold, OH 43502
 
Toll Free:800-446-3040
Phone:419-445-0116
Fax:419-445-4440
 
request catalogRequest
Catalog
    send email Send Message to
Style-Mark Inc.
   
   
 
Web Site: www.style-mark.com


Style-Mark Inc. manufactures building products relating to:


[ 06 ] Wood and Plastics
[ 06220 ] Millwork
[ 06221 ] Wood Trim*
[ 06450 ] Standing and Running Trim
[ 06600 ] Glass-Fiber-Reinforced Plastic
[ 06600 ] PLASTIC FABRICATIONS
[ 06610 ] Plastic Railings*
[ 06612 ] PVC Railings and Decking*
[ 06620 ] Polymer Safety Railing*
[ 10 ] Specialties
[ 10200 ] LOUVERS AND VENTS

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2003-11-14

Related News:
2008-06-09CertainTeed Corporation Supports Habitat for Humanity’s 2008 Home Builders Blitz
2008-06-05LIGHTWEIGHT DESIGN is now a choice with Turncraft's Poly-Classic® DuraGlass™ columns that are made from pultruded fiberglass and are available in square, non-tapered Tuscan styling, This advanced material weighs approximately 65% less than FRP...
2008-05-15InPro Corporation has a NEW SpecWizard for Solid Surfaces
2008-05-07Spectrim Building Products has added 37 NEW CAD Details for their Mouldings and Wainscotting
2008-04-25Spectrim Building Products, LLC has a NEW SpecWizard for Simulated Wood Trim












Never Forget