Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Sunrise Systems Inc. | displays and signage

720 Washington St.
Pembroke, MA 02359
 
Phone:781-826-9706
Fax:781-826-0061
 
request catalogRequest
Catalog
    send email Send Message to
Sunrise Systems Inc.
   
   
 
Web Site: www.sunrisesystems.com
e-mail: send email


Sunrise Systems Inc. manufactures displays and signage building products relating to:


[ 10 ] Specialties
[ 10400 ] IDENTIFICATION DEVICES
[ 10410 ] Directories
[ 10410 ] Electronic Directories
[ 10416 ] Computerized Directories & Message Boards*

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2005-07-25

displays and signage Related News:
2008-07-09Vista System has been recognized by SEGD as a company that employs Green practices in the creation of its modular system.
2008-06-27Metallic Arts recently designed a 60 inch die cast aluminum full color seal for the city of Palm Beach, Florida.
2008-06-23Vista System International recently supplied its elegant and easily updateable directory signage to Trivalent, for installation at the Olymp healthcare center located at Moscow, Russia.
2008-06-05Draper, Inc. is expanding its line of motorized lift products to include lifts for flat panel displays. Draper’s new Flat Screen Lift will handle flat panel displays up to 65”, while adding less than 5” to the overall depth.
2008-06-02Vista System International recently supplied its noticeable and easily updateable Vista Light signage to I Associates, for installation at the Boston Celtics and Bruins home arena - The TD Banknorth Garden Stadium.












Never Forget