Search for:

Search by:
Company/Trade Name
Product Type

T Clear Corporation / FinPan, Inc.

3255 Symmes Rd.
Hamilton, OH 45015
 
Toll Free:800-544-7398
Phone:513-870-9246
Fax:513-870-9606
 
Web Site: www.tclear.com
www.finpan.com
backerboard and Panels by T Clear Corporation / FinPan, Inc.
send email   send email send email   request catalog

Specs for backerboard and Panels                   CAD for backerboard and Panels                  
Products Trade Name Description Content

T Clear Protected Membrane Roof System

Roof Panels

LIGHTGUARD® PMR
T Clear Corporation / FinPan, Inc. Roof Panels<BR><BR>
click to enlarge
LIGHTGUARD® PMR roof panels provide both insulation and lightweight ballast for Protected Membrane Roof Systems. Panels are composed of Dow Styrofoam with a 3/8-inch latex-modified concrete topping on a 2'x4' tongue-and-groove panel, weighing 4.5 lb. per square foot per panel.

Specs for Roof Panels<BR><BR> CAD Details for Roof Panels<BR><BR>

Insulated Roof Panels

HEAVYGUARD® PMR HEAVYGUARD® PMR panels provide both insulation and heavyweight ballast for Protected Membrane Roof Systems. Panels are composed of Dow Styrofoam with a 15/16-inch latex-modified concrete topping on a 2'x4' tongue-and-groove panel, weighing 11 lb. per square foot per panel.

.
Specs for Insulated Roof Panels<BR><BR> CAD Details for Insulated Roof Panels<BR><BR>

T Clear Insulated Drainage Systems

Below-Grade Insulation

THERMADRY®
T Clear Corporation / FinPan, Inc. Below-Grade Insulation<BR><BR>
click to enlarge
T. Clear insulating drainage panels are manufactured with a series of closely spaced vertical and horizontal channels that help direct ground water flow to the drain. Adhered to the channeled surface is a spunbonded geotextile filtration fabric preventing soil from entering and clogging the channels.

Mineral wool and glass fiber drainage products deform when compressive load is applied. THERMADRY® Insulating Drainage Panels withstand compressive loads limits with deformation to less than 1.5% over a 20-year time frame. As a result, high drainage rates and insulation values are maintained.

Specs for Below-Grade Insulation<BR><BR> CAD Details for Below-Grade Insulation<BR><BR>

T Clear SIPS Housing Systems

Concrete Structural Insulated Panel (C-SIP) System

C-SIP
T Clear Corporation / FinPan, Inc. Concrete Structural Insulated Panel (C-SIP) System<BR><BR>
click to enlarge
Each panel is a structural unit that is manufactured to a precise engineering standard. The panels consist of an outer and inner skin of concrete backer board, which are glued to an expanded or extruded polystyrene foam core. The resulting product is a laminated panel that is structurally strong, durable and offers a high insulation value. The panels are fabricated at the factory and shipped to the building site for assembly.

The C-SIP system is a design and construction method using engineered panels to build the exterior walls and roof rather than conventional 2' X 4' and truss construction or other methods of building. Each C-SIP system is individually designed to meet the specific requirements of your home or commercial building.

Specs for Concrete Structural Insulated Panel (C-SIP) System<BR><BR> CAD Details for Concrete Structural Insulated Panel (C-SIP) System<BR><BR>

OSB-SIPS Roofing

OSB-SIPS The use of panels in the roof system provides full use of interior space and offers dramatic vaulted ceilings. Interior space that otherwise would be lost to attics can be used for lofts and/or heated or cooled storage areas.
  • Panels can be any size up to 8' x 24'
  • EPS foam core with OSB 7/16 skins
  • Roof panels can be 6" or 8" thick
  • Up to 160 mph wind design available
  • More energy efficient – 30% to 50% over stick built
  • Quick construction to get dried-in fast
  • Panels are strong, light and easy to assemble
  • Panels are fabricated to your design needs
  • Meets both commercial and residential requirements
  • Code compliant/third-party inspection


Specs for OSB-SIPS Roofing<BR><BR> CAD Details for OSB-SIPS Roofing<BR><BR>

Concrete Structural Insulated Panel System

ProTEC® Residential and light commercial buildings constructed with ProTEC® C-SIP Systems are strong and tight. They are energy efficient, resistant to mold and mildew, and environmentally sound. They are, simply, built to last.

Walls go up in a fraction of the time. Using simple tools, a small crew can typically erect the walls in significantly less time than it takes for conventional framing. Because of the Util-A-Crete® facings, time and materials are saved when finishing both the interior and exterior surfaces. ProTEC® Panels come standard with pre-cut electrical chases to help speed the wiring operation. This means fewer delays, resulting in a quicker overall construction cycle.

Specs for Concrete Structural Insulated Panel System<BR><BR> CAD Details for Concrete Structural Insulated Panel System<BR><BR>

T Clear Insulated Wall Systems

Concrete Insulated Sheathing Panels

ProGUARD®
T Clear Corporation / FinPan, Inc. Concrete Insulated Sheathing Panels<BR><BR>
click to enlarge
ProGUARD® wall panels consist of a lightweight, impact-resistant concrete sheet laminated to a continuous layer of rigid insulation – providing a wall system that installs faster than conventional building techniques.

ProGUARD® Insulated Sheathing Panels also provide superior thermal protection with shiplapped edges that eliminate thermal breaks. All joints are sealed with acrylic waterproofing and fiberglass mesh, providing an airtight seal.

Specs for Concrete Insulated Sheathing Panels<BR><BR> CAD Details for Concrete Insulated Sheathing Panels<BR><BR>

Perimeter Wall Panels

CFI Concrete Faced Insulated (CFI) Perimeter Wall Panels are manufactured using Dow Styrofoam extruded polystyrene insulation, with a factory-applied 5/16-inch latex-modified concrete coating. Panels are 2'x4' with tongue-and-groove edges on the 4' length.

Specs for Perimeter Wall Panels<BR><BR> CAD Details for Perimeter Wall Panels<BR><BR>

T Clear Accessories

Accessories

Fasteners
Tools
T.Clear White Coating
WaterArmor
Fiberglass Tape

T Clear Resource Library

T Clear Resource Library



T. Clear Green Position

T. Clear Green Position

T. Clear Corporation's innovative thinking has created a family of quality, long-lasting building products that use thin concrete extrusion technology combined with energy-efficient polystyrene insulation to produce interior and exterior sustainable applications.

T. Clear is proud to be an Energy Star Partner and member of the U.S. Green Building Council.

Fin Pan Backer Boards

Concrete Backer Board

ProTEC™
T Clear Corporation / FinPan, Inc. Concrete Backer Board<BR><BR>
click to enlarge
ProTEC™ is a superior underlayment for interior and exterior applications. ProTEC™ provides a stable, long-lasting foundation for ceramic tile and other facing materials used on floors, walls, ceilings, countertops and exteriors.

Backer Board

Util-A-Crete®
T Clear Corporation / FinPan, Inc. Backer Board<BR><BR>
click to enlarge
Util-A-Crete® is a superior underlayment for interior and exterior applications. Util-A-Crete® provides a stable, long-lasting foundation for ceramic tile and other facing materials used on floors, walls, ceilings, countertops and exteriors.

Lightweight Waterproof Backer Board

ProPanel®
T Clear Corporation / FinPan, Inc. Lightweight Waterproof Backer Board<BR><BR>
click to enlarge
ProPanel® is a new generation of backer board that offers waterproof performance all in a six-pound board. ProPanel® consists of high-density expanded polystyrene reinforced on both sides with fiberglass mesh and a polymer cement coating.

Composite Backer Board

TI-PROBOARD TI-PROBOARD is a sustainable, durable and virtually maintenance-free underlayment for exterior deck porcelain tile installations. TI-PROBOARD is a composite panel that is unaffected by expansion, contraction or exterior weather conditions.

Fin Pan PreFormed® Ready-To-Tile Bathroom Products

ProPan Shower Base

PreFormed®
T Clear Corporation / FinPan, Inc. ProPan Shower Base<BR><BR>
click to enlarge
ProPan Shower Pans are made from high-density polystyrene with a liquid-applied waterproof coating that creates a code-required slope. ProPan Shower Bases have the proper slope and drain assembly built-in. With ProPan, contractors have the ability to modify pans on the job site.

Shower Pans

PreFormed® PreFormed® Shower Pans are made from high-density polystyrene, ProTEC™ Concrete Backer Board, and wrapped in fiberglass mesh with a liquid-applied waterproof coating. PreFormed® Shower Pans have the proper slope, drain assembly and curb built-in.

Niches

PreFormed® PreFormed® Niches are molded from high-density polystyrene with a liquid-applied waterproof coating. PreFormed® Niches' unique in-wall design allows them to be tiled with the same tile as the walls. Niches can also be used as a decorative nook in kitchens, foyers or any other area of a home imagined.

Seats

PreFormed® PreFormed® Seats are made from high-density polystyrene with a liquid-applied waterproof coating..

Slopes

PreFormed® PreFormed® Slopes are designed to create the code-required slope under a waterproofing membrane. PreFormed® Slopes allow you to easily install the pan liner mortar bed in one day.

Curbs

Preformed® PreFormed® Curb Overlays and Full-Foam Curbs are made from high-density polystyrene with a liquid-applied waterproof coating on the outer surface. Curb Overlays also have a fiberglass mesh reinforcement integrated into the product for further strength and bonding power.

Fin Pan Accessories

Accessories

FinPan offers fasteners and sealant to help make your installations easy and fas. Be sure to ask your FinPan representative for the right accessories to insure a proper installation.

Fasteners
Polyurethane Sealant

Fin Pan Waterproofing

Liquid-Applied Air/Water Resistive Barrier

WaterArmor®
T Clear Corporation / FinPan, Inc. Liquid-Applied Air/Water Resistive Barrier<BR><BR>
click to enlarge
WaterArmor® is a ready-to-use, 100% acrylic-based, fiber-reinforced and liquid-applied air/water resistive barrier.

Pan Liner

WaterTite®
T Clear Corporation / FinPan, Inc. Pan Liner<BR><BR>
click to enlarge
The WaterTite® Pan Liner is a 40-mil shower pan liner made from polyvinyl chloride (PVC), ideal for use in tile showers and other concealed waterproofing applications.

Fin Pan Resource Library

Fin Pan Resource Library



Green/LEED Statement

Green/LEED Statement

Our "Green Story" started long before it was ever popular to "be green." Ours begins in the early 1970s, when the founder of our company had the vision to produce sustainable, durable and energy-efficient products. He saw that current building practices and products were not, in the long run, lifecycle cost-efficient or consumer responsible. Today our vision continues to look forward by providing energy-efficient, sustainable, durable and cost-efficient products that consumers can use with confidence.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-01-03
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget