Search for:

Search by:
Company/Trade Name
Product Type

Tamarack Technologies, Inc.

320 Main St.
Buzzards Bay, MA 02532
 
Toll Free:800-222-5932
Phone:508-759-4660
Fax:508-759-6001
 
Web Site: www.tamtech.com
whole house coolers by Tamarack Technologies, Inc.
send email   send email send email   request catalog
send email   USA repssend email   Canadian reps

PDF HVAC Equipment e-Catalog                   LEED product data for whole house coolers                  

Overview:
Tamarack Technologies, Inc., headquartered on Cape Cod Massachusetts was founded in 1993. Tamarack is an industry leader in ventilation solutions, manufacturing state-of-the-art whole house fans, indoor air exchange products and electronic controls using minimal or no energy. Our products save money, are maintenance free and reduce the carbon footprint while delivering a cleaner, comfy, healthier home environment.

Products Trade Name Description Content

Whole House Fans

HV1600 Whole House Fan

HV1600
Tamarack Technologies, Inc. HV1600 Whole House Fan<BR><BR>
click to enlarge
  • Quick and easy installation!
  • The only brand with R38 Insulated sealed doors
  • 2-Speed 1,150/1,600 CFM Radio frequency remote control
  • Vertical (wall) or Horizontal (attic floor) installation
  • Save energy $'s and reduce your carbon footprint
  • Includes interior grille, 6' power cord and a radio frequency remote control.


PDF HV1600 Whole House Fan<BR><BR> e-Catalog Green Product Data for HV1600 Whole House Fan<BR><BR>

HV1000 Whole House Fan

HV1000® THE ONLY brand with R38 insulated sealed doors
  • Save energy $'s and reduce your carbon footprint
  • Vertical (wall) or Horizontal (attic floor) application
  • Moves 1,150 CFM using only 78 watts!
  • Interior grille included
  • Hardwired for power and control (control not included)


PDF HV1000 Whole House Fan<BR><BR> e-Catalog Green Product Data for HV1000 Whole House Fan<BR><BR>

Ghost Whole House Fan

Tti-GH
  • Easy installation !
  • The only brand with R38 Insulated sealed doors !
  • Includes white interior grille, 6' power cord and radio frequency remote control.


PDF Ghost Whole House Fan<BR><BR> e-Catalog Green Product Data for Ghost Whole House Fan<BR><BR>

TC1000-H Solid Roof/Wall Home Ventilator Brown

TC1000-H
Tamarack Technologies, Inc. TC1000-H Solid Roof/Wall Home Ventilator Brown<BR><BR>
click to enlarge
The TC1000H is the only ventilating fan manufactured in the USA for use in solid roof or wall applications. Two energy efficient maintenance free motors move 800 cubic feet of air per minute.

PDF TC1000-H Solid Roof/Wall Home Ventilator Brown<BR><BR> e-Catalog Green Product Data for TC1000-H Solid Roof/Wall Home Ventilator Brown<BR><BR>

Evergreen Whole House Fan

Tti-HV1450 The HV1450 whole house fan draws cool air into the home and pushes it out the attic!
  • Moves 1,450 CFM, Save energy $'s and reduce your carbon footprint !
  • 1-piece R-4 insulated gravity operated damper.
  • Requires hard wiring for both power and control (control not included).
  • Maintenance free, includes interior grille.

PDF Evergreen Whole House Fan<BR><BR> e-Catalog Green Product Data for Evergreen Whole House Fan<BR><BR>

Infinity Ducted Whole House Ventilation System

TTi-INF
Tamarack Technologies, Inc. Infinity Ducted Whole House Ventilation System<BR><BR>
click to enlarge
Bring air in, or exhaust air out or do both at the same time. It's YOUR choice !!
  • Moves 2,200 cubic feet of air per minute.
  • THE solution for homes with sealed attics.
  • Operates with any line voltage control (customer supplied)
  • Reduce mold, mildew and save on energy expense versus air conditioning.
  • Galvanized steel frame with a durable powder coat finish.


PDF Infinity Ducted Whole House Ventilation System<BR><BR> e-Catalog Green Product Data for Infinity Ducted Whole House Ventilation System<BR><BR>

Infinity-1 Ducted Fan W/Make Up Air Kit

TTi-INF1-PK The Infinity-1 whole house fresh air relief system includes the major components to provide 1,100 cfm of make up air in the home. Just add a control and ducting.

Powerful 1,100 cfm maintenance free fan motor. Housing composed of galvanized steel and green powder coat, fitted with 2-10" duct collars.

PDF Infinity-1 Ducted Fan W/Make Up Air Kit<BR><BR> e-Catalog Green Product Data for Infinity-1 Ducted Fan W/Make Up Air Kit<BR><BR>

Infinity-1 Ducted Fan W/Exhaust Kit

TTi-INF1-NK The Infinity 1 value kit includes the major components to make your own whole house ventilation system. Just add a control and ducting.

Powerful 1,100 cfm maintenance free fan motor. Housing composed of galvanized steel and green powder coat, fitted with 2-10" duct collars.

PDF Infinity-1 Ducted Fan W/Exhaust Kit<BR><BR> e-Catalog Green Product Data for Infinity-1 Ducted Fan W/Exhaust Kit<BR><BR>

Pressure Balancing

Perfect Balance In-Door Pressure Balancer

TTi-RAP-D
Tamarack Technologies, Inc. Perfect Balance In-Door Pressure Balancer <BR><BR>
click to enlarge
Attractive/Inexpensive option for solving indoor pressure imbalances caused by the HVAC system.

  • At 3 Pascals achieves 250 cfm of air flow. (pressure relief)
  • Durable ABS plastic (paintable) and interior baffle to mitigate noise and light. Comes in White.
  • Fits a 24" Width X 4" Height rough opening at the bottom of most standard size doors.
  • Balance the pressure, mitigate mold and mildew, and make your HVAC system perform!
  • Lifetime Warranty !


PDF Perfect Balance In-Door Pressure Balancer <BR><BR> e-Catalog Green Product Data for Perfect Balance In-Door Pressure Balancer <BR><BR>

Return Air Pathway (R.A.P.)

Tti-RAPR12.12
Tamarack Technologies, Inc. Return Air Pathway (R.A.P.)
click to enlarge
The Return Air Pathway Retro-fit (RAPR) allows the movement of air from one room to the next, equalizing pressure in the home while dampening sound and light transmission. The RAPR is designed for easy installation in existing walls.

PDF Return Air Pathway (R.A.P.) e-Catalog Green Product Data for Return Air Pathway (R.A.P.)

Fan Controls

Airetrak Advantage 1-A Programmable Bath Fan Control

1A Advantage®
TTi-AtrakAV
Tamarack Technologies, Inc. Airetrak Advantage 1-A Programmable Bath Fan Control<BR><BR>
click to enlarge
Tamarack Airetrak 1A Advantage®
  • The ONLY control with an LED clock, programmable fan and light control
  • Multiple fan cycle, full speed on demand
  • Operates both bath fan and bath fan light
  • U.L. 1917 and CSA C22.2 #156 certified
  • Constantly removes moisture from the bath
  • Suitable for new or existing construction
  • One year replacement warranty
  • Improves indoor air quality
  • Simple, fast programming


PDF Airetrak Advantage 1-A Programmable Bath Fan Control<BR><BR> e-Catalog Green Product Data for Airetrak Advantage 1-A Programmable Bath Fan Control<BR><BR>

Airetrak Constant Duty Fan Control

Tti-AtrakCD The Tamarack Airetrak® constant duty (CD) control will earn Energy Star points, meet ASHRAE 62.2 standards and improve indoor air quality.

The AiretrakCD® is used in lieu of a regular wall switch for the bath fan. It sets the fan motor to run at a desired low speed 24/7 (12 settings available). Press the button to get full fan flow, press it again to return to low flow. Specified in weatherization programs through out the United States.

PDF Airetrak Constant Duty Fan Control<BR><BR> e-Catalog Green Product Data for Airetrak Constant Duty Fan Control<BR><BR>

Airetrak 62.2 Bathroom Fan Control

Tti-UFC
Tamarack Technologies, Inc. Airetrak 62.2 Bathroom Fan Control<BR><BR>
click to enlarge
Easy to install, the Airetrak® 62.2 converts the bathroom fan switch from an on/off to deliver a constant low flow and full speed on demand. Meets ASHRAE 62.2 indoor air quality requirements. ETL approved. Use the chart to match your fans flow with the correct color control.

PDF Airetrak 62.2 Bathroom Fan Control<BR><BR> e-Catalog Green Product Data for Airetrak 62.2 Bathroom Fan Control<BR><BR>

Backdraft Dampers

Backdraft Dampers

Cape Backdraft Damper
Tamarack Technologies, Inc. Backdraft Dampers<BR><BR>
click to enlarge
The Tamarack Cape Backdraft Damper is a non-mechanical in-line one way air flow valve that requires minimal pressure to operate, has no moving parts and tested to UL 723 standards. Get the full force of your fan with this non-restrictive damper which fits snugly inside the duct. 5 sizes available.

PDF Backdraft Dampers<BR><BR> e-Catalog Green Product Data for Backdraft Dampers<BR><BR>

Garage Ventilation

Green Product Data for

Dragon II Garage Fan

TTi-DR180
Tamarack Technologies, Inc. Dragon II Garage Fan<BR><BR>
click to enlarge
Breathe easy when the Dragon II garage fan removes toxic air caused by unhealthy fumes from gasoline, fertilizer, paints, pesticides and auto exhaust.

The Dragon II is quiet, energy efficient maintenance free and designed for through the wall installation. The outside hood can be painted, includes a white interior grille and a built-in spring loaded backdraft damper. Note: Actual color of the outside hood is BLACK.

PDF Dragon II Garage Fan<BR><BR> e-Catalog Green Product Data for Dragon II Garage Fan<BR><BR>

Manufactured Housing Fans

Manufactured Housing Fans

Mainstream
Tamarack Technologies, Inc. Manufactured Housing Fans<BR><BR>
click to enlarge
The Mainstream is a direct replacement bath fan for manufactured housing.
65 CFM @.1 static pressure
120 vac / 16.5 watts / .22 amp

PDF Manufactured Housing Fans<BR><BR> e-Catalog Green Product Data for Manufactured Housing Fans<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-01
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget