Search for:

Search by:
Company/Trade Name
Product Type

Temple-Inland Forest Products Corp. - Gypsum Products

303 S. Temple Dr.
P. O. Box N
Diboll, TX 75941
 
Toll Free:800-231-6060
Phone:972-467-3499
Fax:972-231-6193
 
Web Site: www.templeinland.com
backer and sheathing by Temple-Inland Forest Products Corp. - Gypsum Products

Continuing Education Logo
Glenn Miller
send email   send email send email   request catalog

Specs for backer and sheathing                   CAD for backer and sheathing                   BIM for backer and sheathing                   PDF Gypsum Board e-Catalog                   LEED product data for backer and sheathing                  

Overview:
Temple-Inland has been dedicated to increasing the productivity of architects, specifiers, builders and remodelers for over 100 years. With a wide product line that includes over 20 different drywall formulations and over 70 width, length and thickness combinations, we deliver the right board for every project. Temple-Inland board is formulated to meet a wide variety of performance needs including fire and water resistance, finishing flexibility, noise control, enhanced durability and mold protection. Designed to deliver consistent quality and performance, our constantly evolving product line also includes engineered wood siding, trim, roofing substrate and a wide variety of fiberboard products.

Products Trade Name Description Content

GreenGlass® Fiberglass-Faced Gypsum Products

GreenGlass® Gypsum Sheathing

GreenGlass®
Temple-Inland Forest Products Corp. - Gypsum Products GreenGlass® Gypsum Sheathing
click to enlarge
GreenGlass® is Temple-Inland’s newest and most moisture- and mold-resistant fiberglass-faced gypsum product line. Developed for commercial, multi-family and residential applications, GreenGlass sets the highest new standard of recycled content in the industry. Not only does it deliver the mold and moisture resistance you expect from fiberglass, but with at least 90% SCS-certified recycled content, Greenglass contributes valuable credits in environmental rating systems like LEED and the NAHB’s Green Building Standard.

Specs for GreenGlass® Gypsum Sheathing BIM Objects for GreenGlass® Gypsum Sheathing PDF GreenGlass® Gypsum Sheathing e-Catalog Green Product Data for GreenGlass® Gypsum Sheathing

Interior Board

GreenGlass®
Temple-Inland Forest Products Corp. - Gypsum Products Interior Board<BR><BR>
click to enlarge
GreenGlass fiberglass-faced gypsum board is our premium interior panel. It was designed to provide the highest level of mold and moisture protection combined with an exceptionally high percentage of recycled content. Ideal for the construction of a range of wall, ceiling and decorative accent structures in both residential and commercial applications, it sets a whole new standard of performance and environmental value.

Specs for Interior Board<BR><BR> BIM Objects for Interior Board<BR><BR> PDF Interior Board<BR><BR> e-Catalog Green Product Data for Interior Board<BR><BR>

Tile Backer

GreenGlass®
Temple-Inland Forest Products Corp. - Gypsum Products Tile Backer<BR><BR>
click to enlarge
GreenGlass tile backer, a fiberglass-faced gypsum board, is a strong, water-resistant substrate for the application of tile in high-moisture, high-humidity commercial and residential environments. Superior for walls, ceilings, shower and tub enclosures, countertops and light flooring, GreenGlass tile backer features a built-in, moisture-blocking coating over naturally mold- and moisture-resistant fiberglass facers laminated to a specially formulated water-resistant core. GreenGlass tile backer also offers a standard-setting minimum of 90% certified recycled gypsum content that can contribute toward credits in multiple green building rating systems.

Specs for Tile Backer<BR><BR> BIM Objects for Tile Backer<BR><BR> PDF Tile Backer<BR><BR> e-Catalog Green Product Data for Tile Backer<BR><BR>

Liner Board

Temple-Inland Forest Products Corp. - Gypsum Products Liner Board<BR><BR>
click to enlarge
GreenGlass fiberglass-faced gypsum liner panels are designed for use in elevators, mechanical/electrical shafts, stairwells and area separation walls. Its tough performance properties make GreenGlass ideal for any environment where protection against mold, moisture, fire and unwanted noise is a priority.

Specs for Liner Board<BR><BR> BIM Objects for Liner Board<BR><BR> PDF Liner Board<BR><BR> e-Catalog Green Product Data for Liner Board<BR><BR>

ComfortGuard® Mold and Moisture Resistant Gypsum Products

ComfortGuard® Mold and Moisture Resistant Gypsum Products

ComfortGuard®
Temple-Inland Forest Products Corp. - Gypsum Products ComfortGuard® Mold and Moisture Resistant Gypsum Products<BR><BR>
click to enlarge
Today, we offer a wider variety of ComfortGuard® gypsum board products than ever before. Specifically engineered to deliver maximum performance in commercial, multi-family and residential environments – all ComfortGuard products offer the same ease of installation the brand is known for – and all feature the powerful TemShield® mold-protection system manufactured into the facers and the core to add proven mold and moisture resistance. We are committed to manufacturing premium ComfortGuard products to ensure our customers have the best solutions to meet the most demanding design challenges.

Specs for ComfortGuard® Mold and Moisture Resistant Gypsum Products<BR><BR> CAD Details for ComfortGuard® Mold and Moisture Resistant Gypsum Products<BR><BR> BIM Objects for ComfortGuard® Mold and Moisture Resistant Gypsum Products<BR><BR> Green Product Data for ComfortGuard® Mold and Moisture Resistant Gypsum Products<BR><BR>

Regular Gypsum Board

ComfortGuard®
Temple-Inland Forest Products Corp. - Gypsum Products Regular Gypsum Board<BR><BR>
click to enlarge
ComfortGuard water- and mold-resistant gypsum board is manufactured with the TemShield mold-protection system integrated into its facers and core. ComfortGuard’s superior surface smoothness ensures trouble-free finishing without added prep. Installation is fast, easy and efficient every time. Produced in 1/2" and fire-resistant 5/8" thicknesses, 48" and 54" widths and lengths of 8', 10', and 12', ComfortGuard is suitable for a broad range of commercial and residential applications.

Specs for Regular Gypsum Board<BR><BR> CAD Details for Regular Gypsum Board<BR><BR> BIM Objects for Regular Gypsum Board<BR><BR> Green Product Data for Regular Gypsum Board<BR><BR>

Sound-Deadening Board

ComfortGuard®
Temple-Inland Forest Products Corp. - Gypsum Products Sound-Deadening Board<BR><BR>
click to enlarge
ComfortGuard sound-deadening gypsum board features two separate specially engineered 5⁄16"-thick gypsum panels, each manufactured with a mold- and moisture-resistant core and facers, laminated together using a viscoelastic polymer. With this pliable adhesive between the two rigid panels, ComfortGuard is a very effective product for interrupting the transmission of noise vibrations through wall and partition assemblies. This makes ComfortGuard the ideal solution to help deliver new, increasingly common code-required, higher STC values.

Specs for Sound-Deadening Board<BR><BR> CAD Details for Sound-Deadening Board<BR><BR> BIM Objects for Sound-Deadening Board<BR><BR> Green Product Data for Sound-Deadening Board<BR><BR>

Abuse and Impact Resistant Board

ComfortGuard®
Temple-Inland Forest Products Corp. - Gypsum Products Abuse and Impact Resistant Board<BR><BR>
click to enlarge
ComfortGuard Abuse-Resistant (AR) gypsum board and ComfortGuard Impact-Resistant (IR) gypsum board are two great solutions for increasing the resistance of a structure's walls to both surface and penetration damage in busy, high-traffic areas. And true to their ComfortGuard name, both products also include our powerful TemShield mold-protection system to add proven mold and moisture resistance. That means whether the risk of damage is moderate or severe, or the issue of concern is contact damage or moisture, ComfortGuard provides the answer both during construction and for years to come.

Specs for Abuse and Impact Resistant Board<BR><BR> CAD Details for Abuse and Impact Resistant Board<BR><BR> BIM Objects for Abuse and Impact Resistant Board<BR><BR> Green Product Data for Abuse and Impact Resistant Board<BR><BR>

Gypsum Board

Temple-Inland Forest Products Corp. - Gypsum Products Gypsum Board<BR><BR>
click to enlarge
Temple-Inland manufactures a full line of quality gypsum board products for fast, cost-efficient wall construction in both residential and commercial applications. Available in a range of dimensions and with a choice of special performance properties, this is one of our fastest growing product lines.

Specs for Gypsum Board<BR><BR> CAD Details for Gypsum Board<BR><BR> BIM Objects for Gypsum Board<BR><BR> Green Product Data for Gypsum Board<BR><BR>

Regular Gypsum

Temple-Inland Forest Products Corp. - Gypsum Products Regular Gypsum<BR><BR>
click to enlarge
Our regular gypsum board is the foundation for beautiful walls. That’s because it offers an easy-to-work-with, smooth, consistent surface. Manufactured in a range of dimensions, it is an efficient, affordable, lightweight material for both remodeling and new construction.

Specs for Regular Gypsum<BR><BR> CAD Details for Regular Gypsum<BR><BR> BIM Objects for Regular Gypsum<BR><BR> Green Product Data for Regular Gypsum<BR><BR>

Wide Gypsum Board

Stretch 54®
Temple-Inland Forest Products Corp. - Gypsum Products Wide Gypsum Board<BR><BR>
click to enlarge
Six inches wider than a standard 48" gypsum board panel, Stretch54 reduces the number of joints in nine-foot walls for a smoother surface, critical for today's thinner wallpapers and new no-texture finishes. That’s because two standard width boards come up one foot short when hanging panels on nine-foot walls. A one-foot filler strip must be used to complete the wall, which also adds an additional joint to tape and float.

Specs for Wide Gypsum Board<BR><BR> CAD Details for Wide Gypsum Board<BR><BR> BIM Objects for Wide Gypsum Board<BR><BR> Green Product Data for Wide Gypsum Board<BR><BR>

Fire-Resistant Gypsum

Temple-Inland Forest Products Corp. - Gypsum Products Fire-Resistant Gypsum<BR><BR>
click to enlarge
Temple-Inland’s fire-resistant gypsum board product line now consists of our standard Type-X panels and our improved Type TG-C panels. This new formula takes the place of our previous Type-C and Type-T products and has been approved for use in almost twice as many UL assemblies.

Specs for Fire-Resistant Gypsum<BR><BR> CAD Details for Fire-Resistant Gypsum<BR><BR> BIM Objects for Fire-Resistant Gypsum<BR><BR> Green Product Data for Fire-Resistant Gypsum<BR><BR>

Water-Resistant Gypsum

Temple-Inland Forest Products Corp. - Gypsum Products Water-Resistant Gypsum<BR><BR>
click to enlarge
Covered with a water-repellent green face paper, Temple-Inland water-resistant gypsum board is an excellent wall and ceiling construction material for high humidity areas. It may also be used as a base for the application of ceramic tile or other types of adhesively applied wall panels in most circumstances.* Installed and finished like regular gypsum board when not covered by decorative wall panels, it provides a perfect blend of convenience, performance and durability.

Specs for Water-Resistant Gypsum<BR><BR> CAD Details for Water-Resistant Gypsum<BR><BR> BIM Objects for Water-Resistant Gypsum<BR><BR> Green Product Data for Water-Resistant Gypsum<BR><BR>

Gypsum Sheathing

Temple-Inland Forest Products Corp. - Gypsum Products Gypsum Sheathing<BR><BR>
click to enlarge
Combining a treated gypsum core with a water-repellent face paper, gypsum sheathing improves structural strength while enhancing weather and fire resistance at an affordable installed cost. It is suitable for installation under many types of exterior surfaces including masonry veneer and all types of siding.

Specs for Gypsum Sheathing<BR><BR> CAD Details for Gypsum Sheathing<BR><BR> BIM Objects for Gypsum Sheathing<BR><BR> Green Product Data for Gypsum Sheathing<BR><BR>

Mold- and Water-Resistant Structural Gypsum Sheathing

StructGuard® TS
Temple-Inland Forest Products Corp. - Gypsum Products Mold- and Water-Resistant Structural Gypsum Sheathing<BR><BR>
click to enlarge
StructGuard® TS is the structural gypsum sheathing that also simplifies application, maximizes moisture, mold and fire resistance and provides exceptional cost efficiency and stability. All in addition to delivering code-recognized wall bracing strength.

Specs for Mold- and Water-Resistant Structural Gypsum Sheathing<BR><BR> CAD Details for Mold- and Water-Resistant Structural Gypsum Sheathing<BR><BR> BIM Objects for Mold- and Water-Resistant Structural Gypsum Sheathing<BR><BR> Green Product Data for Mold- and Water-Resistant Structural Gypsum Sheathing<BR><BR>

Ceiling Board

Span 24®
Temple-Inland Forest Products Corp. - Gypsum Products Ceiling Board<BR><BR>
click to enlarge
Span24® is a 1/2" gypsum board specifically designed to maintain exceptional flatness on ceilings framed 24" o.c. Thinner and lighter than traditional 5/8" panels, it’s also easier to handle and more cost efficient. Stronger than regular 1/2" gypsum, it surpassed the standards for 5/8" material in ATSM sag tests conducted at 90° Fahrenheit and 90% humidity.

Specs for Ceiling Board<BR><BR> CAD Details for Ceiling Board<BR><BR> BIM Objects for Ceiling Board<BR><BR> Green Product Data for Ceiling Board<BR><BR>

Gypsum Shaftliner

SilentGuard®
Temple-Inland Forest Products Corp. - Gypsum Products Gypsum Shaftliner<BR><BR>
click to enlarge
Combining fire resistance, sound abatement and ease of application, Temple-Inland’s SilentGuard Shaftliner is an attractive alternative to traditional masonry construction for elevator shafts, stairwells, air and mechanical shafts, grease ducts, as well as area separation walls. It is designed for installation from the perimeter of the shaft, eliminating the cost and labor of scaffolding construction.

Specs for Gypsum Shaftliner<BR><BR> CAD Details for Gypsum Shaftliner<BR><BR> BIM Objects for Gypsum Shaftliner<BR><BR> Green Product Data for Gypsum Shaftliner<BR><BR>

Fiberboard Products

Fiberboard Door Core

Greenlite®
Temple-Inland Forest Products Corp. - Gypsum Products Fiberboard Door Core<BR><BR>
click to enlarge
The secret to manufacturing interior doors that are just as appealing on the inside as they are on the surface is GreenLite® fiberboard door cores from Temple-Inland. Delivering measurable improvements in fire and noise resistance, environmental contributions, production performance and bottom line efficiency, they offer solid benefits for you and your end users.

Green Product Data for Fiberboard Door Core<BR><BR>

Structural Sheathing

QuietBrace®
Temple-Inland Forest Products Corp. - Gypsum Products Structural Sheathing<BR><BR>
click to enlarge
Life is noisy and it's getting noisier all the time. That's why we introduced QuietBrace® sound-deadening structural sheathing. It combines the code-required bracing of a structural sheathing with the sound-deadening properties of a sound board in one material that's labor, time and cost efficient.

Green Product Data for Structural Sheathing<BR><BR>

Sound-Deadening Fiberboard

SoundChoice®
Temple-Inland Forest Products Corp. - Gypsum Products Sound-Deadening Fiberboard<BR><BR>
click to enlarge
Available in 1/2"- thick 4x 8 panels, SoundChoice® is a high-level sound-deadening product that is lightweight, yet rigid for easy installation. It is especially effective in partitions and surrounding walls, and is even suitable for ceilings and floors. It also provides thermal insulation, all at a low installed cost.

Green Product Data for Sound-Deadening Fiberboard<BR><BR>

Roof Insulation Board

FiberBase® HD
Temple-Inland Forest Products Corp. - Gypsum Products Roof Insulation Board<BR><BR>
click to enlarge
To strategically position ourselves for the future and to support our distribution customers going forward, Continental Materials will be responsible for all sales and marketing functions for Temple-Inland’s FiberBase roofing products to roofing distributors throughout the United States. To learn more about Temple-Inland FiberBase HD products, get a price quote or place an order, please contact.

Green Product Data for Roof Insulation Board<BR><BR>

Regular Fiberboard Wall Sheathing

Temple-Inland Forest Products Corp. - Gypsum Products Regular Fiberboard Wall Sheathing<BR><BR>
click to enlarge
Regular Fiberboard Sheathing's interknit wood fibers offer real job-site toughness. Regular Sheathing holds up to normal on-the-job abuse while meeting the demands of stud wall construction. It supplements required wall bracing and increases insulation value for energy-conscious builders.

Green Product Data for Regular Fiberboard Wall Sheathing<BR><BR>

Lumber and Studs

Purple Studs

Temple-Inland Forest Products Corp. - Gypsum Products Purple Studs<BR><BR>
click to enlarge
Visually recognized by their purple color and known for their premium reputation, Temple-Inland log studs offer the exceptional strength, machinability and fastener-holding characteristics universally attributed to southern pine.

Green Product Data for Purple Studs<BR><BR>

Stress Rated Lumber

Temple-Inland Forest Products Corp. - Gypsum Products Stress Rated Lumber<BR><BR>
click to enlarge
For truss and component assembly manufacturers, Temple-Inland offers machine stress-rated (MSR) lumber that delivers known structural values for matching exacting design specifications with a minimum of waste and a maximum of cost efficiency.

Green Product Data for Stress Rated Lumber<BR><BR>

Particleboard

Industrial Particleboard

TemStock
Temple-Inland Forest Products Corp. - Gypsum Products Industrial Particleboard<BR><BR>
click to enlarge
TemStock is an entire family of industrial particleboard products value-engineered to produce premium results based on a range of performance requirements that include strength, machinability, fire resistance, water resistance, reduced weight and reduced formaldehyde emissions.

Green Product Data for Industrial Particleboard<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2012-05-22
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget