Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Tepromark International, Inc.

7518 St. Louis St.
Unit 1047
Skokie, IL 60076
 
Toll Free:800-645-2622
Phone:847-329-7881
Fax:847-329-7882
 
Handrails and guards by Tepromark International, Inc.
request catalogRequest
Catalog
    send email Send Message to
Tepromark International, Inc.
   
   
 
Web Site: www.tepromark.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD      
Overview:
Tepromark has supplied superior wall protection since 1971. For the past 30 plus years, a steadily expanding and improved product line has been introduced. Acutely aware of the need for solid, rugged products that withstand impact, Tepromark has designed products that inspire and improve the look of interiors they grace.

For the new millennium, a new and improved product range has been created that meets every need at competitive prices. Tepromark offers PVC corner guards, corner protectors, crash rails, handrails, door plates, kick plates, chair rails and sheet materials. In addition, Tepromark offers clear and stainless steel corner protectors and the beauty of wood handrails is now available from Tepromark.

Tepromark's "Quick Ship" program allows customers to receive, at the construction site, specified products and colors in just days. With "Quick Ship", one can also order any quantity - large or small- depending on the specific needs of a job.

Featured Product: Wall Protection Systems

Products Trade Name Description Content

HANDRAILS

Handrails

900 SERIES
Tepromark International, Inc. Handrails<BR><BR>
click to enlarge
Practical, versatile, 5 1/2 " high dual function hand and crash rail that provides a smooth, secure and comfortable hand grip for pedestrian as well as wheelchair traffic. Meets UL requirements.c
SpecWizard Specs CAD Details

Handrails

700 SERIES
Tepromark International, Inc. Handrails<BR><BR>
click to enlarge
Industry's low cost Handrail. Provides secure, maximum personal support and protection for walls.

SpecWizard Specs CAD Details

Handrails

3500 SERIES
Tepromark International, Inc. Handrails<BR><BR>
click to enlarge
Tepromark's new wood handrail, for those who want the richness of wood. Covers 5 1/8" of wall and provides a smooth, secure and comfortable hand grip, meeting ADA requirements for pedestrian as well as wheelchair traffic.

SpecWizard Specs CAD Details

WALL PROTECTION

Wall Protection

500, 510 SERIES
Tepromark International, Inc. Wall Protection<BR><BR>
click to enlarge
Tepromark Crash Rails, available with both textured and ribbed finishes provide a complete interior wall damage protection and Series preservation system. Available in 5" and 8" high widths. UL approved.

SpecWizard Specs CAD Details

Wall Protection

800, 810 SERIES
Tepromark International, Inc. Wall Protection<BR><BR>
click to enlarge
800 and 810 Crash Rails provide durable impact resistance for maximum wall protection. They meet UL requirements. Supplied in textured .080 inch thick (800series) or ribbed .100 thick (810 series) scratch and stain resistant rigid vinyl rails that are mounted on sturdy aluminum or plastic brackets. Corners and returns are molded from .100 inch thick ABS designed with maximum webbing for matchless impact protection. Provides an 8" wide band of cover.

SpecWizard Specs CAD Details

Wall Protection

400 SERIES
Tepromark International, Inc. Wall Protection<BR><BR>
click to enlarge
Designed to impart maximum impact strength when mounted on the wall. Effectively protects walls from damage and wear. Series 400 Hi Impact Wall Buffer is triangular in shape and has a textured finish that protects a 4 inch wide band of wall.

SpecWizard Specs CAD Details

Wall Protection

3000 SERIES
Tepromark International, Inc. Wall Protection<BR><BR>
click to enlarge
Decorative wall protection made from textured PVC 4' x 8' sheets. Use to cover an entire wall or a section of the wall or doors that receive unusually harsh treatment. Can be thermoformed around door openings, door edges and columns. UL approved.

SpecWizard Specs

Wall Protection

1000 SERIES
Tepromark International, Inc. Wall Protection<BR><BR>
click to enlarge
Door Plates, Kick Plates, Chair Rails protect wall and door surfaces from unsightly marks and scuffs. They are highly impact resistant. The PVC plates protect a wide 5" and 8" band of the wall or door. Available in ribbed or textured surfaces. UL approved.

SpecWizard Specs CAD Details

Wall Protection

100,110, 120 SERIES
Tepromark International, Inc. Wall Protection<BR><BR>
click to enlarge
Tepromark Hi Impact Corner Guards protect exposed, vulnerable corners from the roughest treatment and are available in .080" thick vinyl covers mounted on .080" thick aluminum retainers. Matching end caps provide an elegant, finished look. Extra impact resistance is available with the addition of a PVC impact absorber that is mounted onto the aluminum retainer. UL approved.

SpecWizard Specs CAD Details

Wall Protection

1800, 2000, 2500, 2700 SERIES
Tepromark International, Inc. Wall Protection<BR><BR>
click to enlarge
Attractive vinyl corner protectors are available in a selection of sizes ranging from 3/4" to 3 1/2" with textured or smooth finishes, and 45 , 90 or 135 and 2700 Series degree corners, depending on size. Corner protectors are also available co-extruded from flexible and rigid PVC, and are available with 3" wings.

SpecWizard Specs CAD Details

VINYL MATTING

Self draining - Open Grid Vinyl Matting

TEPROHOLD A heavy duty industrial mat where durability is important. Teprohold is a self-draining, slip resistant mat that is impervious to oils, grease and acids.

Self draining - Open Grid Vinyl Matting

TEPROSTAT A specially designed anti static mat. Teprostat is flame-resistant and offers workers using electrical equiptment superb insulating properties.

Self Draining - Open Grid Matting

THE GRIPPER A low cost alternate to Tepromark's other open-grid designs. Construction is identical to Teprohold except for thickness of 3/8" vs. 5/8".

Self Draining - Open Grid Matting

ROOFTRED A maintenance free, loose lay system for roof walkways. The effective and economical answer to walkway problems on pitched and flat roofs.

Self Draining - Open Grid Matting

TUFFGRID A heavyweight of the self draining, 'diamond'-cut tread floor mats is 3/4" thick.

Wet/Dry Surface Vinyl Matting

TEPRORIB Designed specifically for wet/dry surfaces, providing a soft feel underfoot. Sure-footed extra grip underfoot because of teprorib's 'tire-tread' surface.

Wet/Dry Surface Vinyl Matting

TEPROFLOW Engineered to drain in all directions. Lower underbars are channeled to allow water drain away from under matting, "4 way drainage". No water buildup.

Wet/Dry Surface Vinyl Matting

VINYL DUCKBOARD Offers the same quality construction as Teprorib, but with a smooth, rather than tire-tread surface.

Close Spaced - Open Grid Vinyl Matting

ENTRYTRED "Heelproof" entry matting, 9/16" thick. A self-draining, open grid design that is easy to install and keep clean.

Close Spaced - Open Grid Vinyl Matting

CLOSE GRIP A closely spaced, double grid safety matting, 5/8" thick, that is ideal for high volume, pedestrian areas.

Air Cushion - Tubular Vinyl Matting

CUSHIONMAT Cushioned, light weight and hygienic matting to cover working surfaces with over 2000 sealed-in-air cushions per square yard.

Air Cushion - Tubular Vinyl Matting

HOLLOWGRIP Flexible PVC tubes, electronically welded together in grid form with an embossed nonslip surface.

Tepro Mats- Solid Vinyl Matting and Flooring

Tepro SPOT, Tepro COIN TEPRO SPOT and TEPRO COIN rolls are 38" wide. standard roll lengths are 82 feet, while heavy duty lengths are 82 feet, while heavy duty lengths are 65.5 feet. All can be custom cut to smaller sizes.

Tepro Mats- Solid Vinyl Matting and Flooring

Tepro STUD, Tepro TRED, Tepro SHADOW TEPRO STUD rolls are 38" wide and 65.5 feet long, 9/64"thick.
TEPRO TRED rolls are 39" wide and 33 feet long and 5/32" thick.
TEPRO SHADOW rolls are 39" wide and 65.5 feet long and 7/64" thick.
All can be custom cut to smaller sizes.

Interlocking Tiles

GRIDLOCK One foot squares that snap together to form any size mat. Effective matting at cost effective process.

ACCESSORIES
Nosings and Ramps

Vinyl ramps or aluminum nosing promotes safety and easy access off and on on the matting.

ACCESSORIES
Floor Hooks

Floor Hooks are designed to conveniently attach Teprohold, Teprorib, Teproflow, Vinyl Duckboard and the gripper to the floor.

ACCESSORIES
Connector Clips

For joining mats end-to-end, side-to-side or side-to-end: use VG-1 and VG-2 on Teprohold, Teprorib and Rooftred.



spacer
your name:   password:   (available for clients only)



Last Update: 2008-11-12










Never Forget