Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

ThermaSol | baths and mirrors

2255 Union Pl.
Simi Valley, CA 93065
 
Toll Free:800-776-0711
Phone:805-520-2468
 
   
   
 
Web Site: www.thermasol.com


ThermaSol manufactures baths and mirrors building products relating to:


[ 10 ] Specialties
[ 10820 ] Bath Accessories
[ 13 ] Special Construction
[ 13170 ] TUBS AND POOLS

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2007-10-09

baths and mirrors Related News:
2008-07-28Kohler has New water-saving showerheads and handshowers are designed with a 1.75 gpm flow rate, which can save up to 30% on water usage (compared to a 2.5 gpm showerhead).
2008-06-04Los Angeles-based, C.R. Laurence Co., Inc. (CRL) recently introduced the Hydroslide Frameless Sliding Shower Door Kit, designed for full standing showers or to be installed above bathtubs.
2008-05-14Contact Industries in conjunction with Pictures Plus, Inc. of Hawaii co-designed and produced thin veneer, teak-wrapped mouldings for use in the Lahaina Hotel, Maui. The profiles were used to frame the hotel's artwork and mirrors.
2008-05-11New from Kohler The VibrAcoustic™ Bath. Sound vibration and music combine to soothe your body with rhythms that reduce stress.
2008-05-09Maax has introduced Intuition, a line of clear, simple and easy to install frameless corner shower doors. Intuition shower doors come in several different sizes in both neo-round and neo-angle shapes.












Never Forget