|
|
Thomas & Betts Corp.
8155 T&B Blvd.
Memphis, TN 38125
| |
| Toll Free: | 800-888-0211
|
| Phone: | 901-252-8000
|
| Fax: | 800-888-0790 |
|
|
| |
| Web Site: |
www.tnb.com
|
|

|
Overview:
From power transmission lines crisscrossing the countryside to local service entrance connections to outlet boxes behind the wall and electrical conduit in the ceiling, our products help control the constant - and increasing - flow of power and data. We offer one of the broadest product lines in the industry, supplying over 70% of the items used in a typical electrical application - be it commercial, industrial or residential construction or equipment maintenance and repair or original equipment manufacturing. We also provide market-leading commercial heating and ventilation products.
| Products |
Trade Name |
Description  |
Content |
Boxes & Covers
|
|
|
|
|
|
|
|
|
|
|
|
Steel City®
|
Regardless of the floor type, Steel City® Floor Boxes &
Poke Through Systems are designed to meet the complete power and communications requirements of today's building while maintaining the aesthetics of the building design. The Steel City® line includes a full range of durable products to meet any floor box application:
cast-in-concrete boxes (flush or recessed service), fire-rated poke
through systems for core-drilled concrete floor applications, and
drop-in boxes for raised floors and wood sub-floors.
|
|
|
|
|
|
|
|
|
Steel City® Red-Dot® Union® Bowers® Iberville® Nutek®
|
For over a 100 years, Thomas & Betts has been a leader in providing the highest-quality, most versatile, innovative and comprehensive line of metallic, non-metallic, indoor, outdoor, weatherproof, and floor boxes and covers in the industry. Anchored by the Steel City® and Iberville® brands, T&B's portfolio also includes Union® non-metallic boxes, Red Dot® weatherproof boxes, Nutek non-metallic boxes and Bowers® indoor boxes. Innovative, industry-exclusive features such as eccentric knockouts and wrap-mount brackets make our brands the preferred choice of electrical professionals. Wherever you need quality, durable, high-performance, easy-to-install boxes and covers, look to the brands of Thomas & Betts.
|
|
|
|
|
|
|
Cable Ties & Accessories
|
|
|
|
|
|
|
|
|
|
|
|
Ty-Rap® Catamount® Deltec®
|
T&B's broad offering of cable ties also includes Ty-Fast®, Catamount®, and Deltec® fastening products and tools - all designed to make the task of fastening, bundling, clamping and managing wires easier for construction, communications, utility and OEM professionals as well as home improvement specialists and do-it-yourself enthusiasts.
|
|
|
|
|
|
|
Conduit & Cable Fittings
|
|
|
|
|
|
|
|
|
|
|
|
Ocal® Red Dot® Steel City® Shureseal T&B® Shamrock®
|
Thomas & Betts offers one-stop-shopping for electrical conduit and fittings with a portfolio of leading brand names -- Ocal®, Red Dot®, Steel City®, Shureseal, T&B®, Shamrock®. Whether for hazardous location applications, such as an oilrig or refinery, heavy-duty applications such as manufacturing or transportation, or light-duty applications such as hospitals or hotels, you can count on the brands of Thomas & Betts for dependable, quality assurance.
|
|
|
|
|
|
|
Connectors
|
|
|
|
|
|
|
|
|
|
|
|
Russellstoll® Pos-E-Kon®
|
Thomas & Betts offers a complete line of pin and sleeve connectors designed to withstand the harsh environment of heavy duty industrial applications such as mining, petrochemical plants, refrigerated container and food processing industries, ports, terminals, transport and shipboard and automated assembly equipment.
|
|
|
|
|
|
|
|
|
Color-Keyed® Furseweld® Battpac®
|
Thomas & Betts offers a range of proven grounding products for commercial, industrial and communications applications. Leading brands offered by T&B include the easy-to-install Furseweld® exothermic grounding system, Color-Keyed® connectors and Battpac® compression tools.
|
|
|
|
|
|
|
Electrician Supplies
|
|
|
|
|
|
|
|
|
|
|
|
|
Making sure electricians, installation technicians and contractors are equipped with the tools they need to do their job efficiently and safely is a fundamental goal of
Thomas & Betts. That's why we offer a wide assortment of the highest quality hand tools, wire connectors, fishtape, lubricants, and other essential everyday supplies for electrical construction, installation, and maintenance.
|
|
|
|
|
|
|
HVAC
|
|
|
|
|
|
|
|
|
|
|
|
Reznor®
|
Reznor® brand produces a line of air handling blower cabinets for custom applications. These units can be configured with heat (duct furnaces) or cooling (coiling coil cabinets) as needed by the customer.
|
|
|
|
|
|
|
Lighting
|
|
|
|
|
|
|
|
|
|
|
|
Hazlux® Red-Dot® Emergi-Lite®
|
The proper lighting can make a big difference in the safety and security of residential, retail, commercial, institutional, and industrial facilities. Thomas & Betts offers a range of innovative, high-quality lighting products to address the distinct needs of various users. Our leading brands include Light Alarms and Emergi-Lite® emergency and exit lighting, Hazlux® heavy-duty industrial lighting, Red Dot weatherproof lighting for residential or light commercial applications and Amerace airfield lighting. In Europe we offer Emergi-Lite, Existalite, Kaufel and Van Lien emergency and exit lighting.
|
|
|
|
|
|
|
Metal Framing & Support Systems
|
|
|
|
|
|
|
|
|
|
|
|
Kindorf® Superstrut® Steel City®
|
Thomas & Betts offers a broad range of high quality, modular, steel, aluminum and fiberglass-reinforced plastic framing products and accessories suitable for electrical, industrial, construction and infinite other applications. Requiring no welding and available in a variety of finishes including corrosion-resistant, galvanized, pvc-coated or electroplated zinc, T&B's Kindorf®, Superstrut® and Steel City® brands are known to contactors for their superior performance, high quality and versatility.
|
|
|
|
|
|
|
Power Distribution
|
|
|
|
|
|
|
|
|
|
|
|
Blackburn® Elastimold®
|
For nearly 50 years, Thomas & Betts has been a leader in providing the highest-quality, most reliable and innovative connectors and connector systems for the electrical power industry. Our Blackburn® product family includes bolted and mechanical connectors, compression connectors, and grounding clamps and couplings, as well as tools and dies specifically designed to simplify installation. Our Elastimold® product line includes the broadest line of molded separable connectors available today, including the broadest line of tapping, terminating, splicing, isolating, testing and grounding products for 200 to 600 amp systems and medium voltage (5kV to 35kV) applications.
|
|
|
|
|
|
|
Steel Structures
|
|
|
|
|
|
|
|
|
|
|
|
Meyer
|
Pioneers in the design and application of tubular steel structures in voltages up to 765kV, Meyer has forged an industry standard out of an application once only considered for special uses. Ease of installation, design flexibility, greater public acceptance, graceful aesthetics, low maintenance and low life-cycle costs make Meyer steel poles a logical choice.
|
|
|
|
|
|
|
Terminals, Lugs, Connectors, Markers & Heatshrink
|
|
|
|
|
|
|
|
|
|
|
|
Color-Keyed® Sta-Kon® Spec-Kon Shrink-Kon® Elastimold® Blackburn® Marr®
|
For over a century, Thomas & Betts has been a leader in providing a broad range of connectors suitable for the majority of all electrical applications. In fact, the high quality, easy-to-use, versatile connectors from T&B have continually helped define the standards used throughout the electrical industry. T&B's family of products includes many of the most-requested brands in the industry including Color-Keyed®, Sta-Kon®, Spec-Kon , Shrink-Kon®, Elastimold®, Blackburn® and Marr®. Whatever the application - commercial, industrial, OEM, utility, residential, communications - and whatever the voltage - low, medium or high -- we have the right connector for you. If we don't have it, we'll custom design and manufacture products specifically suited to your application!
|
|
|
|
|
|
|
Wire Management Systems |
|
|
|
|
|
|
|
|
|
|
|
T&B® T&B Express Tray® Steel City® Ty-Duct Omni-Plus®
|
Managing the hundreds of thousands of feet of cable found in a typical construction job site can be a formidable challenge. Thomas & Betts offers hundreds of products to help wiring professionals route and conceal wiring. Leading T&B brands include
T&B® cable tray, T&B Express Tray®, Steel City® floor boxes, Ty-Duct wiring duct and accessories, and Omni-Plus® voice/data accessories.
|
|
|
|
|
|
|

Last Update: 2012-03-30
|
|