Triarch
interior & exterior finish systems

CONTACT INFO

One Energy Way
W. Warwick, RI 02893
Toll Free: 800-537-6111
Phone: 401-822-4100

CONTENT

COMPANY OVERVIEW

Triarch's Duroplex® system first entered the market in 1985. Over the years the product line expanded to include a wide range of decorative and performance products such as Plexture®, SKIMM™ and FRESCO™ coatings. In 2003 Triarch was acquired by Dryvit Systems, Inc., the North American leader in exterior insulated wall systems. The acquisition caused the company to relocate from Houston, Texas to the current headquarters in West Warwick, Rhode Island. Triarch materials are produced in ISO 9001 & 14001 certified facilities.

Today, Triarch operates as a division of Dryvit Systems, Inc. offering a wide range of architectural paints and coatings for the interior or exterior of commercial and residential buildings. All Triarch products conform to sustainable building protocols as detailed in LEED and Green Seal Indoor Air Quality documentation.

ALL PRODUCTS

{{this.show}} {{this.hide}} Interior Finish Systems

Waterbased Metallic Paint image

Waterbased Metallic Paint - Collection of Joy™

COLLECTION OF JOY™ is a water-based, unique metallic paint used to create a variety of highly decorative metallic effects on interior surfaces. The wide range of application techniques allows the designer and installer exceptional creativity. Easy to apply, highly washable when cured, and easy to patch should damage occur are only a few of the product characteristics. There are two initial tones: Argente (pearlized silver) and Oro (gold). From the Argente base, 112 tints may be created. From the Oro base, 84 tints may be created. All 196 metallic tints are achieved using our StratoTone, zero VOC, APEO free pigment system. The palette of metallic color selections may be found in documents T1212(Oro) and T1213(Argente).
Interior Textured Acrylic Wall Finish image

Interior Textured Acrylic Wall Finish - Duroplex®

DECORATIVE INTERIOR TEXTURED ACRYLIC WALL FINISH for maximum longevity, abuse resistance, mold and mildew prevention and the lowest long term maintenance costs. Duroplex® performance is available in an almost unlimited color palette with dozens of textural effects. Tuscan plasters, Dimensional Metals, single color or multi-toned effects with minimal or highly textured surfaces are all available with Duroplex. No doubt Duroplex provides a highly attractive wall finish, but it also provides performance. Performance criteria includes a surface hardness that is 80% as hard as mild steel making it highly abrasion and impact resistant. The result is Duroplex improves the performance of standard drywall and high performance wall boards. Duroplex is LEED compliant for low VOCs, colorfast and integral color, Class "A" Flame Spread and Smoke Contribution rating and it is 5 times less toxic than typical Type II vinyl wall covering under fire conditions. See more performance information under TESTS & SUSTAINABILITY. With a ten (10) year warranty against surface mold and mildew growth, Duroplex contributes to a positive Indoor Air Quality (IAQ) and has been successfully utilized to help resolve sick building syndrome (SBS) for a variety of projects. Duroplex conforms to the requirements for the Collaborative for High Performance Schools (CHPS) and the California South Coast Air Quality standards for low emitting VOC material, section 01350. Duroplex also carries a Ten (10) Year Performance Warranty covering labor and materials against cracking and delamination. Our standard color palette, available on this website under E-Studio, provides 288 standard colors and 25 textures. Custom colors and texture options are also available through our sample department. Installed prices will vary with square footage, the pattern or finish selected and job site conditions, but a typical range of installed prices with U.S. labor rates: $1.25 - $4.00/square foot.
Dimensional Metal Patina image

Dimensional Metal Patina - Duroplex® Dimensional Metals 2 (DDM2)

DDM2 takes the metallic patinas first developed within the DDM line to a new level of sophistication and punch. Capture Old World Metallurgy and the performance of Duroplex in this exciting new finish grouping. Inca Gold, Stainless Steel, Oxidation, Rust, Electric Orange, and Welders Arc are the bold new metallic patinas on a textured Duroplex background round. Class A and noncombustible, environmentally friendly with a 10 year product warranty, DDM2 contains no heavy metals. Popular textural effects include LUXOR (light stomp base) SAHARA (Fissured base) ALEXANDRIA (textured float base) and CAIRO (travertino base) and MESOPOTAMIA (Ancient Stone base).
Decorative Painting Systems image

Decorative Painting Systems - FAULUX®

Decorative Painting Systems: Seamless, interior acrylic finishes that utilize faux painting techniques made easy and using high performance materials. All finishes boast of over 2000 scrub cycles, making the finishes durable and abrasion resistant. All finishes are also washable. Class "A" Flame Spread and Smoke Contribution rating, and low VOCs. Eighty six standard colors and many types of finishes, provide wide range of design options. Typical installed price with U.S. labor rates: $1.25 - 3.50/per sqft.
Interior Granite Look Finish image

Interior Granite Look Finish - Granyte® Interior

Now you can bring the rich, traditional look of granite inside to create spectacular, unique interior designs. Use Triarch's Granyte® to create the illusion of expensive stone work. Granyte® can really add punch to a high-end interior. Choose one of the 12 standard colors alone or use them with other Triarch finishes to achieve a look you never thought possible on your next interior project. Granyte® is both strong and durable, just like the natural granite it visually represents. While the installed price will vary with job conditions, local labor costs, and quantity purchased, a typical installed price range is $4-7 per square foot.
Italian Polished Plaster image

Italian Polished Plaster - ISTINTO™

ITALIAN POLISHED PLASTERS have a rich and colorful history, gracing some of the most famous buildings and residences since the mid 1500s.
Italian Polished Plaster image

Italian Polished Plaster - Spatula Stuhhi™

ITALIAN POLISHED PLASTERS have a rich and colorful history, gracing some of the most famous buildings and residences since the mid 1500s. Venice Italy is credited with elevating polished plaster to almost an art form with the addition of marble powders to the natural lime based stucco; hence the name Venetian Plaster. Traditionally non-toxic, non-flammable, fade resistant, mold/mildew resistant, and transpirable, Triarch's materials embody all these positive attributes, while adding improved application speed with almost zero VOC's. All our Italian Plasters are made from natural lime plaster kilned in Italy that provides a color intensity and depth not found in the acrylic imitation products. We offer a variety of Italian Polished Plasters, allowing us to achieve multiple finish options. Brand Names include: Spatula Stuhhi Classico, a 3 coat traditional high polish finish; OPACO, a 2 coat matte Marmorino type finish; and Spirito Libero, a one coat rustic finish that achieves old world charm at a modest price point. Each product offers a family of surface effects. Existing options include such effects as gold & silver patinas, waxing options, antiqued, and textural variations. TRIARCH stocks over 135 standard colors in each product line. Standard color ways include color studies from New York, London, Portofino, Morocco and classic Mediterranean themes. Custom coloration to fit your palette is also available. Installed price point will vary greatly, depending upon selected system, job conditions and local labor rates, but a typical installed range is from $3.00 - $10.00/square foot.
Italian Polished Plaster image

Italian Polished Plaster - Spirito Libero™

ITALIAN POLISHED PLASTERS have a rich and colorful history, gracing some of the most famous buildings and residences since the mid 1500s.
Water-Based Interior Variegated Paint image

Water-Based Interior Variegated Paint - Klondike®

Klondike® is a modern and elegant water-based variegated paint for interiors. The decorated surfaces capture the precious forged metal fragments within the paint, enhancing the gold, silver and oxidized effects. Available in 48 metallic effects. Application consists of a special primer and two coats of finish. Applied by trowel or optionally by brush with a dry trowel burnish step. VOC at less than 40 g/l. May contribute to one point under LEED IEQ: credit 4.2
Water-Based Interior Variegated Paint image

Water-Based Interior Variegated Paint - Klondike® Light

Klondike® Light is a modern and elegant water-based variegated paint for interiors. The decorated surfaces capture the precious forged metal fragments within the paint, enhancing the gold, silver and oxidized effects.
Interior Wall Finish System image

Interior Wall Finish System - Plexture®

PLEXTURE is the interior wall finish system. It is a durable, yet moderately priced wall finish few other interior wall materials can match in terms of performance. This seamless, 100% acrylic textured finish is aggressively priced; with a typical installation price below $0.75/sq.ft. for a standard Plexture finish medium scale commercial installations with national average labor costs. The appearance is similar to many knock down finishes, but the durability, washability, abuse resistance and mold & mildew resistance have allowed Plexture to capture a large percentage of the hospitality marketplace. More design options are available with the PREMIUM PLEXTURE finishes such as Symphony, Sedona DS II and Orange Peel. Premium patterns, Lace & Mist, add a subtle high performance pearlescent effect. Premium Plexture will typically install for $1.00-1.25 per square foot under the same project conditions. Regardless of the finish selected, Plexture is highly scrubable and is warranted against mold and mildew growth. Document T1215 provides a summary of Plexture product testing.

{{this.show}} {{this.hide}} Exterior Finish Systems

Weatherproof Concrete Coating  image

Weatherproof Concrete Coating - CT-100™

Concrete Texture 100. Weatherproof concrete coating for exterior and interior vertical concrete surfaces, stucco and masonry. Available in smooth (no aggregate), fine medium and coarse textures. Typical installed price with U.S. labor rates: $0.50 - .0.85/per sq.ft.
Exterior Dimensional Metal Patina image

Exterior Dimensional Metal Patina - Duroplex® EXT

EXTERIOR VERSION OF DUROPLEX®: Sold and applied the same way as traditional Duroplex®. Ideal for application over all forms of concrete, brick, and block structures. Available in most standard Duroplex® textures and eighty standard colors plus custom color and texture options. Five (5) Year Warranty on coating integrity. Typical installed price with U.S. labor rates: $2 - 5.00/per sq.ft.
Elastomeric Coating image

Elastomeric Coating - ELAST-O-FLEX™

This elastomeric coating provides a flexible yet durable waterproof coating (membrane) when applied as directed. Appropriate for concrete, stucco and masonry surfaces where a waterproof seal is required. Typical installed price with U.S. labor rates: $0.60 - $0.90/per sq.ft.
Exterior Granite Look Finish image

Exterior Granite Look Finish - Granyte® (Exterior)

Now you can bring the rich, traditional look of granite inside to create spectacular, unique interior designs. Use Triarch's Granyte® to create the illusion of expensive stone work. Granyte® can really add punch to a high-end interior. Choose one of the 12 standard colors alone or use them with other Triarch finishes to achieve a look you never thought possible on your next interior project. Granyte® is both strong and durable, just like the natural granite it visually represents. While the installed price will vary with job conditions, local labor costs, and quantity purchased, a typical installed price range is $4-7 per square foot.

{{this.show}} {{this.hide}} For Interior or Exterior Color Change of Previously Used TRIARCH Products

Acrylic Latex image

Acrylic Latex - FRESCO® (Exterior)

HIGH SOLIDS, HIGH PERFORMANCE, ACRYLIC LATEX: Available in single colors and a multicolored speckle. Ideal for exterior or interior masonry and concrete. Use as a color change coat for Duroplex®, Duroplex® EXT, and Plexture® to maintain warranty(s). Interior version contains a patented stain resistant chemical for increased cleanability.
Acrylic Latex image

Acrylic Latex - FRESCO® (Interior)

HIGH SOLIDS, HIGH PERFORMANCE, ACRYLIC LATEX: Available in single colors and a multicolored speckle. Ideal for exterior or interior masonry and concrete. Use as a color change coat for Duroplex®, Duroplex® EXT, and Plexture® to maintain warranty(s). Interior version contains a patented stain resistant chemical for increased cleanability.

{{this.show}} {{this.hide}} Support Products

Acrylic Emulsion Binder image

Acrylic Emulsion Binder - Acrylic Glaze™

Acrylic Glaze is a 100% acrylic emulsion binder that dries to a clear appearance and helps prevent liquid water that is not under pressure from being absorbed into the substrate. It has excellent resistance to water whitening after fully dried, reduces dirt pickup, and improves washability while revitalizing the color of weathered finishes. Provides a partial seal for new installations of Duroplex and Plexture to provide increased resistance to dirt pickup. Improves "washability" by reducing porosity and providing a clear surface barrier for dirt.
Block Filler  image

Block Filler

Hi-Performance Block Filler is an acrylic resin block filler for use on interior or exterior masonry, including concrete block (CMU), porous brick, poured in place and precast concrete.
Liquid Additive image

Liquid Additive - Duroplex®

A liquid additive that will slow down the curing of Duroplex and Plexture; consequently it provides an extended working time to create the final texture. This material is added in the field by the installer and may be adjusted to meet specific project needs.
Surface Sealer image

Surface Sealer - GARDZ® by Zinsser

GARDZ Problem Surface Sealer is a unique water-base sealer for porous and potential problem surfaces. It is formulated to deeply penetrate and dry to a hard, moisture resistant film that seals and binds down porous, chalky and crumbling surfaces, paints and texture finishes. A typical application for GARDZ is on wallboard after the removal of wallcovering. GARDZ fights wall board paper delamination and potential bubbling. GARDZ has been reviewed and approved by TRIARCH as a substrate preparation material and maintains all applicable Triarch product warranties. GARDZ is recommended for: damaged drywall, new drywall, spackling and joint compound skim coats, plaster, calcimine, uncoated wallpaper, wallcovering adhesive residue, texture paint, popcorn ceilings and builder's flat paint. GARDZ takes the "problem" out of problem surfaces. It penetrates even multiple layers of drywall facing paper and even chalky, builder's flat paint and dries to a rock-hard, water-resistant finish that protects surfaces from damage during the next redecorating project.
Water-Based Urethane image

Water-Based Urethane - Polyglaz®

Available in either a semi-gloss or matte finish. The resulting finish improves washability and stain resistance. Use over Duroplex® where a sealed surface is needed, such as in food service or medical areas.
Cement Coat image

Cement Coat - Reformit™

High-performance, fiber-reinforced, dry mix, polymer-modified cement coat used for leveling and smoothing of masonry or solid cementitious substrates on either interior or exterior walls. Specifically formulated for use with Triarch finish systems.
Reinforcing Anti-Cracking Mesh™ image

Reinforcing Anti-Cracking Mesh™ - RAC MESH

An open-weave glass fiber fabric chemically treated for compatibility with other system components.
Joint and Surfacing Compounds image

Joint and Surfacing Compounds - SKIMM™ / Durofloat™

HIGH PERFORMANCE, JOINT AND SURFACING COMPOUNDS: For use over block brick paneling and ceramic tile. SKIMM™ available for use on exterior or interior applications. Use SKIMM over deep depressions for faster results. Use Durofloat™ for interior smoother type surfaces. Both products do not react with water after set. Top coat with Duroplex®, Plexture®, Fresco®, or other products of your choice.

{{this.show}} {{this.hide}} Sustainability

Sustainability

Triarch is a leading national and global manufacturer of specialty finish coating systems for commercial and residential buildings. We develop and promote the use of products that meet sustainable building criteria as expressed in LEED and federal standards. While each of our coating systems has its own specific test results that can be found on our website under each product, several general statements can be made about our organization and our materials.


password:  
Last Update: 2017-02-22