Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Turncraft

P. O. Box 2429
White City, OR 97503-0429
 
Toll Free:800-423-3311
Phone:541-826-2911
Fax:541-826-1393
 
wood and pvc columns by Turncraft
request catalogRequest
Catalog
    send email Send Message to
Turncraft
   
   
 
Web Site: www.turncraft.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for Posts and newels      
Overview:
Turncraft Columns are the choice of so many architects and builders for both exterior and interior applications because they feature thoughtful product design, fine workmanship, superior assembly, precision turning and fluting, and artful finishing. Available with true architectural entasis in sizes and styles consistent with the classic proportions of the Greek Doric, Tuscan, Roman Doric, Ionic, and Corinthian Orders - or custom turned to any specification and size up to 36" in diameter and 30' in height. Matching square columns and pilasters round out the complete product package.

Long known for its product line of Wood Colonial Columns and turned Wood Porch Posts, Turncraft has now become a leader in advanced material construction products. Now homeowners, commercial builders, and residential contractors can enjoy the traditional aesthetics of architecturally proportioned columns with the low maintenance benefits offered only by cutting edge rotocast fiberglass-reinforced polymer (FRP) in its line of Poly-Classic Columns, and fiberglass/composites in its Fibracraft Columns. Recent product additions utilize expanded cellular PVC in its Craftsman Series Columns, and vinyl covered wood/polymer blends in its Composite Railing system. Turncraft continues as an industry leader in distinctive soft and hardwood stair components.

Products Trade Name Description Content

NEW
Poly-Classic®
DuraStone™ Columns

Maintenance free fiberglass columns do not need to be primed or painted. Simply cut to length and install. Poly-Classic®
DuraStone™ Columns have the same load bearing capacity as our standard Poly-Classic® Columns. The non-porous design makes the colums impervious to moisture damage.

SpecWizard Specs CAD Details

NEW
Poly-Classic®
Porch Posts

Turncraft NEW<BR>Poly-Classic®<BR>Porch Posts<BR><BR>
click to enlarge
Excellent design, performance and low maintenance are built into every Turncraft Poly-Classic Porch Post. For easy rail attachment and substantial load-bearing strength, each Poly-Classic Porch Post has a galvanized steel square core and sturdy inserts at critical connection points. Constructed from seamless window grade vinyl with UV inhibitor, Poly-Classic Porch Post are delivered with matte white finish but can be painted to match your project. They will deliver eye-catching beauty for many years to come without the maintenance of traditional products. Installation hardware is included with the post.

SpecWizard Specs CAD Details Green Product Data

Poly-Classic®
DuraGlass™
Square Columns

Poly-Classic® DuraGlass™ Columns are lightweight and simple to install, yet hold a heavy-duty load. Resistant to insects, humidity and decay. The hollow centers are useful as channels for downspouts, wiring and plumbing. Virtually maintenance-free.

Poly-Classic® DuraGlass™ square columns are available with Tuscan-style cap/base, neck moulding, installation hardware and adhesive.

SpecWizard Specs CAD Details Green Product Data

Poly-Classic Columns

Poly-Classic®
Turncraft Poly-Classic Columns<BR><BR>
click to enlarge
Poly-Classic Columns are architecturally proportioned from rotocast fiberglass-reinforced polymer—the most advanced construction material in the world—so pound for pound they’re stronger than concrete, steel, or aluminum.

With the feel and durability of natural stone, Poly-Classic Columns are available in popular tapered and non-tapered shafts that feature concise edges and meticulous attention to detail. Their hollow centers are useful as channels for downspouts, wiring, and plumbing, yet Poly-Classic Columns offer maximum load-bearing capacities and substantial resistance to deformation.

SpecWizard Specs CAD Details Green Product Data

Craftsman Series Columns

Poly-Classic®
Turncraft Craftsman Series Columns<BR><BR>
click to enlarge
Poly-Classic® Craftsman Series Column panels are not prone to the same environmental damage as real wood, like splitting or cracking. Their E-Z Lock joints will not separate due to disproportionate changes in panel dimensions common to wooden Craftsman columns. With two coats of acrylic latex paint, Poly-Classic® Craftsman Series Columns will deliver years of service as promised by their Limited Lifetime Warranty against rot, corrosion, and moisture damage.

SpecWizard Specs CAD Details Green Product Data

Wood Colonial Columns

Turncraft Wood Colonial Columns<BR><BR>
click to enlarge
Turncraft Wood Colonial Columns begin with the milling of finger-jointed or solid staves to exacting dimensions. The staves are then assembled into a raw shaft using the strongest Type-I waterproof glue. Torque bands are wrapped around the shaft applying 90 to 100 pounds of pressure per square inch, transforming the individual staves into a single unit, ready for precision turning.

Wood Colonial Columns can be custom-fluted for any height at no extra cost, and are available in tapered and non-tapered shafts that feature concise edges and meticulous attention to detail—delivering natural beauty to most any project.

SpecWizard Specs CAD Details Green Product Data

Architectural Series

These artfully crafted columns are available in the classic proportions of the Greek Doric, Tuscan, Roman Doric, Ionic and Corinthian.

SpecWizard Specs CAD Details Green Product Data

Greek Doric

Turncraft Greek Doric<BR><BR>
click to enlarge
The distinguishing characteristics of the Greek Doric Order is the absence of a base, and the height of the column in ratio to its diameter. When used in true architectural proportions, the height of the column, including capital, is five and one-half diameters. Normally fluted, the Greek Doric has 20 flutes, with no fillets, so the flutes come to a peak. The depth of the flute is approximately 1/6 of the flute width. Greek Doric columns in antiquity are found on the Parthenon in Athens.

SpecWizard Specs CAD Details Green Product Data

Tuscan

Turncraft Tuscan<BR><BR>
click to enlarge
The distinguishing characteristic of the Tuscan Order is simplicity. Seldom fluted, the minimal mouldings and stylishly clean lines provide a robust appearance. When used in true architectural proportions, the height of the column, including capital and base, is seven diameters. Tuscan columns in antiquity are found on the Temple of Piety in Rome.

SpecWizard Specs CAD Details Green Product Data

Roman Doric

Turncraft Roman Doric<BR><BR>
click to enlarge
The Roman Doric order features an increase of decorative moldings over the Tuscan Order. Vignola’s Denticulated Doric Cap has a stepped, three-fillet support of the echinus instead of the single-fillet support of the Tuscan Order. The Doric base is similar to the Tuscan, but the addition of bead above the torus molding is an elegant embellishment.

SpecWizard Specs CAD Details Green Product Data

Ionic

Turncraft Ionic<BR><BR>
click to enlarge
The distinguishing features of the Ionic Order are the scrolls that decorate the capital of the column. These scrolls derived their intriguing shape from the shell of the Nautilus. The most common representations of the Ionic Order include columns with 24 flutes separated by fillets that are about one-third their width. Ionic shafts are placed on decorative Attic Bases.

SpecWizard Specs CAD Details Green Product Data

Corinthian

Turncraft Corinthian<BR><BR>
click to enlarge
Columns of the Corinthian Order are crowned with an inverted bell-shaped capital. The capital is richly adorned with Acanthus leaves. This column is almost always fluted. Like the Ionic, the Corinthian column exhibits 24 flutes and an Attic Base. The height of Corinthian columns, including capital and base, is typically ten diameters.

SpecWizard Specs CAD Details Green Product Data

Traditional Hardwood

Incorporating the design characteristics and quaity manufacturing you’ve come to expect from Turncraft, our new Traditional Hardwood column line allows more home owners the classic beauty of hardwood columns in an affordable price range with reduced lead time. Stain-grade interior columns are fashioned from four of our most popular wood species: Cherry, Red Oak, Hard Maple and African Mahogany. All Traditional Hardwood columns feature matching wood Caps and Bases. Available both unfluted and fluted.

SpecWizard Specs Green Product Data

Wood Porch Posts

Turncraft Wood Porch Posts<BR><BR>
click to enlarge
Turncraft Porch Posts add charm and personality to walkways, landings, decks, and porches. They are turned from finger-jointed, kiln-dried wood.

SpecWizard Specs CAD Details Green Product Data

Composite Railing System

Poly-Classic®
Turncraft Composite Railing System<BR><BR>
click to enlarge
Our railings are made from a wood/polymer composite — material that’s superior to vinyl in every way. They offer the look and style of premium wood that’s virtually maintenance free — with fast and easy installation so you can do more in less time.

SpecWizard Specs Green Product Data

Index to All Available Literature

A list of all available PDF downloads with complete information on installation and specifications:

Gallery of Ideas

See our columns in actual settings.



spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-07-14










Never Forget