Search for:

Search by:
Company/Trade Name
Product Type

Universal Bath Systems

75 Whiting Farms Rd.
Holyoke, MA 01042
 
Toll Free:800-553-0120
Phone:413-592-4791
Fax:413-592-6876
 
Web Site: www.universalplastics.com
liners and surrounds by Universal Bath Systems
send email   send email send email   request catalog

Specs for liners and surrounds                   CAD for liners and surrounds                  

Overview:
For over 30 years Universal Bath systems has been designing and manufacturing bathroom renovation products for multi-family housing, military housing and student housing applications, as well as for the hospitality market. Our durable and attractive bathtub and shower walls have stood the test of time. With seamless corners designed into our wall surrounds, our systems are the solutions to multi-unit renovations.

We also manufacture bathtub liners, window trim kits, soap/shampoo accessories and wainscot panels.

When durability, affordability, and ease of installation are important, let Universal Bath Systems help make your project a success.

Products Trade Name Description Content

Bath Wall Surrounds

Bath Wall Surrounds

Universal Bath Systems Bath Wall Surrounds<BR><BR>
click to enlarge
Wall Surrounds - Use Alone or with our Tub Inserts

Custom fabricated to meet existing field conditions - our .093 thick PVC Shower/Wall surrounds can extend from the top of your bathtub to the ceiling. Complete with ceiling and edge trim, this tub wall surround combines great looks with great performance.
  • Seamless corners on our bath tub walls and shower walls ensure water tight integrity for years.
  • Edge trim can extend to the floor along the tub skirt to protect exposed areas.
  • Each bath tub or shower wall comes with a 7" x 7" surface mounted soap dish allowing for easy location of all grab bars.
  • Easy cleaning - no grout lines to maintain, this smooth nonporous PVC stays looking new.
  • .093 thick panels can be installed over ceramic tile, plaster or any hard surface.
  • Custom manufactured PVC ceiling liners are also available.
  • Windows - one piece window liners and 4 piece window trim kits are available.


Specs for Bath Wall Surrounds<BR><BR> CAD Details for Bath Wall Surrounds<BR><BR>

Custom Tub Liners & Wall Surrounds

Universal Bath Systems Custom Tub Liners & Wall Surrounds<BR><BR>
click to enlarge
Universal Bath's exclusive line of PVC bathtub liners and tub wall surround systems are ideal for multiple-unit renovations where looks, performance and cost are all critical. Tub liners install in 3-4 hours, turning an eyesore into an attractive, 100% sanitary fixture that won't rust, chip, stain, discolor or mildew! These units will withstand years of use and abuse. Install in the morning, shower by evening!
Specs for Custom Tub Liners & Wall Surrounds<BR><BR> CAD Details for Custom Tub Liners & Wall Surrounds<BR><BR>

Wainscot Panels

Wainscot Panels

Universal Bath Systems Wainscot Panels<BR><BR>
click to enlarge
Our .090 thick wainscot panels extend up either 42" or 48" from the floor on any or all walls in the bathroom, and are capped with bull nosed trim. Wainscot panels protect the walls from water and abuse... eliminate the need to keep painting these walls. Unlike ceramic tile, they are easy to keep clean.

Specs for Wainscot Panels<BR><BR>

Bath Accessories

Universal Corner Caddy

Universal Bath Systems Universal Corner Caddy<BR><BR>
click to enlarge
Measures 20½" x 8" x 4½" deep: Fits neatly into corner. The height of the first shelf allows for shampoo bottles, while the smaller top shelf holds soaps and other bathing accessories.

Specs for Universal Corner Caddy<BR><BR>

Soap/Shampoo Holder

Universal Bath Systems Soap/Shampoo Holder<BR><BR>
click to enlarge
Measures 20½" x 12" x 4½" deep: Comfortably holds up to three standard sizes shampoo bottles with a separate shelf for soap and other bathing accessories.

Specs for Soap/Shampoo Holder<BR><BR>

Standard Bath Soap Dish

Universal Bath Systems Standard Bath Soap Dish<BR><BR>
click to enlarge
Measures 7" x 7" x 2" deep: Universal standard soap dish is included with every Universal Bath Systems Tub/Shower Surround Wall Kit.

Specs for Standard Bath Soap Dish<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2012-01-05
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget