Masterformat: 95
Search for:
Search by:
Company/Trade Name
Product Type
Home Page
Home Page
AEC Community
Building Products
CAD Details
Specs:
Long-Form Proprietary
SpecWizard®
:
Long-Form Proprietary
Short-Form
Outline
BIM Objects
Videos
Featured Products
Links
:
CES
,
Blogs
,
Feeds
Comment
Request Directory
Request eNewsletter
CSI MasterFormat
Select Division:
16 DIVISIONS
1. Gen. Req.
2. Site Construction
3. Concrete
4. Masonry
5. Metals
6. Wood & Plastics
7. Thermal/Moisture
8. Doors & Windows
9. Finishes
10. Specialties
11. Equipment
12. Furnishings
13. Special
Construction
14. Conveying
Systems
15. Mechanical
16. Electrical
Manufacturers
advertising
add/update listing
about arcat
site map
News Feed
Viega LLC | piping and tubing
831 N. Vanguard St.
McPherson, KS 67460
Toll Free:
800-775-5039
Phone:
620-241-6369
Fax:
800-775-4068
Request
Catalog
Send Message to
Viega LLC
Web Site:
www.vanguardpipe.com
e-mail:
send email
Viega LLC manufactures piping and tubing building products relating to:
[ 15 ]
Mechanical
[ 15100 ]
BUILDING SERVICES PIPING
[ 15105 ]
Pipes and Tubes
[ 15180 ]
Heating and Cooling Piping
your name:
password:
(available for clients only)
Last Update
: 2009-01-23
piping and tubing Related News:
2009-10-20
Wheatland's HS-83K is a hot-dip galvanized pipe product made with 83,000 PSI yield high strength steel. The incorporation of high strength steel produces a post with exceptional strength - 2.76 times stronger than Regular Grade Schedule 40...
2009-09-22
The brand new Taco LoFlo Injection Mixing Block combines a constant speed zone circulator with a variable speed injection circulator — again all in one unit.
2009-08-31
Berger Building Products announces a new Square-to-Round Tile Adapter. Its used to transition from house downspout to underground tubing. The adapter is made from durable PVC and adapts from 3”x 4” square downspout to 4” round underground tubing.
2009-08-12
Anvil® International Introduces New Gruvlok® CTS Grooved Copper System
2009-06-30
FIREPEX® System Successful in Extinguishing Kitchen Fire in St. Charles New Town Community
©2009 ARCAT, Inc. -
Terms of Service
-
Privacy Policy
-
Content Policies
-
ARCAT Home