Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Variform, Inc.

303 W. Major St.
P. O. Box 559
Kearney, MO 64060
 
Toll Free:800-800-2244
Phone:816-903-6400
Fax:816-903-6942
 
vinyl siding and soffits by Variform, Inc.
request catalogRequest
Catalog
    send email Send Message to
Variform, Inc.
   
   
 
Web Site: www.variform.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       LEED product data for siding and soffits      
Overview:
For over four decades, Variform, Inc., has been a leading manufacturer and distributor of high-quality, competitively priced building products for residential, light commercial, and commercial applications.

Variform offers a full line of vinyl siding and two skirting lines that complement a wide range of architectural styles. A broad palate of nearly 31 contemporary and classic colors, along with an array of accessory options, combine to offer greater flexibility and more choice when creating a look for a home.

Variform has some of the most stringent quality assurance standards in the vinyl siding industry. All of our siding lines meet or exceed the standards set by the American Society of Testing & Materials and are verified in the Vinyl Siding Institute's certification program. We pull product from the manufacturing line on an ongoing basis and submit it to a series of product tests to ensure every Variform panel that is shipped to a customer meets or exceeds specifications.

Products Trade Name Description Content

Vinyl Soffits

VARIFORM
Variform, Inc. Vinyl Soffits
click to enlarge
D5 Soffit is available in .040 standard grade and also in .044 premium grade - suitable for vertical applications. Variform's D5 Premium soffit also features dark, rich colors for additional design flexibility. Beaded soffit and porch ceiling makes a traditional statement while maintaining the virtually maintenance-free qualtiites that has made vinyl siding and soffit America's most popular cladding choice. D4 Soffit is available in a wide variety of colors. All soffits are available solid or vented to meet the needs of virtually any overhang or porte-cochere application.

SpecWizard Specs Green Product Data

Accent Shakes and Scallops

Nostalgia Series™
Variform, Inc. Accent Shakes and Scallops
click to enlarge
SHAKES - Variform offers a polypropylene shake accent panel that has been carefully grained on every exposed surface in order to provide the most realistic look of any synthetic shake on the market today.
SCALLOPS - The Nostalgia Series™ Scallops, a polypropylene accent panel, offers a subtle cedar graining that has been carefully embossed on every exposed surface for unique design and classic styling.

SpecWizard Specs Green Product Data

Vinyl Siding

Timber Oak Ascent™
Variform, Inc. Vinyl Siding
click to enlarge
Revolutionary process creates true-to-life wood tones.
Timber Oak Ascent has new color names:
  • Ozark Walnut
  • Catskill Maple
  • Mesabi Cherry
  • Adirondack Oak
  • Piedmont Elm
  • Berkshire Sycamore
  • Appalachian Chestnut
  • Sierra Mesquite
  • Cumberland Ironwood


SpecWizard Specs Green Product Data

Vinyl Siding

Varigrain Preferred®
Variform, Inc. Vinyl Siding
click to enlarge
Cedar texture in 14 contemporary colors.

SpecWizard Specs Green Product Data

Vinyl Siding

Camden Pointe®
Variform, Inc. Vinyl Siding
click to enlarge
Recreates the look of real wood siding. A full complement of 12 standard colors and 6 dark colors are featured.

SpecWizard Specs Green Product Data

Vinyl Siding

Nottingham®
Variform, Inc. Vinyl Siding
click to enlarge
Features a deep woodgrain emboss that recreates the look of rough sawn cedar.

SpecWizard Specs Green Product Data

Vinyl Siding

Contractors Choice®
Variform, Inc. Vinyl Siding
click to enlarge
For new construction or remodeling, a smart combination of quality and value.

SpecWizard Specs Green Product Data

Vinyl Siding

Victoria Harbor®
Variform, Inc. Vinyl Siding
click to enlarge
Beaded edge craftsmanship with a fine satin finish.

SpecWizard Specs Green Product Data

Vinyl Siding

Ashton Heights®
Variform, Inc. Vinyl Siding
click to enlarge
Recreates the look of real wood siding with its shallow embossed woodgrain texture.

SpecWizard Specs Green Product Data

Vinyl Siding

Board & Batten
Variform, Inc. Vinyl Siding
click to enlarge
An ideal design panel for accenting or covering an entire wall, with it's realistic 7 inch board and 1 1/2 inch batten design.

SpecWizard Specs Green Product Data

Accessories

Stone Finish Trims - Variform provides a full range of accessories for the installation of your siding.
Universal Woodgrain - woodgrain texture of our corner post recreates the look and feel of real wood without the maintenance.

SpecWizard Specs Green Product Data

Vinyl Skirting

ProGuard™: - Vinyl Skirting
VariBest® - Available in 6 contemporary colors.

Green Product Data


spacer
your name:   password:   (available for clients only)



Last Update: 2008-07-25










Never Forget