Alpine SnowGuards
Roof Snow Guards

CONTACT INFO

289 Harrell St.
Morrisville, VT 05661
Toll Free: 888-766-4273
Fax: 888-766-9994

CONTENT

COMPANY OVERVIEW

Alpine SnowGuards engineers, designs and manufactures a variety of snow guards. We have a style for every roof type, in systems and designs that will complement any taste and any roof, new or retrofit.

Alpine SnowGuards line of products are designed and engineered based on first-hand knowledge accumulated over decades of experience, and are always extensively tested by 3rd party testing facilities, in our own facilities, and in the field by roofing experts.

Our snow guards use a proven fastening method that will maintain the roofs integrity, without voiding the roofing manufacturer’s warranty and can be installed on new or existing (retrofit) roofs. Many of our snow guards are available in a multitude of color and powder coating options to match any roof and please even the most discerning taste. We even offer custom solutions for custom projects.

All of our products are made with pride in the USA using recycled materials.

ALL PRODUCTS

{{this.show}} {{this.hide}} Alpine SnowGuards - Membrane Roofing

SnowMax-Membrane Fence-Style Snow Guard image

SnowMax-Membrane Fence-Style Snow Guard

Features/Advantages:

  • Fabricated from Aircraft Grade Aluminum
  • Bracket (F-202 Block) employs compression-fit technology
  • Bracket (F-202 Block) measures 3 3/4" L x 2" W x 1 /12" H (at center - sides are 3/4" H)
  • Includes 6" L x 5.5" W Base plate
  • Base Plate can be flashed with compatible target patch (optional)
  • Increased bracket spacing (up to 48" on center)
  • Color Insert Strip available in a multitude of Firestone™ Una-Clad colors
  • Made in the USA using recycled materials
  • Strongest snow management system on the market
  • Simple Seal bushings provide a proven watertight seal
  • Fast and easy to install, making SnowMax a cost-efficient solution
  • All of our snow guards are tested extensively in the field by roofing experts
Pipe-Style for Membrane Roofing image

Pipe-Style for Membrane Roofing - PP115 Two-or-Three-Pipe Snow Guard

Features/Advantages:
  • Designed to install directly to wood blocking or metal deck
  • Extruded Aluminum Bracket base measures 4" x 6"
  • Stainless Steel Base Plate measures 6" x 8"
  • Base Plate can be flashed with compatible target patch (optional)
  • Compatible Target Patch (available in many colors) bolts between Base Plate and
  • Bracket, forming a compression seal
  • 3 configurations available: 2-Pipe, 3-Pipe, 2 Hi-Pipe (Hi-Hole)
  • All configurations accept 1" OD Pipe (Tubing)
  • All configurations are compatible with the use of Ice Flags
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • All of our snow guards are tested extensively in the field by roofing experts
  • Made in the USA using recycled materials
  • Compression seal creates a watertight barrier
  • Enhances the beauty of any roof
Pipe-Style for Membrane Roofing image

Pipe-Style for Membrane Roofing - PP115R Two-or-Three-Pipe Snow Guard

Features/Advantages:
  • Designed to be fastened to wood or metal decking with insulation
  • Aluminum Bracket measures 6" L x 4" W x 5 1/8" H
  • Stainless Steel Base Plate measures 8" L x 8" W
  • 7 Metal Ferrules are designed to fit into insulation
  • Base Plate can be flashed with compatible target patch (optional)
  • Compatible Target Patch (available in many colors) bolts between Base Plate and Bracket, forming a compression seal
  • 3 configurations include 2-Pipe, 3-Pipe, 2 Hi-Pipe (Hi-Hole)
  • All configurations accept 1" OD Pipe (Tubing)
  • All configurations are compatible with the use of Ice Flags
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • All of our snow guards are tested extensively in the field by roofing experts
  • Made in the USA using recycled materials
  • Compression seal creates a watertight barrier
  • Enhances the beauty of any roof
Pipe-Style for Membrane Roofing image

Pipe-Style for Membrane Roofing - PP215 Three-Pipe Height Adjustable Snow Guard

Features/Advantages:
  • Height Adjustable
  • Bracket is available in Aluminum or Brass
  • Base Plate is available in Stainless Steel or Brass
  • Bracket measures a substantial 6" L x 1 1/2" W x 8 7/8" H (when extended to tallest, most upright position)
  • Base Plate can be flashed with optional compatible target patch
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • 39™ of height adjustability allows for ease of installation and a custom setting
  • Target Patch options to match many roof colors
Pipe-Style for Membrane Roofing image

Pipe-Style for Membrane Roofing - PP3015 Two-Pipe Snow Guard

Features/Advantages:
  • Bracket is Aluminum
  • Base Plate is Stainless Steel
  • Bracket measures 3 ™" L x 2" W x 3 1/8" H
  • Base Plate can be flashed with compatible target patch (optional)
  • Compatible Target Patch (available in many colors) bolts between Base Plate and Bracket, forming a compression seal
  • Accept 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • Perfect option for membrane roofing
  • Compression seal creates a watertight barrier
  • Enhances the beauty of any roof

{{this.show}} {{this.hide}} Alpine SnowGuards - Metal Roofing

SnowMax-Corrugated Fence-Style Snow Guard image

SnowMax-Corrugated Fence-Style Snow Guard

Features/Advantages:

  • Fabricated from Aircraft Grade Aluminum
  • Bracket (Block) employs our patented Simple Seal compression-fit technology
  • Designed to be installed on corrugated metal roofs
  • Increased bracket spacing (up to 48" on center)
  • Color Insert Strip available in a multitude of Firestone™ Una-Clad colors
  • Made in the USA using recycled materials
  • Strongest snow management system on the market
  • Simple Seal bushings provide a proven watertight seal
  • Mechanically through-fastened
  • Fast and easy to install, making SnowMax a cost-efficient solution
  • All of our snow guards are tested extensively in the field by roofing experts
Pad-Style for Metal Roofing image

Pad-Style for Metal Roofing - PD30 Half Round Pad-Style Snow Guard

Features/Advantages:

  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Strap length is 3 7/16" L
  • Available in a multitude of Firestone™ Una-Clad colors
  • Can be soldered or through-fastened (recommended) or adhered to roof (using Normount™ Double-Sided Adhesive Tape)
  • Made in the USA using recycled materials
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Perfect size for soldering to copper or zinc panels, or adhered to metal panels
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
  • Also available with a Fleur-de-lis embellishment (Copper only / See ™Configurations™ tab)
Pad-Style for Metal Roofing image

Pad-Style for Metal Roofing - PD30-CL Polycarbonate Pad-Style Snow Guard

Features/Advantages:

  • Pad area is 2 11/16" L x 2 11/16" W (at widest point) x 2 11/16" H
  • Strap length is 3 1/16" L
  • Can be through-fastened (recommended) or adhered to roof
  • Made in the USA using recycled materials
  • Cost-effective
  • UV protected polycarbonate
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Pad-Style for Metal Roofing image

Pad-Style for Metal Roofing - PD80 Pad-Style Snow Guard

Features/Advantages:

  • Fastens to the top of corrugation
  • "Saddle" design holds back snow and ice while allowing melt-off and rain to flow through
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • Designed to move the standard penetration point from the water drain channel to the top of the rib, minimizing the possibility of water infiltration
  • Ease of installation - can use existing fastener holes along the roofs ribs, placing the penetration points above the surface of the panel
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Pad-Style for Metal Roofing image

Pad-Style for Metal Roofing - PD90B Hybrid Pad/Pipe Style Snow Guard for Metal Roofs

Features/Advantages:
  • FPad style with opening for 1" pipe (optional)
  • FExtruded Aluminum construction
  • FSlotted face will accept 3 3/8" color insert
  • FMade in the USA using recycled materials
  • FEmploys our patented Simple Seal technology for direct mechanical attachment and the proven built-in water proofing attributes of our Simple Seal line of products
  • FThe best of both worlds - pad-style and pipe-style system one convenient design
  • FWidth can be customized to accommodate narrow flats on corrugated metal roofs or for applications with limited space
  • FMatch the color of your roof using the optional color insert strip (Powder Coating is available (additional charge) using RAL TIGER Drylac™ colors)
  • F1" pipe can also be powder coated to match your roof/color insert strip
  • FProtects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • FAll of our snow guards are tested extensively in the field by roofing experts

{{this.show}} {{this.hide}} Alpine SnowGuards - Shingle Roofing

Pad-Style for Shingle Roofing image

Pad-Style for Shingle Roofing - PD10 Half Round Pad-Style Snow Guard

Features/Advantages:
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Strap length is 15 5/8"
  • Available in a multitude of Firestone™ Una-Clad colors
  • Made in the USA using recycled materials
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Thin, yet durable strap minimizes disruption of slate/shingle pattern while allowing secure mechanical attachment to structural deck
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
  • Also available with a Fleur-de-lis embellishment (Copper only / See ™Configurations™ tab)
Pad-Style for Shingle Roofing image

Pad-Style for Shingle Roofing - PD11 Retrofit Half Round Pad-Style Snow Guard

Features/Advantages:
  • Fits slate 16" - 20" in length
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Standard strap length is 15 5/8" (custom lengths available)
  • Available in a multitude of Firestone™ Una-Clad colors
  • Sleeve slides down to cover fasteners
  • Made in the USA using recycled materials
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Ease of installation with a "slate rip" or similar tool - just slide under the upper lying course of shingles
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
  • Also available with a Fleur-de-lis embellishment (Copper only)
Pad-Style for Shingle Roofing image

Pad-Style for Shingle Roofing - PD30Z Half Round Pad-Style Snow Guard

Features/Advantages:
  • Pad area is 2 7/16" L x 2 3/8" W (at widest point) x 1 ™" H
  • Strap length is 3 15/16" L
  • 2" strap sleeve covers fasteners
  • Available in a multitude of Firestone™ Una-Clad colors
  • Made in the USA using recycled materials
  • Allows for easy counter flashing of mechanical attachment points
  • Sleeve slides down strap to cover fasteners
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Pad-Style for Shingle Roofing image

Pad-Style for Shingle Roofing - PD40 Half Round Pad-Style Snow Guard

Features/Advantages:
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Strap length is 6 ™" L
  • Available in a multitude of Firestone™ Una-Clad colors
  • Made in the USA using recycled materials
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Can be mechanically attached through synthetic slate
  • Correct size for most composition shingle applications
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
  • Also available with a Fleur-de-lis embellishment (Copper only)
Pad-Style for Shingle Roofing image

Pad-Style for Shingle Roofing - PD40R (Retrofit) Half Round Pad-Style Snow Guard

Features/Advantages:
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Strap length is 6 1/2" L
  • 2" strap sleeve covers fasteners
  • Available in a multitude of Firestone™ Una-Clad colors
  • Made in the USA using recycled materials
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Retrofit design with built-in counter flashing for attaching to synthetic slate or composition shingles which have become stiff over time and repeated freeze/thaw cycles
  • Sleeve slides down strap to cover fasteners
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
  • Also available with a Fleur-de-lis embellishment (Copper only)
Pad-Style for Shingle Roofing image

Pad-Style for Shingle Roofing - PD50 Pad-Style Snow Guard

Features/Advantages:
  • Pad area is 3 7/16" L x 1 ™" W x 2 15/16" H
  • Overall length is 18"
  • Grooved front pad
  • Galvanized steel model is available in a multitude of RAL TIGER Drylac® Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • Taller profile is the perfect solution for thick cement tiles or deeper barrel tiles because it extends above the valley to engage snow on top of the tile
  • Ease of installation allows for attachment to an existing nail
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Pad-Style for Shingle Roofing image

Pad-Style for Shingle Roofing - WR70 Wire Loop Snow Guard

Features/Advantages:
  • Single eyelet attachment point
  • Wire loop is 1 7/8" in diameter
  • Overall height is 1 5/16"
  • Overall length is 5 ™"
  • Made in the USA using recycled materials
  • Ease of installation - one compatible nail is all that is needed
  • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
  • Loop design allows for use of appropriate mechanical fastener
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Pad-Style for Shingle Roofing image

Pad-Style for Shingle Roofing - WR73 Wire Loop Snow Guard

Features/Advantages:
  • Spike design means no fasteners are needed
  • Height is 1 5/16" (excluding spike)
  • Overall length is 5 1/8"
  • Strap length can be customized
  • Made in the USA using recycled materials
  • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Pad-Style for Shingle Roofing image

Pad-Style for Shingle Roofing - WR74 Wire Loop Snow Guard with Flat Strap

Features/Advantages:
  • Wire loop is 1 7/8™ in diameter
  • Overall height is 1 5/16™
  • Flat strap can be cut to custom length
  • Made in the USA using recycled materials
  • Copper strap allows for attachment above the course of shingles to prevent water infiltration
  • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
  • Designed for use with roofing material that does not allow for fastening between shingles or tiles
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc™.) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

{{this.show}} {{this.hide}} Alpine SnowGuards - Slate Roofing

Pad-Style for Slate Roofing image

Pad-Style for Slate Roofing - PD10 Half Round Pad-Style Snow Guard

Features/Advantages:
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Strap length is 15 5/8"
  • Available in a multitude of Firestone™ Una-Clad colors
  • Made in the USA using recycled materials
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Thin, yet durable strap minimizes disruption of slate/shingle pattern while allowing secure mechanical attachment to structural deck
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
  • Also available with a Fleur-de-lis embellishment (Copper only)
Pad-Style for Slate Roofing image

Pad-Style for Slate Roofing - PD10R (Retrofit) Half Round Pad-Style Snow Guard

Features/Advantages:
  • Fits slate 16" - 20" in length
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Standard strap length is 13 5/8" (custom lengths available)
  • Standard hook height is 1 1/4" (custom heights available)
  • Available in a multitude of Firestone™ Una-Clad colors
  • Made in the USA using recycled materials
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Thin, yet durable strap with tab hook minimizes disruption of slate/shingle pattern
  • Ease of installation with a "slate rip" or similar tool - just slide under the upper lying course of shingles and pull down to engage the tab. No need for nail hangers.
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
  • Also available with a Fleur-de-lis embellishment (Copper only)
Pad-Style for Slate Roofing image

Pad-Style for Slate Roofing - PD11 Retrofit Half Round Pad-Style Snow Guard

Features/Advantages:
  • Fits slate 16" - 20" in length
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Standard strap length is 15 5/8" (custom lengths available)
  • Available in a multitude of Firestone™ Una-Clad colors
  • Sleeve slides down to cover fasteners
  • Made in the USA using recycled materials
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Ease of installation with a "slate rip" or similar tool - just slide under the upper lying course of shingles
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
  • Also available with a Fleur-de-lis embellishment (Copper only)
Pad-Style for Slate Roofing image

Pad-Style for Slate Roofing - PD40 Half Round Pad-Style Snow Guard MORE DETAILS ™

Features/Advantages:
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Strap length is 6 ™" L
  • Available in a multitude of Firestone™ Una-Clad colors
  • Made in the USA using recycled materials
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Can be mechanically attached through synthetic slate
  • Correct size for most composition shingle applications
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
  • Also available with a Fleur-de-lis embellishment (Copper only)
Pad-Style for Slate Roofing image

Pad-Style for Slate Roofing - PD40R (Retrofit) Half Round Pad-Style Snow Guard

Features/Advantages:
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Strap length is 6 1/2" L
  • 2" strap sleeve covers fasteners
  • Available in a multitude of Firestone™ Una-Clad colors
  • Made in the USA using recycled materials
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Retrofit design with built-in counter flashing for attaching to synthetic slate or composition shingles which have become stiff over time and repeated freeze/thaw cycles
  • Sleeve slides down strap to cover fasteners
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
  • Also available with a Fleur-de-lis embellishment (Copper only)
Pad-Style for Slate Roofing image

Pad-Style for Slate Roofing - PD50 Pad-Style Snow Guard

Features/Advantages:
  • Pad area is 3 7/16" L x 1 ™" W x 2 15/16" H
  • Overall length is 18"
  • Grooved front pad
  • Galvanized steel model is available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • Taller profile is the perfect solution for thick cement tiles or deeper barrel tiles because it extends above the valley to engage snow on top of the tile
  • Ease of installation allows for attachment to an existing nail
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Pad-Style for Slate Roofing image

Pad-Style for Slate Roofing - PD51 Pad-Style Snow Guard with Hook

Features/Advantages:
  • The preferred choice for retrofit snow guards on tile roofing
  • Pad area is 3 7/16" L x 1 ™" W x 2 15/16" H
  • Custom strap length and hook height available
  • Grooved front pad
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • Taller profile is the perfect solution for thick cement tiles or deeper barrel tiles because it extends above the valley to engage snow on top of the tile
  • Ease of installation allows for attachment to an existing tile
  • Accommodating to smaller tile channels
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Pipe-Style for Slate Roofing image

Pipe-Style for Slate Roofing - PP125 Two-or-Three-Pipe Snow Guard

Features/Advantages:
  • Bracket measures 6" L x 4" W x 5 1/8" H
  • Stainless Steel Base Plate available in multiple sizes (see options tab)
  • 3 configurations include 2-Pipe, 3-Pipe, 2 Hi-Pipe (Hi-Hole)
  • All configurations accept 1" OD Pipe (Tubing)
  • All configurations are compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • All of our snow guards are tested extensively in the field by roofing experts
  • Made in the USA using recycled materials
Pipe-Style for Slate Roofing image

Pipe-Style for Slate Roofing - PP225 Three-Pipe Height Adjustable Snow Guard

Features/Advantages:
  • Height adjustable design accommodates varying roof pitches
  • Bracket is available in Aluminum, Brass or Stainless Steel
  • Base Plate is available in Aluminum, Brass or Stainless Steel
  • Bracket measures a substantial 6" L x 1 ™" W x 8 13/16" H (when extended to tallest, most upright position)
  • Base Plate can be flashed with compatible target patch (optional)
  • Base plate available in multiple sizes
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • 39™ of height adjustability allows for ease of installation and a custom setting
  • Target Patch options to match many roof colors
Pipe-Style for Slate Roofing image

Pipe-Style for Slate Roofing - PP325 Two-or-Three Pipe Snow Guard

Features/Advantages:
  • Bracket is available in Aluminum or Brass
  • Base Plate is available in Stainless Steel or Brass
  • Base Plate can be flashed with compatible target patch (optional)
  • Base plate available in multiple sizes (see options tab)
  • Bracket measures 6" L x 1 3/8" W x 6 13/16" H overall
  • 3 configurations include 2-Pipe, 3-Pipe, 2 Hi-Pipe (Hi-Hole)
  • All configurations accept 1" OD Pipe (Tubing)
  • All configurations are compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
Pipe-Style for Slate Roofing image

Pipe-Style for Slate Roofing - PP502 Two-Pipe Height Adjustable Snow Guard (Special Order Only)

Features/Advantages:
  • Height Adjustable
  • Bracket is available in Aluminum or Brass
  • Base Plate is available in Stainless Steel or Brass
  • Bracket measures a substantial 6" L x 4" W x 6 11/16" H (when extended to tallest, most upright position)
  • Base Plates are available in multiple sizes (see options tab)
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Powder Coating is available (additional charge) using RAL TIGER Drylac™ colors
  • Made in the USA using recycled materials
  • 32° of height adjustability allows for ease of installation and a custom setting
Pipe-Style for Slate Roofing image

Pipe-Style for Slate Roofing - PP503 Three-Pipe Height Adjustable Snow Guard (Special Order Only)

Features/Advantages:
  • Height Adjustable
  • Bracket is available in Aluminum or Brass
  • Base Plate is available in Stainless Steel or Brass
  • Bracket measures a substantial 6" L x 4" W x 8 ™" H (when extended to tallest, most upright position)
  • Base Plates are available in multiple sizes (see options tab)
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • 32° of height adjustability allows for ease of installation and a custom setting
Pipe-Style for Slate Roofing image

Pipe-Style for Slate Roofing - WR70 Wire Loop Snow Guard

Features/Advantages:
  • Single eyelet attachment point
  • Wire loop is 1 7/8" in diameter
  • Overall height is 1 5/16"
  • Overall length is 5 ™"
  • Made in the USA using recycled materials
  • Ease of installation - one compatible nail is all that is needed
  • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
  • Loop design allows for use of appropriate mechanical fastener
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Pipe-Style for Slate Roofing image

Pipe-Style for Slate Roofing - WR73 Wire Loop Snow Guard with Spike

Features/Advantages:
  • Spike design means no fasteners are needed
  • Height is 1 5/16" (excluding spike)
  • Overall length is 5 1/8"
  • Strap length can be customized
  • Made in the USA using recycled materials
  • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Pipe-Style for Slate Roofing image

Pipe-Style for Slate Roofing - WR74 Wire Loop Snow Guard with Flat Strap

Features/Advantages:
  • Wire loop is 1 7/8™ in diameter
  • Overall height is 1 5/16™
  • Flat strap can be cut to custom length
  • Made in the USA using recycled materials
  • Copper strap allows for attachment above the course of shingles to prevent water infiltration
  • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
  • Designed for use with roofing material that does not allow for fastening between shingles or tiles
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc™.) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Pipe-Style for Slate Roofing image

Pipe-Style for Slate Roofing - WR79 Wire Loop Snow Guard with Flat Strap and Hook

Features/Advantages:
  • Wire loop is 1 7/8" in diameter
  • Overall height is 1 5/16"
  • Custom strap length and hook height available
  • Made in the USA using recycled materials
  • Copper strap with hook allows this snow guard to be retrofit to slate or tile simply by sliding the strap up the course of tile, over the top of the tile and back down to set and engage the hook
  • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

{{this.show}} {{this.hide}} Alpine SnowGuards for Solar Panels

Solar Snow Pad for Solar Arrays image

Solar Snow Pad for Solar Arrays

Features/Advantages:
  • Fabricated from Aircraft Grade Aluminum
  • For use on portrait or landscape solar panel orientation
  • 3 inch block with T-Nut installs in the horizontal joints between panels
  • Allows snow to come off the roof in a slow, managed fashion
  • Optional 3/8™ stainless steel rods can be installed to create a pipe-style snow guard system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • Fast and easy to install
  • Cost efficient solar snow management solution
  • All of our snow guards are tested extensively in the field by roofing experts
Solar SnowMax-R2 for Solar Arrays image

Solar SnowMax-R2 for Solar Arrays

Features/Advantages:
  • Fabricated from Aircraft Grade Aluminum
  • Largest snow fence option developed for customers who require a higher fence on the eaves
  • Either Solar Snow Pads or Solar SnowMax Standard can be used up-slope if additional tiers of snow management are needed
  • The taller bar system is a proven solution that's been used in the conventional snow guard market for over 2 decades
  • Solar SnowMax-R2 brackets can be used to the far East and West ends of an array with the use of End Kit (optional)
  • For use on portrait or landscape solar panel orientation
  • Grooved front accepts optional black insert strip
  • Made in the USA using recycled materials
  • Fast and easy to install, Solar SnowMax-R2 is a cost-efficient solar snow management solution
  • All of our snow guards are tested extensively in the field by roofing experts
Solar SnowMax-Standard for Solar Arrays image

Solar SnowMax-Standard for Solar Arrays

Features/Advantages:
  • Fabricated from Aircraft Grade Aluminum
  • To be used up-slope, when additional tiers of snow management are needed
  • For use on portrait or landscape solar panel orientation
  • Grooved front accepts optional black Insert Strip
  • Made in the USA using recycled materials
  • Clamps directly to solar panel frame
  • Low profile was engineered specifically to minimize panel shading
  • Fast and easy to install, making Solar SnowMax a cost-efficient solution
  • All of our snow guards are tested extensively in the field by roofing experts

{{this.show}} {{this.hide}} Alpine SnowGuards for Standing Seam Roofing

SnowMax-Standing Seam Fence-Style Snow Guard image

SnowMax-Standing Seam Fence-Style Snow Guard

Features/Advantages:
  • Fabricated from Aircraft Grade Aluminum
  • Increased bracket spacing (up to 48" on center)
  • Clamp measures 2" L x 1 1/2" W
  • Optional fixed position ice flags
  • Configurations available for both vertical seams and some horizontal seams
  • Color Insert Strip available in a multitude of Firestone™ Una-Clad colors
  • Made in the USA using recycled materials
  • Strongest snow management system on the market
  • Accommodates the newer, wider insulated metal roofing panels
  • Fast and easy to install, making SnowMax a cost-efficient solution
  • Set screws will provide a secure attachment point without penetrating roofing materials
  • Clamp-to-Seam technology will not void panel manufacturers warranties
  • All of our snow guards are tested extensively in the field by roofing experts
Fence-Style Snow Guard -  Snow Guards for Standing Seam Roofing image

Fence-Style Snow Guard - Snow Guards for Standing Seam Roofing - Alpine SimpleGuard

Features/Advantages:
  • Utilizes our SimpleBlock - less weight than standard blocks, yet just as durable
  • Versatile block can be used for managing snow OR as a rail-free solar mounting solution (additional parts needed)
  • T-slot on top allows for finite adjustability
  • Oval-point set screws are pre-installed for ease of use - no more misplacing or dropping them
  • Configuration currently available for vertical seams
  • Color Insert Strip available in a multitude of Firestone™ Una-Clad colors
  • Fast and easy to install
  • Oval-point set screws will provide a secure attachment point without penetrating roofing materials
  • Clamp-to-Seam technology will not void panel manufacturers warranties
  • All of our snow guards are tested extensively in the field by roofing experts
Standing Seam Clamps image

Standing Seam Clamps - ASGU2

Features/Advantages:
  • Aluminum Construction
  • Attaches mechanically with set screws
  • Utilizes 2 set screws
  • Clamp measures 2" L x 1 1/2" W
  • Configurations available for both vertical seams and horizontal seams
  • Made in the USA using recycled materials
  • Allows you to attach just about anything to a metal standing seam roof
  • No adhesive, so there's no effect from changes in temperature
  • Set screws will provide a secure attachment point without penetrating roofing materials
  • Fast and easy to install
  • Clamp-to-Seam technology will not void panel manufacturers warranties
  • All of our snow guards are tested extensively in the field by roofing experts
Pad-Style Snow Guard for Standing Seam image

Pad-Style Snow Guard for Standing Seam - PD81

Features/Advantages:
  • 4 25/32" L x 2 1/8" H
  • "Saddle" design holds back snow and ice while allowing melt-off and rain to flow through
  • For use on metal roofs with vertical standing seam / double lock panels
  • Available in Mill Finish or a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • Ease of installation - since only one set-screw is needed, there is no on-site assembly required
  • Extruded shape maintains cost-effectiveness with the efficiency of our other Clamp-to-Seam style snow guards
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Two-Pipe Snow Guard for Standing Seam  image

Two-Pipe Snow Guard for Standing Seam - ASG4025

Features/Advantages:
  • Forged from a solid block of recycled Aluminum
  • Measures 4" L x 1 ™ " W x 5 ™" H overall
  • Utilizes 3 set screws
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • Can be used in-line with our ASG4000G-U Snow Guard as height, width, depth and pipe placement are identical
  • ™" thick construction (double the standard thickness) to reduce twisting
  • Features a centered flag position for balanced aesthetics (no right or left flag positioning)
  • Set screws will provide a secure attachment point without penetrating roofing materials
  • Clamp-to-Seam technology will not void panel manufacturers warranties
  • Perfect option for installing a pipe-style snow guard system to a metal standing seam roof
  • All of our snow guards are tested extensively in the field by roofing experts
Mini Two-Pipe Snow Guard for Standing Seam  image

Mini Two-Pipe Snow Guard for Standing Seam - ASG4025

Features/Advantages:
  • Smaller version of our ASG4025
  • Forged from a solid block of recycled Aluminum
  • Measures 1 8/9" L x 1 1/2" W x 3 53/100" H overall
  • Accepts 3/8" OD Pipe (Tubing)
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • ™" thick construction (double the standard thickness) to reduce twisting
  • Features a centered flag position for balanced aesthetics (no right or left flag positioning)
  • Set screws will provide a secure attachment point without penetrating roofing materials
  • Clamp-to-Seam technology will not void panel manufacturers warranties
  • Perfect option for installing a pipe-style snow guard system to a metal standing seam roof
  • All of our snow guards are tested extensively in the field by roofing experts
Two-Pipe Snow Guard for Standing Seam  image

Two-Pipe Snow Guard for Standing Seam - ASG4000G

Features/Advantages:
  • Milled Aluminum Construction
  • Measures 4" L x 1 5/8" W x 5 5/16" H overall
  • Utilizes oval-point set screws
  • Configurations available for both vertical seams and horizontal seams
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • Set screws will provide a secure attachment point without penetrating roofing materials
  • Clamp-to-Seam technology will not void panel manufacturers warranties
  • Perfect option for installing a pipe-style snow guard system to a metal standing seam roof
  • All of our snow guards are tested extensively in the field by roofing experts
Pad-Style Snow Guard for Standing Seam  image

Pad-Style Snow Guard for Standing Seam - ASG33G

Features/Advantages:
  • Pad area is 6 1/8" L x 3 9/32" H x 1/8" Thick
  • Utilizes oval point set screws
  • Extruded and Milled Aluminum fabrication
  • Uniquely shaped flag provides visual interest to any roof
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • Set screws will provide a secure attachment point without penetrating roofing materials
  • Clamp-to-Seam technology will not void panel manufacturers warranties
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Two-Pipe Snow Guard for Standing Seam  image

Two-Pipe Snow Guard for Standing Seam - ASG3000G

Features/Advantages:
  • Milled Aluminum Construction
  • Clamp measures 2" L x 1 ™" W
  • Utilizes oval-point set screws
  • Configurations available for both vertical seams and horizontal seams
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • Set screws will provide a secure attachment point without penetrating roofing materials
  • Clamp-to-Seam technology will not void panel manufacturers warranties
  • Perfect option for installing a pipe-style snow guard system to a metal standing seam roof
  • All of our snow guards are tested extensively in the field by roofing experts
Fence-Style Snow Guard for Standing Seam  image

Fence-Style Snow Guard for Standing Seam - Bronze Angle

Features/Advantages:
  • For use on copper roofs with vertical standing seam / double lock panels
  • Utilizes 2 set screws per clamp
  • Made in the USA using recycled materials
  • Optional fixed position ice flags
  • All of our snow guards are tested extensively in the field by roofing experts
ASG2000B-Mini Standing Seam Two-Pipe Snow Guard image

ASG2000B-Mini Standing Seam Two-Pipe Snow Guard

Features/Advantages:
  • Forged from a solid block of recycled Brass
  • Measures 2" L x 1" W x 2 13/16" H overall
  • Accepts 3/8" OD Pipe (Rod)
  • End Collars are available for this system
  • Made in the USA using recycled materials
  • Set screws will provide a secure attachment point without penetrating roofing materials
  • Clamp-to-Seam technology will not void panel manufacturers warranties
  • Perfect option for installing a pipe-style snow guard system to a copper standing seam roof
  • All of our snow guards are tested extensively in the field by roofing experts
Half Round Pad-Style Snow Guard for Standing Seam  image

Half Round Pad-Style Snow Guard for Standing Seam - PD30

Features/Advantages:
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Strap length is 3 7/16" L
  • Available in a multitude of Firestone™ Una-Clad colors
  • Can be soldered or through-fastened (recommended) or adhered to roof (using Normount™ Double-Sided Adhesive Tape)
  • Made in the USA using recycled materials
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Perfect size for soldering to copper or zinc panels, or adhered to metal panels
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
  • Also available with a Fleur-de-lis embellishment (Copper only / See ™Configurations™ tab)
Polycarbonate Pad-Style Snow Guard  for Standing Seam  image

Polycarbonate Pad-Style Snow Guard for Standing Seam - PD30-CL

Features/Advantages:
  • Pad area is 2 11/16" L x 2 11/16" W (at widest point) x 2 11/16" H
  • Strap length is 3 1/16" L
  • Can be through-fastened (recommended) or adhered to roof
  • Made in the USA using recycled materials
  • Cost-effective
  • UV protected polycarbonate
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts

{{this.show}} {{this.hide}} Alpine SnowGuards for Tile Roofing

Half Round Pad-Style Snow Guard for Tile Roofing image

Half Round Pad-Style Snow Guard for Tile Roofing - PD10

Features/Advantages:
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Strap length is 15 5/8"
  • Available in a multitude of Firestone™ Una-Clad colors
  • Made in the USA using recycled materials
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Thin, yet durable strap minimizes disruption of slate/shingle pattern while allowing
  • secure mechanical attachment to structural deck
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
  • Also available with a Fleur-de-lis embellishment (Copper only)
Half Round Pad-Style Snow Guard for Tile Roofing image

Half Round Pad-Style Snow Guard for Tile Roofing - PD10R (Retrofit)

Features/Advantages:
  • Fits slate 16" - 20" in length
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Standard strap length is 13 5/8" (custom lengths available)
  • Standard hook height is 1 1/4" (custom heights available)
  • Available in a multitude of Firestone™ Una-Clad colors
  • Made in the USA using recycled materials
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Thin, yet durable strap with tab hook minimizes disruption of slate/shingle pattern
  • Ease of installation with a "slate rip" or similar tool - just slide under the upper lying course of shingles and pull down to engage the tab. No need for nail hangers.
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
  • Also available with a Fleur-de-lis embellishment (Copper only / See ™Configurations™ tab)
Half Round Pad-Style Snow Guard for Tile Roofing image

Half Round Pad-Style Snow Guard for Tile Roofing - PD21

Features/Advantages:
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Thin, yet durable strap minimizes disruption of tile pattern
  • Ideal solution for new roofs as a way to install both mechanical fasteners and redundant hook attachments to tile to set distance of the head below the butt of the upper lying course of tile
  • Perfect retrofit option on tile applications with a large head lap
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Custom strap length and hook height available
  • Available in a multitude of Firestone™ Una-Clad colors
  • Made in the USA using recycled materials
  • Also available with a Fleur-de-lis embellishment (Copper only / See "Configurations™ tab)
  • Customizable - just let us know the desired strap and hook height (hook height must be a minimum of 1/2")
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Half Round Pad-Style Snow Guard with Hook for Tile Roofing image

Half Round Pad-Style Snow Guard with Hook for Tile Roofing - PD41

Features:
  • Pad area is 2 3/8" L x 2 3/8" W (at widest point) x 1 7/16" H
  • Maximum strap length is 6 1/2" (custom lengths available)
  • Maximum hook height is 1 1/4" (custom heights available)
  • Available in a multitude of Firestone™ Una-Clad colors
  • Made in the USA using recycled materials
  • Also available with a Fleur-de-lis embellishment (Copper only / See "Configurations™ tab)
  • Our riveted "fish head" design means optimum strength with no risk of unfolding
  • Ease of installation eliminates the need for nail hangers.
  • Ideal solution for the typical short overlap of tile installations
  • Customizable - just let us know the desired strap length and hook height (hook height must be a minimum of ™")
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Pad-Style Snow Guard for Tile Roofing image

Pad-Style Snow Guard for Tile Roofing - PD50

Features/Advantages:
  • Pad area is 3 7/16" L x 1 ™" W x 2 15/16" H
  • Overall length is 18"
  • Grooved front pad
  • Galvanized steel model is available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • Taller profile is the perfect solution for thick cement tiles or deeper barrel tiles because it extends above the valley to engage snow on top of the tile
  • Ease of installation allows for attachment to an existing nail
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Pad-Style Snow Guard with Hook for Tile Roofing image

Pad-Style Snow Guard with Hook for Tile Roofing - PD51

Features/Advantages:
  • The preferred choice for retrofit snow guards on tile roofing
  • Pad area is 3 7/16" L x 1 ™" W x 2 15/16" H
  • Custom strap length and hook height available
  • Grooved front pad
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • Taller profile is the perfect solution for thick cement tiles or deeper barrel tiles because it extends above the valley to engage snow on top of the tile
  • Ease of installation allows for attachment to an existing tile
  • Accommodating to smaller tile channels
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts'
Wire Loop Snow Guard for Tile Roofing image

Wire Loop Snow Guard for Tile Roofing - WR70

Features/Advantages:
  • Single eyelet attachment point
  • Wire loop is 1 7/8" in diameter
  • Overall height is 1 5/16"
  • Overall length is 5 ™"
  • Made in the USA using recycled materials
  • Ease of installation - one compatible nail is all that is needed
  • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
  • Loop design allows for use of appropriate mechanical fastener
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Wire Loop Snow Guard with Flat Strap for Tile Roofing image

Wire Loop Snow Guard with Flat Strap for Tile Roofing - WR74

Features/Advantages:
  • Wire loop is 1 7/8™ in diameter
  • Overall height is 1 5/16™
  • Flat strap can be cut to custom length
  • Made in the USA using recycled materials
  • Copper strap allows for attachment above the course of shingles to prevent water infiltration
  • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
  • Designed for use with roofing material that does not allow for fastening between shingles or tiles
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc™.) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Wire Loop Snow Guard with Flat Strap and Hook for Tile Roofing image

Wire Loop Snow Guard with Flat Strap and Hook for Tile Roofing - WR79

Features/Advantages:
  • Wire loop is 1 7/8" in diameter
  • Overall height is 1 5/16"
  • Custom strap length and hook height available
  • Made in the USA using recycled materials
  • Copper strap with hook allows this snow guard to be retrofit to slate or tile simply by sliding the strap up the course of tile, over the top of the tile and back down to set and engage the hook
  • Minimalistic nature of this snow guard reduces the appearance of its presence on a roof slope
  • Allows snow and ice to drop off in small amounts or melt completely
  • Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground mounted mechanical units)
  • All of our snow guards are tested extensively in the field by roofing experts
Three-Pipe Height Adjustable Snow Guard and Base Plate for Ludowici Flat Tile image

Three-Pipe Height Adjustable Snow Guard and Base Plate for Ludowici Flat Tile - PP235LF

Features/Advantages:

  • Height Adjustable
  • Bracket is available in Aluminum or Brass
  • Tile Base Plate is available in Aluminum or Brass
  • Tile Base Plate measures 14" L x 9" W x 7/8" H
  • Overall measurements (Tile Base Plate with Bracket extended to tallest, most upright position): 14" L x 9" W x 9 7/16" H
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • Designed specifically to match Ludowici Flat Tile profile
  • 39 degrees of height adjustability allows for ease of installation and a custom setting
Three- Pipe Height Adjustable Snow Guard and Base Plate for Ludowici French Tile image

Three- Pipe Height Adjustable Snow Guard and Base Plate for Ludowici French Tile - PP235LFR

Features/Advantages:
  • Height Adjustable
  • Bracket is available in Aluminum or Brass
  • Tile Base Plate is available in Aluminum
  • Tile Base Plate measures 16 ™" L x 9" W x 2 ™" H
  • Overall measurements (Tile Base Plate with Bracket extended to tallest, most upright position): 16 ™" L x 9" W x 10 15/16" H
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • Designed specifically to match Ludowici French Tile profile
  • 39° of height adjustability allows for ease of installation and a custom setting
Three-Pipe Height Adjustable Snow Guard and Base Plate for Ludowici Spanish Tile image

Three-Pipe Height Adjustable Snow Guard and Base Plate for Ludowici Spanish Tile - PP235LS

Features/Advantages:
  • Height Adjustable
  • Bracket is available in Aluminum or Brass
  • Tile Base Plate is available in Aluminum or Brass
  • Tile Base Plate is available in 2 lengths to match your tile: 13 ™" L or 18 ™" L (both lengths are 10 9/16" W overall)
  • Overall measurements (Tile Base Plate with Bracket extended to tallest, most upright position): 13 ™" L (or 18 ™" L) x 10 9/16" W x 11 1/16" H
  • Accepts 1" OD Pipe (Tubing)
  • Compatible with the use of Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials
  • Designed specifically to match Ludowici Spanish Tile profile
  • 39° of height adjustability allows for ease of installation and a custom setting
Two-or-Three Pipe Snow Guard for Tile Roofing image

Two-or-Three Pipe Snow Guard for Tile Roofing - PP325

Features/Advantages:
  • Bracket is available in Aluminum or Brass
  • Base Plate is available in Stainless Steel or Brass
  • Base Plate can be flashed with compatible target patch (optional)
  • Base plate available in multiple sizes (see options tab)
  • Bracket measures 6" L x 1 3/8" W x 6 13/16" H overall
  • 3 configurations include 2-Pipe, 3-Pipe, 2 Hi-Pipe (Hi-Hole)
  • All configurations accept 1" OD Pipe (Tubing)
  • All configurations are compatible with the use of Ice Flags and Ice Screens
  • Internal Couplings, End Collars and End Caps are available for this system
  • Available in a multitude of RAL TIGER Drylac™ Exterior Powder Coating colors
  • Made in the USA using recycled materials


password:  
Last Update: 2018-01-09