Vita Bath | tubs and spas
2320 N. W. 147th St.
Miami, FL 33045
| |
| Toll Free: | 800-848-2772
|
| Phone: | 305-685-5739
|
| Fax: | 305-688-9415 |
| |
|
|
|
|

Last Update: 2007-04-13
|
tubs and spas Related News:
| 2008-01-23 | Maax launched the Versailles clawfoot bathtub, a new addition to its Collection series of bath products. |
| 2008-01-09 | Echeguren Slate has introduced a line of basalt and granite sinks and tubs. They feature handsome rough hewn and bush hammered exteriors and polished interiors. |
| 2007-09-11 | Castanea™ joins the Colorbody Porcelain Series by Daltile. It is ideal for kitchens, living areas, entry ways, bathrooms, pools & spas and other rooms. |
| 2007-09-04 | Willow Canyon™ joins the Colorbody Porcelain Series by Daltile. It is ideal for kitchens, living areas, entry ways, bathrooms, pools & spas and other rooms. |
| 2007-08-27 | Engineered Stone™ joins the Natural Stone Series by Daltile. It is ideal for kitchens, living areas, entry ways, bathrooms, pools & spas and other rooms. |
|