Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Senior Technologies | locks and alarms

P. O. Box 80238
1620 N. 20th Cir.
Lincoln, NE 68503
 
Toll Free:800-824-7140
Phone:402-475-4002
Fax:402-475-4281
 
request catalogRequest
Catalog
    send email Send Message to
Senior Technologies
   
   
 
Web Site: www.seniortechnologies.com
e-mail: send email


Senior Technologies manufactures locks and alarms building products relating to:


[ 08 ] Doors and Windows
[ 08710 ] Door Hardware
[ 13 ] Special Construction
[ 13700 ] SECURITY ACCESS AND SURVEILLANCE
[ 13710 ] Intrusion Detection*
[ 13800 ] BUILDING AUTOMATION AND CONTROL
[ 13850 ] DETECTION AND ALARM
[ 13850 ] Leak Detection
[ 13851 ] Fire Alarm System*
[ 15 ] Mechanical
[ 15630 ] Refrigerant Monitoring Systems
[ 16 ] Electrical
[ 16730 ] Wireless Communication System*
[ 16740 ] Communication and Data Processing Equipment

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2007-10-09

locks and alarms Related News:
2008-06-18Introducing the new Standard Drive™ residential opener by Overhead Door Corp.
2008-06-12Introducing the new RDX™ by Overhead Door Corp. commercial operator series - a line of standard and medium duty commercial DC motor operators. The RDX™ series is available in three models: Medium (M), Standard (S) and Standard with Hoist (S-H). RDX™ is..
2008-05-07Tempo Hardware, Inc. has a NEW Spec for Door Hardware
2008-05-05The new YMC100 is added to the Yale® YM Series of cylindrical locks. The YMC100 Series is certified to ANSI/BHMA Grade 1 standards and is UL fire-listed for all functions ensuring reliability and peace of mind.
2008-05-02DORMA’s new, Grade 2 J200 Interconnected Lock Sets for exterior doors and C400 Tubular Lock Sets for interior doors provide security, safety and convenience for single- and multi-family residences as well as light to medium duty commercial applications...












Never Forget