Search for:

Search by:
Company/Trade Name
Product Type

McGuire

W194 N11481 McCormick Dr.
Germantown, WI 53022
 
Toll Free:800-624-8473
Phone:262-257-7309
Fax:262-255-4199
 
Web Site: www.wbmcguire.com
dock levelers and head seals by McGuire
send email   send email send email   request catalog

PDF Loading Dock Equipment e-Catalog                  

Overview:
McGuire, a division of Systems Incorporated®, has been a leading manufacturer of hydraulic and mechanical dock leveling equipment for over 40 years. McGuire also provides complete loading dock solutions, including vertical storing levelers, truck restraints, truck levelers, bascule bridges, dock seals and shelters, dock lights, overhead doors, communication packages, control panels, safety barriers, and maintenance/service packages. We currently manufacture and ship standard hydraulic and mechanical pit style dock levelers and edge of docks from Malvern, AR, vehicle restraints and specialty products from Germantown, WI, and all seals and shelters from Upper Sandusky, OH. Our distribution/service network is the largest in the industry.

Products Trade Name Description Content

New Product

Air Powered Levelers

MA SERIES
McGuire Air Powered Levelers<BR><BR>
click to enlarge
Economical operation with an air powered system that provides full float in all positions. The low pressure, high volume air system offers the same easy push button smooth, consistent operation as our hydraulic line while maintaining the safety, durability and toughness of McGuire dock equipment. Safe, Affordable, easy to operate and low lifetime costs continue to be the hallmark of the entire McGuire line of equipment.

PDF Air Powered Levelers<BR><BR> e-Catalog

Levelers

Hydraulic Dock Leveler

AUTODOK® H SERIES
McGuire Hydraulic Dock Leveler<BR><BR>
click to enlarge
Structurally designed for the most demanding applications with easy push button convenience for smooth, consistent operation plus outstanding toughness and dependability in your most challenging dock operations. McGuire offers a hydraulic dock leveler to meet any of your dock equipment needs while providing low lifetime ownership costs and years of trouble free service with the industry’s best built in safety.

PDF Hydraulic Dock Leveler<BR><BR> e-Catalog

Hydraulic Dock Leveler

HP SERIES
McGuire Hydraulic Dock Leveler<BR><BR>
click to enlarge
Designed with dependability and toughness in mind for your medium to lighter duty applications. They offer the same easy push button smooth, consistent operation as the heavy duty H series and the same built in safety, durability and toughness. Easy clean out and servicing are features of all McGuire levelers. Your budget, your safety and trouble free service are always number one with McGuire.

PDF Hydraulic Dock Leveler<BR><BR> e-Catalog

Mechanical Leveler

MP SERIES
McGuire Mechanical Leveler<BR><BR>
click to enlarge
Finger tip release pull chain activation with smooth reliable operation via a cam and roller counterbalance to assure smooth dependable walk down to trailer bed with below dock capability included. The hold down design floats with air ride trailers and the full width rear compression hinge is designed for superior strength. Designed to meet your budget plus offer years of trouble free service.

PDF Mechanical Leveler<BR><BR> e-Catalog

Restraints

Automatic Vehicle Restraints

HOLD-TITE® SERIES
McGuire Automatic Vehicle Restraints<BR><BR>
click to enlarge
Push button activation with PLC solid state controls (115V/1PH), low profile, non-impact design for wall or driveway mount. Positive hydraulic restraining force to virtually eliminate “trailer creep”. Auto restore with amber caution light, light indicator if no RIG bar, keyed override and auto light sequencing are some of the outstanding safety features. Built to last with full 2 year structural, hydraulic and electrical warranty. Meets all current NHTSA regulations.

PDF Automatic Vehicle Restraints<BR><BR> e-Catalog

Automatic Vehicle Restraints

STOP-TITE® SERIES
McGuire Automatic Vehicle Restraints<BR><BR>
click to enlarge
Push button activation (115V/1PH) with unique dual locking restraint arm to minimize “trailer creep”. Low profile, non-impact design for wall or driveway mount. Remote power pack easily allows interior mount for ease of service. Override selector switch, automatic light sequencing and available interlock terminals all designed with safety in mind. Comes with protective debris guard and powder coat finish. Meets all current NHTSA regulations.

PDF Automatic Vehicle Restraints<BR><BR> e-Catalog

Manual Vehicle Restraints

STOP-TITE® SERIES
McGuire Manual Vehicle Restraints<BR><BR>
click to enlarge
Manually activated restraint with same dual locking restraint arm to minimize “trailer creep”, same low profile non-impact design for wall and driveway mount and same protective debris guard and powder coat finish as the automatic version. Optional light communication version for safe dependable communication can operate light change either manually or automatically. Meets all current NHTSA regulations.

PDF Manual Vehicle Restraints<BR><BR> e-Catalog

Seals & Shelters

Foam Dock Seal with Fixed Head Pad

TS101 SERIES
McGuire Foam Dock Seal with Fixed Head Pad<BR><BR>
click to enlarge
Tightest possible seal between interior & exterior environments for high volume traffic with consistent trailer width & height. This three sided seal is still the leading cost effective means to seal a dock door opening. A wide selection of highly durable fabrics and additional wear surfaces are available to maximize durability. A variety of pad width, projections, tapers and bevel shapes assure customer satisfaction.

PDF Foam Dock Seal with Fixed Head Pad<BR><BR> e-Catalog

Foam Dock Seal with Curtain Head

TS103 SERIES
McGuire Foam Dock Seal with Curtain Head<BR><BR>
click to enlarge
Most effective means to accommodate high volume traffic with differing trailer heights. Two high quality side pads combine with full width curtain to seal a variety of trailers. A wide selection of highly durable fabrics and additional wear surfaces are available to maximize durability. A variety of pad width, projections, tapers and bevel shapes assure customer satisfaction.

PDF Foam Dock Seal with Curtain Head<BR><BR> e-Catalog

Rigid Frame Dock Shelter

TC400 SERIES
McGuire Rigid Frame Dock Shelter<BR><BR>
click to enlarge
Best way to accommodate the widest variety of high volume traffic with varying widths and heights. Durable rigid frame of double kiln dried pressure treated lumber or steel tube framing with raked header to promote drainage and designed for ease of drainage off header panel with translucent head & side panels. Flexible side and head panels provide full unimpeded access to back of trailer. Two steel protectors and bottom draft pads are standard.

PDF Rigid Frame Dock Shelter<BR><BR> e-Catalog

Weather Sentry™ Shelter System

TC1000 SERIES
McGuire Weather Sentry™ Shelter System <BR><BR>
click to enlarge
This rain diverting system is the ultimate answer to water infiltration at the dock. Either as a stand alone or retrofit it tightly seals the entire trailer roof to block out water and provide access to full trailer height. Unique patented head pivot assembly provides automatic positioning and tension for the industries tightest seal. Advanced design stands up to years of dependable service. The simple design for easy installation equals an affordable way to protect goods and employees.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-05-14
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget