Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

W. R. Meadows, Inc.

300 Industrial Dr.
P. O. Box 338
Hampshire, IL 60140-0338
 
Toll Free:800-342-5976
Phone:847-214-2100
Fax:847-683-4544
 
sealants and waterproofing by W. R. Meadows, Inc.
request catalogRequest
Catalog
    send email Send Message to
W. R. Meadows, Inc.
   
Continuing Education Logo
   
 
Web Site: www.wrmeadows.com
e-mail: send email
      Specs       CAD       LEED product data for concrete and rehabilitation      
Overview:
Since, 1926, W. R. MEADOWS, INC. has built a coveted reputation for product quality, company integrity and service among architects, engineers, and contractors in both the private and public sectors of the construction industry. Our broad SEALTIGHT line of high performance, premium grade construction products has been developed for use in . . . on . . . around and under concrete.

SEALTIGHT Products are manufactured to comply with the exacting and rigid engineering and governmental specification standards of today's demanding construction industry. In application, contractor-proven SEALTIGHT Products are specifically designed to enhance the aesthetic qualities and functional capabilities of every square foot of concrete you place.

Products are available promptly worldwide through our North American and International network of trained SEALTIGHT Distributors. Products are in stock and ready for shipment from any of our nine strategically located facilities serving the construction industry throughout the United States and Canada.

Featured Product: Decorative Concrete Products

Featured Product: Induroshine - The Art of Concrete

Featured Product: Moisture Protection Products

Products Trade Name Description Content

Air/Vapor Barrier

AIR-SHIELD™ LM
W. R. Meadows, Inc. Air/Vapor Barrier<BR><BR>
click to enlarge
AIR-SHIELD LM is a single component, liquid applied, water-based, polymer-modified air barrier. AIR-SHIELD LM cures to form a tough, seamless, elastomeric membrane, which exhibits excellent resistance to air and moisture transmission.

Specs CAD Details Green Product Data

Air/Vapor Barrier

AIR-SHIELD™ LM
(All Season)
AIR-SHIELD LM (ALL SEASON) is a single component, liquid applied, polymer-modified air/vapor barrier. AIR-SHIELD LM (ALL SEASON) cures to form a tough, seamless, elastomeric membrane, which exhibits excellent resistance to air and moisture transmission.

Specs CAD Details Green Product Data

Air/Vapor Barrier

Air-Shield ™ LMP
W. R. Meadows, Inc. Air/Vapor Barrier<BR><BR>
click to enlarge
AIR-SHIELD LMP is a water-based, vapor permeable air barrier that cures to form a tough, seamless, elastomeric membrane. AIR-SHIELD LMP has been specifically formulated to act as an air barrier within the building envelope, while allowing moisture vapor to pass through it.

Specs CAD Details Green Product Data

Air/Vapor Barrier

AIR-SHIELD™
W. R. Meadows, Inc. Air/Vapor Barrier<BR><BR>
click to enlarge
Air-Shield is a self-adhesive, airtight waterproofing/vaporproofing and flashing membrane for above grade water, air and vapor barrier on concrete, masonry, gypsum board and wood walls.

Specs CAD Details Green Product Data

Drainage System

DECK-O-DRAIN® DECK-O-DRAIN Drainage System provides an effective drainage system for concrete pool decks. Wherever specified, the system effectively collects and carries water away quickly from pool decks and other patio areas.

Green Product Data

Expansion Joint Filler

DECK-O-FOAM® DECK-O-FOAM Expansion Joint Filler is a flexible, lightweight, non-staining, polyethylene, closed-cell expansion joint filler. It is a chemical-resistant, ultraviolet stable, non-absorbent, low-density, economical, compressible foam that offers an extended service life in both interior and exterior applications.

Green Product Data

Non-Slip Cure and Seal

DECK-O-GRIP® DECK-O-GRIP is a non-yellowing, acrylic-based, high solids, transparent, easy-to-apply liquid cure and seal. It provides a clear, flexible and durable abrasion and stain-resistant protective film.

Green Product Data

Slip-Resistant Sealer

DECK-O-GRIP W/B DECK-O-GRIP W/B is a non-yellowing, blended, polymer-based, high solids, liquid sealer for decorative concrete. The product is clear, transparent and easy to apply.

Green Product Data

Pourable Joint Sealant

DECK-O-SEAL® 125 DECK-O-SEAL 125 Two-Part, Pourable Joint Sealant is a self-leveling, polysulfide-base sealing compound. It is a non-staining sealant which cures to a firm, flexible, tear-resistant rubber.

Green Product Data

Pourable Joint Sealant

DECK-O-SEAL® 150 DECK-O-SEAL 150 Two-Part, Pourable Joint Sealant is a self-leveling, polysulfide-based sealing compound. DECK-O-SEAL 150 is a non-staining sealant which cures to a firm, flexible, tear-resistant rubber.

Green Product Data

Gun Grade Joint Sealant

DECK-O-SEAL® GUN GRADE DECK-O-SEAL Gun Grade is a two-component, non-sag, non-flowing polysulfide-base sealing compound. It is a non-staining sealant that cures to a firm, flexible, tear-resistant rubber.

Green Product Data

Sealing Compound

DECK-O-SEAL® ONE STEP® DECK-O-SEAL ONE STEP is a single-component, non-sag, elastomeric, polysulfide-based sealing compound used for caulking joints in structures that are subject to movement caused by temperature changes.

Green Product Data

Curing and Sealing Compound

DECRA-SEAL™
W. R. Meadows, Inc. Curing and Sealing Compound <BR><BR>
click to enlarge
DECRA-SEAL is a non-yellowing, acrylic-based, high solids, liquid curing and sealing compound for decorative concrete. The product is clear, transparent and easy-to-apply.

Green Product Data

Non-Yellowing Sealer

DECRA-SEAL™ W/B DECRA-SEAL W/B is a non-yellowing, high solids, liquid sealer for decorative concrete. The product is clear, transparent and easy-to-apply.

Green Product Data

Waterfall and Stone Sealer

DECK-O-SHIELD™
W. R. Meadows, Inc. Waterfall and Stone Sealer<BR><BR>
click to enlarge
DECK-O-SHIELD is a ready to use, water based sealer/water repellent for natural stone, concrete, and masonry surfaces, for specific swimming pool application purposes.

Green Product Data

Evaporation Retardant

EVAPRE™-RTU EVAPRE-RTU Ready-To-Use Evaporation Retardant is an economical, high quality, water-based compound. It is specifically designed to form a thin monomolecular film to reduce rapid moisture loss from the concrete surfaces prior to curing.

Green Product Data

Waterproofing Membrane

MEL-ROL® LM
W. R. Meadows, Inc. Waterproofing Membrane<BR><BR>
click to enlarge
MEL-ROL LM is a single component, polymer modified, cold-applied, water-based, liquid waterproofing membrane ideal for below-grade vertical and horizontal seamless waterproofing applications.

Green Product Data

Waterproofing Membrane

MEL-ROL® LM (ALL SEASON) MEL-ROL LM (ALL SEASON) is a single component, polymer modified, cold-applied, liquid waterproofing membrane ideal for below-grade vertical applications.

Green Product Data

Polymeric Sealing Compound

POINTING MASTIC POINTING MASTIC is a pre-mixed, cold-applied, polymeric single component sealing compound. It offers excellent cohesive and adhesive qualities when applied to structural concrete, masonry and/or wood.

Green Product Data

Waterproofing Protection

PROTECTION COURSE PROTECTION COURSE is a multi-ply semi-rigid core composed of a mineral-fortified asphalt core formed between two outside layers of asphalt-impregnated reinforced mats, manufactured in accordance with ASTM D 6506.

Green Product Data

Construction Epoxy

REZI-WELD™ GEL PASTE STATE REZI-WELD GEL PASTE STATE is a high viscosity, rapid-setting, thixotropic, structural, epoxy-based, chemical anhoring/bonding adhesive and injection resin.

Green Product Data

Multi-Purpose Construction Epoxy

REZI-WELD™ 1000 STATE REZI-WELD 1000 STATE is a medium viscosity, two-component, construction-grade structural epoxy adhesive. It is moisture-insensitive and resistant to many chemicals. High modulus, high-strength REZI-WELD 1000 STATE is color coded to assure proper mixing.

Green Product Data

Injection Epoxy

REZI-WELD™ LV STATE REZI-WELD LV STATE is an ultra low viscosity, rapid setting, epoxy-based, structural injection resin. This anchoring adhesive and injection resin is moisture insensitive and provides high mechanical properties and bond strength to concrete and various other substrates.

Green Product Data

Curing and Sealing Compound

SEAL CURE™-309-25 SEAL CURE-309-25 is a clear, ready-to-use formula of styrene-acrylic polymers and quick evaporating solvents, which cures, seals, hardens and dustproofs freshly placed concrete surfaces, newly cured bare concrete and improves the wearability of aged concrete surfaces.

Green Product Data

Curing and Sealing Compound

SEAL CURE™-309-30 SEAL CURE-309-30 is a clear, ready-to-use formula of styrene-acrylic polymers and quick evaporating solvents, which cures, seals, hardens and dustproofs freshly placed concrete surfaces, newly cured bare concrete and improves the wearability of aged concrete surfaces.

Green Product Data

Dampproofings

SEALMASTIC™EMULSION SEALMASTIC Emulsion-Type Dampproofings are the breather-type which permit moisture vapor to escape through the film while remaining resistant to water penetration. This prevents blistering of applied films. They can be applied to green concrete (not totally dry).

Green Product Data

Slip-Resistant Additive

SURE-STEP™ SURE-STEP slip-resistant additive is a finely ground polymer material for addition to concrete sealers for slip resistance.

Green Product Data

Termination Bar

TERMINATION BAR TERMINATION BAR is a multi-purpose, pre-formed, professional way to attach a wide variety of construction waterproofing, drainage boards and flashing systems.

Green Product Data

Surface Retarder

TOP-STOP™ TOP-STOP is a spray-applied, water-soluble surface retarder designed to slow the set of surface mortar in concrete to expose the aggregate.

Green Product Data

Waterproofing Protection Board

VIBRAFLEX® VIBRAFLEX Waterproofing Protection Board is a semi-flexible core board, composed of a mineral fortified asphaltic core between two outside layers of asphalt impregnated fibreglass mat.

Green Product Data

Crack And Joint Sealer

SAFE-SEAL® 3405 SAFE-SEAL 3405 is a high performance, polymer modified asphalt emulsion horizontal joint and crack sealant. It is a one-component, self-leveling material that can easily be poured into openings 1/8" up to 1" wide. At 75ºF and 50% humidity, a typical joint of 1/2" x 1/2" becomes tack free in two hours or less.

Green Product Data

Joint Sealant

SOF-SEAL® Cold-Applied SOF-SEAL Low-Modulus Horizontal Joint Sealant is a premium-grade, pourable, two-component, horizontal sealant composed of a special combination of polymeric compounds that provides outstanding performance in both Portland cement and asphalt concrete.BR>
Green Product Data

Basic Concrete Materials and Methods

ACRY-LOK™ ACRY-LOK is a high solids, acrylic polymer latex bonding agent and admixture. This milky white liquid is non-yellowing in Portland cement mortars and concrete.

Green Product Data

Concrete Rehabilitation

MEADOW-PATCH® 5 MEADOW-PATCH 5 is a one component, cementitious,very fast-setting restoration/repair mortar and water plug. This product has a light gray color and is designed for vertical, overhead and horizontal applications, as well as for stopping active fluid seepage.

Green Product Data

Concrete Rehabilitation

MEADOW-CRETE® GPS
W. R. Meadows, Inc. Concrete Rehabilitation<BR><BR>
click to enlarge
One component, trowel or pneumatically applied (wet process) corrosion-inhibitor enhanced, polymer-modified, shrinkage compensated, fiber reinforced, microsilica-enhanced, cementitious repair mortar for small or large 1/4" to deep horizontal, vertical and overhead repairs.

Green Product Data

Concrete Rehabilitation

POLY-GRIP™ Two component, non-sag, polyester-based, very rapid curing and hardening, high strength, structural anchoring adhesive. Packaged in a unitized cartridge system.

Green Product Data

Concrete Rehabilitation

MEADOW-PLUG™ One component, specially-blended, extremely fast setting hydraulic cement product designed to instantly stop running water or fluid seepage in concrete or masonry structures. High strength repair mortar permanently plugs non-moving cracks, joints and voids.

Green Product Data

Concrete Rehabilitation

MEADOW-PATCH® T2 Two component, polymer-modified, cementitious resurfacing/repair mortar designed for horizontal, vertical and overhead applications. An all-purpose, creamy consistency mortar designed for patches, toppings and repairs form 1/2" thickness to featheredge. Repaired surfaces suitable for rubber-wheeled traffic. Ideal for interior, exterior, below, above or on-grade projects.

Green Product Data

Concrete Rehabilitation

MEADOW-Crete® FNP One component, flowable, shrinkage-compensated, corrosion inhibitor enhanced, repair mortar for structural applications, Can be formed and poured, formed and pumped for reinstatement or repair of beams, columns, balcony edges or for partial depth or full depth placement.

Green Product Data

Concrete Rehabilitation

MEADOW-PATCH® 20 One component, cementitious, fast setting, low slump restoration/repair mortar designed for vertical, overhead and horizontal applications. This fast setting, low slump repair mortar is ideal for patching difficult vertical and overhead projects. Maybe troweled, shaped, molded and shaved for 8-12 minutes before taking an initial set.

Green Product Data

Concrete Rehabilitation

MEADOW-PATCH® T1
W. R. Meadows, Inc. Concrete Rehabilitation<BR><BR>
click to enlarge
One component, polymer-modified, cementitious thin repair patch mortar designed for horizontal, vertical and overhead applications. An all-purpose, creamy consistency mortar designed for patches, toppings and repairs form 1" thickness to featheredge. Ideal for interior, exterior, below, above or on-grade projects.

Green Product Data

Concrete Rehabilitation

MEADOW-CRETE® H2 Two component, trowel applied, corrosion-inhibitor enhanced, polymer-modified, shrinkage-compensated, cementitious repair mortar for both small and large, interior or exterior 1/4" deep minimal horizontal applications

Green Product Data

Damp Proofing and Waterproofing

MEL-DRAIN™ Dimple-raised, molded polystyrene sheet bonded to high strength polypropylene fabric to form a rolled matrix drainage system. Ideal for enhanced waterproofing protection of basement walls, plaza decks, earth-sheltered homes, commercial buildings, retaining walls, underground parking, site drainage, etc.

Green Product Data

Fluid-Applied Waterproofing

MEADOW-PRUF™ Seamless One component, polymer-modified, cold-applied, liquid waterproof membrane ideal for both above and below grade vertical waterproofing applications. Immediate application to newly stripped below-grade concrete walls and for use with insulated concrete forms (ICF's).

Green Product Data

Paving Specialties

SEALEX® E-Z One part, flexible and fast-drying cold-applied, traffic loop protection and sealant bonds tenaciously to both Portland cement and asphaltic concrete pavements. Can be applied to damp joints. Year-around seasonal high performance.

Green Product Data

Sealants & Backer Rods

KOOL-ROD™ Closed cell, polyethylene, flexible, rope-like foam joint backing material specifically designed for use with a wide variety of cold-applied joint sealants. Fully compatible with acrylic, butyl, polyurethane, polysulfide, silicone and most cold-applied sealant compounds.

Green Product Data

Pavement Specialties

#164® Polymeric hot-applied sealant for large concrete pavements.

Green Product Data

Pavement Specialties

HI-SPEC® Premium quality single component polymeric hot-applied sealant for Portland cement and asphaltic concrete pavements.

Green Product Data

Pavement Specialties

#1190 Economical hot-applied single component polymeric compound for sealing joints in Portland cement and asphaltic concrete pavements.

Green Product Data

Pavement Specialties

#3405 Modified low-modulus hot-applied polymeric compound for cost-effective sealing of joints in Portland cement and asphaltic concrete highways.

Green Product Data

Pavement Specialties

#3405-M Soft, flexible modified low-modulus hot-applied polymeric compound for sealing cracks and joints in Portland cement and asphaltic concrete surfaces.

Green Product Data

Pavement Specialties

SOF-SEAL® Premium quality cold-applied low-modulus horizontal joint and crack sealer.

Green Product Data

Pavement Specialties

#158 Gun-grade, cold-applied rubberized-asphalt sealer of contraction and dummy joints in pavements, curb and gutter sections.

Green Product Data

Pavement Specialties

GARDOX® Pourable two-component cold-applied horizontal concrete joint sealant, resistant to jet fuels plus most common solvents & chemicals, for highways, runways, bridges, decks and driveways plus hangar, garage and industrial floors.

Green Product Data

Pavement Joint Sealers

CR-90 Economical single-component hot-applied filler for sealing cracks and joints in asphalt and Portland cement pavements.

Green Product Data

Pavement Specialties

DIRECT FIRE (PLS) Hot-applied, specially formulated sealant for joints and cracks in concrete parking lots.

Green Product Data

Concrete Rehabilitation

FUTURA®-15 Quick-setting, high-strength concrete patching compound for highways, runways, bridges and industrial floors.

Green Product Data

Concrete Curing Compounds

CS-309™-25 Clear, transparent, ready-to-apply non-yellowing liquid compound that cures and seals freshly placed concrete.

Green Product Data

Concrete Curing Compounds

1100-CLEAR All-resin, water emulsion concrete curing compound, ready-to-use, full VOC compliance, provides impermeable seal to concrete floors.

Green Product Data

Concrete Curing Compounds

1200-WHITE Water-emulsion, resin-based curing compound, read-to-use, full VOC compliance, formulated for highway and airport paving projects.

Green Product Data

Concrete Curing Compounds

1300-CLEAR Water-emulsion, wax-based curing compound for interior and exterior concrete surfaces not to be finished later.

Green Product Data

Concrete Curing Compounds

1600-WHITE Water-emulsion, wax-based curing and reflective-protection compound for highway, airport, street & curb paving.

Green Product Data

Concrete Curing Compounds

EVAPRE™ Water emulsion-based compound produces thin monomolecular film to reduce rapid moisture loss from concrete surfaces prior to curing.

Green Product Data

Concrete Curing Compounds

CS-309-30™ High-solids content, single-application curing and sealing compounds. CS-309/30-CLEAR is a non-yellowing formulation.

Green Product Data

Concrete Curing Compounds

MED-CURE™ Concrete curing compound that penetrates to cure and harden in one easy application, VOC compliant.

Green Product Data

Concrete Curing Compounds

VOCOMP®-20 Water-emulsion acrylic concrete curing and sealing compound, non-yellowing, dries clear to a transparent sheen finish.

Green Product Data

Concrete Curing Compounds

VOCOMP®-30 30% solids, water-emulsion acrylic concrete curing and sealing compound, non-yellowing, dries clear to a trans-parent sheen finish.

Green Product Data

Bonding Agents

INTRALOK® Tough, durable, ready-to-use bonding agent for interior concrete repairs between new and old concrete.

Green Product Data

Form Coatings

DUOGARD® Multi-reactive quick-release form coating, containing a chemically inert ingredient for easy cleaning.

Green Product Data

Form Coatings

DUOGARD® II Water-emulsion, multi-reactive quick release form coating, containing a chemically inert ingredient for easy cleaning

Green Product Data

Form Coatings

HYDRASET® Calcium chloride form set accelerator that speed initial setting time and makes mix easier to place

Green Product Data

Form Coatings

HYDRASET-FREE® Non-calcium form set accelerator that speeds initial setting time and makes mix easier to place.

Green Product Data

Concrete Accessories

CONTROL JOINTS Fiber, asphalt, cork, sponge rubber or flexible foam.

Green Product Data

Concrete Accessories

FIBRE EXPANSION JOINTS
W. R. Meadows, Inc. Concrete Accessories<BR><BR>
click to enlarge
Asphalt impregnated cellular fiber, multi-purpose, easy-to-use joint filler.

Green Product Data

Concrete Accessories

CERAMAR® Highly flexible, lightweight synthetic foam joint filler, grey color.

Green Product Data

Concrete Accessories

PLASTIC JOINT MATERIALS Broad range of plastic expansion/contraction joints and caps: SPEED-E-JOINT, DECK-O-JOINT, KEYWAY and SNAP-CAP.

Green Product Data

Concrete Accessories

DUOGARD® Ready-to-use concrete form release agent, VOC conforming.

Green Product Data

Concrete Hardeners

LIQUI-HARD® Concrete hardener-densifier that dustproofs and permanently seals out moisture.

Green Product Data

Exposed Aggregate Finishes

EXPO-GLOSS® Transparent liquid curing-sealing-dustproofing compound, gives maximum protection and "wet look" enhancement to natural stone in exposed aggregate surfaces.

Green Product Data

Special Concrete Finishes

VOCOMP®-25 Water-emulsion acrylic concrete cure and seal compound, transparent sheen finish, VOC compliant.

Green Product Data

Special Concrete Finishes

TIAH® Transparent, non-yellowing acrylic stain-resistant, waterproof and dustproof concrete sealer.

Green Product Data

Special Concrete Finishes

LIN-SEAL® Boiled linseed oil in mineral spirits anti-spall penetrating sealer, VOC compliant.

Green Product Data

Special Concrete Finishes

LIN-SEAL® WHITE Water-emulsion, white pigmented, high solids solution of boiled linseed oil.

Green Product Data

Special Concrete Finishes

LIN-SEAL® EMULSION Water-based, high solids solution of boiled linseed oil formulated to retain at least 95% of moisture in freshly placed concrete for 72 hours.

Green Product Data

Non-metallic Non-shrink Grouts

#588™ Highly workable non-shrink, non-gaseous high strength easy-to-use, economical grout.

Green Product Data

Non-metallic Non-shrink Grouts

PAC-IT® Non-gaseous, non-shrink dry-pack grout with excellent workability and high one-day strength.

Green Product Data

Non-metallic Non-shrink Grouts

CG-86™ High-strength, cost-effective general purpose construction grade ready-to-use grout.

Green Product Data

Non-metallic Non-shrink Grouts

REZI-WELD™ 3/2 Epoxy 2-component patch kit for grouting, sealing base plates and patching concrete.

Green Product Data

Rapid Setting Anchoring Cement Grout

SPEED-E-ROC™ Pourable, rapid-setting and hardening, high strength, hydraulic cement designed for anchoring and grouting.

Green Product Data

Concrete Cleaning

ULTRITE® DEGREASER Heavy duty concrete degreaser and stripper whose solvent content is biodegradable.

Green Product Data

Concrete Rehabilitation

REZI-WELD™ 1000 Multi-purpose, medium-viscosity epoxy designed for bonding, setting, dowelling and concrete rehabilitation projects.

Green Product Data

Concrete Rehabilitation

REZI-WELD™ GEL PASTE Trowel-grade, two component, 100% solids gel paste construction epoxy for general concrete repair.

Green Product Data

Concrete Rehabilitation

REZI-WELD™ LV Low-viscosity, easy flowing epoxy for injection into cracks.

Green Product Data

Concrete Rehabilitation

REZI-WELD™(IP) Low-viscosity, high strength, self-leveling, rapid-set penetrating compound for a variety of concrete restoration projects.

Green Product Data

Concrete Rehabilitation

REZI-WELD™ GEL PASTE CARTRIDGE Two-component, self-mixing, high-viscosity, gun-grade consistency compound in a utilized cartridge system

Green Product Data

Concrete Rehabilitation

REZI-WELD™ FLEX Grey, 2-part, 100% solids, pourable, moisture-insensitive epoxy joint filler/sealant

Green Product Data

Waterproofing Membranes

MEL-PRIME™ W/B Water-based priming compound for concrete surfaces, VOC compliant, dries to a transparent finish with reddish sheen.

Green Product Data

Waterproofing Membranes

MEL-PRIME™ Solvent-base, VOC compliant, dries to a light brown finish.

Green Product Data

Waterproofing Membranes

MEL-ROL®
W. R. Meadows, Inc. Waterproofing Membranes<BR><BR>
click to enlarge
Roll-type laminated waterproofing membrane, self-adhering.

Green Product Data

Waterproofing Membranes

MEL-DEK™ Flexible, roll-type waterproofing membrane for bridges, parking decks and other vehicular structures to be overlaid with asphalt.

Green Product Data

Waterproofing Membranes

PREMOULDED MEMBRANE®
W. R. Meadows, Inc. Waterproofing Membranes<BR><BR>
click to enlarge
Vapor seal membrane with plasmsatic core for under-slab vaporproofing and waterproofing.

Green Product Data

Vapor Retarders

PERMINATOR®
W. R. Meadows, Inc. Vapor Retarders<BR><BR>
click to enlarge
New generation of resin/chemical vapor retarders for economically and effectively isolating the slab from the construction site.

Specs