Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Watson-Bowman Acme Corp.
A BASF Construction Chemicals Business

95 Pineview Dr.
Amherst, NY 14228-2166
 
Toll Free:800-677-4WBA
Phone:716-691-7566
Fax:716-691-9239
 
joints and coatings by Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business
request catalogRequest
Catalog
    send email Send Message to
Watson-Bowman Acme Corp.
A BASF Construction Chemicals Business
   
Continuing Education Logo
   
 
Web Site: www.wbacorp.com
e-mail: send email
      Specs       LEED product data for joints and coatings      
Overview:
For more than 50 years Watson Bowman Acme Corp. has developed and manufactured products for some of the worlds most unique and complex projects. While our focus has been in the area of expansion control for civil structures, our technical expertise is far reaching. Today WBA is expanding beyond these core products and offering specialty products and services to a host of markets. We have a fully qualified engineering staff of professional engineers and designers backed by strong relationships with national testing labs and universities. Our professional operations team employs the principles of lean manufacturing, and enterprise resource planning tools, all supported by our formal ISO 9001-2000 and AISC quality management systems.

Watson Bowman Acme Corp. is the only Expansion Control Company servicing the Bridge and Highway, Architectural, and Parking and Open Air structures markets, offering the broadest range of products and services in the construction industry. Our key to success is providing innovative, quality products and engineered solutions.

Products Trade Name Description Content

Featured Articles

The Parking Professional Magazine 2007 International Parking Awards Issue; “When Garages Move”, By Charlie Munn, CAPP Featuring Watson Bowman Acme.

Technical Support

Contact us if you need our technical support for your project. Our technical support individuals have decades of product installation experience which can be put to use for you. Our engineering group can provide design consultation, AutoCAD details, and guide specifications.

Architectual

Interior Floor Joint Systems



Wabo® Allure
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Nearly invisible interior seismic control system for floor and wall applications for openings up to 6 inches. Models AFJ, AWJ

Specs Green Product Data



Wabo® ConvexCover ConvexCover is a durable and reliable interior floor expansion joint system capable of accomodating multi-directional thermal movement and vertical slab offsets.

Specs Green Product Data



Wabo® FastFloor
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
No block-out surface mounted seismic control system for interior floor applications for openings up to 6 inches. Models FFS, FFR, FJF

Specs Green Product Data



Wabo® FastWrap
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Narrow sight line corridor wrap expansion control system for interior floor, wall and ceiling applications for openings up to 3 inches. Models LPC,LPF, LPP, CWS, CWF, CWC, CES, CEB

Specs Green Product Data



Wabo® FlatLine
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Factory bonded colorable polyurethane expansion control system for interior floor and wall applications for openings up to 2 inches. Models URE,URG

Specs Green Product Data



Wabo® HingeMount
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Heavy-duty hinged seismic control system for vertical offsets in floor applications for openings up to 6 inches. Models FJH, HDH

Specs Green Product Data



Wabo® SeisMaxPlus
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
No bump flush interior seismic floor and wall system with gasket insert for openings up to 24 inches. Models NBS, NBW

Specs Green Product Data



Wabo® SeismicFloor
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Interior aluminum and stainless steel seismic floor systems for openings up to 24 inches Models FJX, FJG, FJC and FXB

Specs Green Product Data



Wabo® SeismicPan
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Nearly invisible interior floor seismic pan system for tile, terrazzo, carpet and paver applications for openings up to 18 inches. Model SPJ

Specs Green Product Data



Wabo® TwinSeam
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Elegant low height twin seal seismic control system for interior floor and wall applications for openings up to 6 inches. Model TSF

Specs Green Product Data



Wabo® VIP
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Elegant expandable modular - high load expansion control system for interior floor applications for openings up to 3 inches. Model VIP

Specs Green Product Data

Interior Wall & Ceiling Joint Systems



Wabo® Contour II
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Elegant interior seismic control system for wall and ceiling applications for openings up to 24 inches. Model CTR.

Specs Green Product Data



Wabo® FastWall
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Surface mounted hidden anchor seismic control system for wall and ceiling applications for openings up to 3 inches. Models FWF, EWH

Specs Green Product Data



Wabo® FastWrap WC FastWrap System provides a choice of models, each of which consists of a variety of multi-cellular elastomeric seals which easily snap-lock into aluminum edge retainers designed for walls and ceilings.

Specs Green Product Data



Wabo® FinishSeam
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Elastomeric seismic control system for interior wall and ceiling applications for openings up to 6 inches. Model FSW

Specs Green Product Data



Wabo® FlatLine URG FlatLine expansion joints are factory assembled monolithic systems incorporating polyurethane expansion strips bonded to aluminum edge frames.

Specs Green Product Data



Wabo®SeismaxPlus Wall Wabo®SeisMaxPlus blends its seismic functional features into an aesthetically pleasing “No-Bump” system that has no exposed metal. The system stays flush during thermal movement and operational during seismic movement. But unlike other joints that deform when seismic motion exceeds their capabilities.

Green Product Data



Wabo® SeismicCover WFT
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Durable seismic control system for wide openings for interior and exterior wall, ceiling and soffit applications for openings up to 24 inches. Models WFT, WFX

Specs Green Product Data

Exterior Roof Joint Systems



Wabo® Flash
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Flexible bellow system for weather tight applications in exterior wall and roof conditions for openings up to 24 inches. Models EEJ, EVS

Specs



Wabo® RoofCover
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Weather tight aluminum seismic control system for roof applications for openings up to 24 inches. Models RFL, RFH

Specs Green Product Data

Exterior Wall Joint Systems



Wabo® CompressionSeal Vertical
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Wabo®CompressionSeal is a field-proven product that includes colorable Santoprene (WE series) seals. The WE profiles are ideal for high pedestrian traffic areas where color matching to adjacent surfaces is desirable.

Specs Green Product Data



Wabo® SeismicCover WFX SeismicCover WFX is a exterior wall system designed to accommodate both thermal and multi-directional movement.

Specs Green Product Data



Wabo® SeismicWeatherSeal
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Wabo® SeismicWeatherSeal is a pre-compressed elastomeric coated expansion joint that works under its own constant internal pressure to provide a permanent weather tight seal eliminating costly water damage to occur.BR>
Specs



Wabo® WeatherSeal II WeatherSeal II joint seals are superior to silicone or urethane strip seals because it acts as a dual sealant.

Specs



Wabo® WeatherSeam
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Elastomeric weather tight seismic control system for interior, exterior - wall, ceiling and soffit applications for openings up to 24 inches. Model WSW.

Specs Green Product Data

Bridge & Highway

Armored Joint Systems



Wabo® X-cel Modular XCel Modular is an expansion joint specifically designed to accommodate structural movements in all directions, repeatedly and reliably.

Specs Green Product Data



Wabo® Modular Series Field proven under the toughest bridge conditions everywhere in the world, the Wabo®Modular joint system is made to order in accordance with the highest fabrication standards and can be engineered to meet a variety of conditions and movement requirements.

Specs Green Product Data



Wabo® StripSeal StripSeal system is a unique concept for effectively sealing expansion joints in bridges and structures with movements up to five inches.

Specs Green Product Data



Wabo® Crete StripSeal - Bridge Crete StripSeal System is an innovative and effective method for restructuring failed joint headers or installation of expansion joints on new construction projects.

Specs Green Product Data



Wabo® FabroSpan FabroSpan expansion joint system was specifically developed for the Ministry of Transportation of Ontario bridge market.

Specs Green Product Data



Wabo® Crete FabroSan CreteFabroSpan expansion joint system incorporates the primary features of WaboFabroSpan with WaboCrete II elastomeric concrete to provide a heavey duty expansion joint system.

Specs Green Product Data



Wabo® PressureSeal PressureSeal expansion joint system consists of a heavy-duty steel edge member and a rugged sealing element.

Specs Green Product Data

Armorless Joint System



Wabo® Crete FlexFoam Crete FlexFoam armorless expansion joint systems designed with closed-cell foam joint seals installed with epoxy adhesive between an impact absorbing elastomeric concrete header.

Specs



Wabo® Crete SiliconeSeal Crete SiliconeSeal joint system is a fast and effective solution for repairing existing joints or constructing new joints on bridge deck overlays.

Specs



Wabo® Expandex Expandex system is a unique expansion joint for asphalt overlays and abutment joints on secondary structures.

Specs

Joint Seals



Wabo® SiliconeSeal SiliconeSeal is a dynamic, high performance; two-part sealant designed for a variety of bridge expansion joint applications.

Specs



Jeene® Bridge
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Air inflated elastomeric profile epoxy bonded to substrate for horizontal expansion control conditions. Watertight system easily accommodates complex miters for openings up to 4 inches. Model W, FW

Specs



Wabo® CompressionSeal Bridge Series CompressionSeal Bridge Series seals are preformed neoprene compression seals which allow you to effectively seal expansion joints with field proven 30 years of experience.

Specs



Wabo® Evazote UV Evazote UV is preformed low density closed cell joint seal that is bonded into place with a two component 100% solids modified epoxy adhesive.

Specs



Wabo®HSeal Wabo® HSeal is a pre-compressed elastomeric coated expansion joint system designed to provide a permanent weather tight seal. Primarily used in horizontal applications, the system is sealed in place with an epoxy, which allows it to accommodate horizontal, vertical, and skew expansion joint movements.



Wabo® InverSeal - Bridge
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
InverSeal is a versatile, cost-effective joint seal for sound walls, barriers and secondary bridge applications.BR>
Specs



Wabo® PavementSeal CompressionSeal Pavement Series seals are preformed neoprene compression seals which are typically used in concrete roadways, airport and apron runways as well as bridge applications.

Specs

Segmental Joint Systems



Wabo® ElastoFlex
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Molded rubber watertight expansion control system for high load horizontal applications for openings up to 4 inches. Model EFJ.

Specs



Wabo® Flex Wabo®Flex is a molded rubber cushion type expansion joint system designed for heavy traffic and snowplow loading.

Specs



Wabo® TransFlex Wabo®TransFlex is the original-reinforced elastomeric molded rubber expansion joint system. All sections feature tongue and groove fittings for tight end-to-end mating across decks and at curbs and are steel reinforced.

Specs



Wabo®SafetyFlex Wabo®SafetyFlex is an elastomeric hinged cover system that is ideal for pedestrian walkway areas as well as in low-speed vehicular traffic areas. Independent metal plates integral to the rubber cover allows the system to flex in response to changes in vertical displacement between opposing slabs.

Joint Headers & Spall Repair



Wabo® Crete II Wabo® Crete II is a two component polyurethane with a specialty aggregate, 100% solids material for use in exterior construction environments.

Specs



Wabo®ElastoPatch Wabo®ElastoPatch is a ambient cured unique modified elastomeric concrete material for repair of random cracks and spalls in existing Portland cement concrete pavement.

Specs

Parking & Open Air Structures



Wabo® Crete Membrane The industry’s original and most specified elastomeric concrete system, Wabo®Crete Membrane is a high performance joint sealing system specifically designed to meet the unique demands of parking structures.

Specs Green Product Data



Wabo® GutterFlex
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Watertight moisture collection system with drainage tubes for horizontal applications for openings up to 27 inches. Models USG, BOG

Specs



Wabo® SafetyFlex
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Steel reinforced heavy-duty molded rubber hinged cover system for horizontal applications. Model SFP

Specs



Wabo® SeismicSpan
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Heavy-duty interior and exterior seismic control system for vehicular applications for openings up to 18 inches. Models APS,APX

Specs Green Product Data



Wabo® StadiaFlex
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Non-metallic watertight expansion control system for stair tread and general horizontal pedestrian applications for openings up to 4 inches. Model SDF

Specs Green Product Data

Fire Barrier Systems



Wabo® FireFlex
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Fire barrier rated for nominal openings up to 20 inches. Cycle tested for lateral shear movement in accordance with UL-2079

Specs



Wabo®
FlameGuard I
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Fire barrier rated for nominal openings up to 12 inches. Tested in accordance with E-119, UL-263 and CAN/ULC-S101

Specs



Wabo®
FlameGuard II
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Fire barrier rated for nominal openings up to 12 inches. Cycle tested for seismic movement in accordance with UL-2079, E-1966 and CAN/ULC-S115

Specs



Wabo® ThermoShield
Watson-Bowman Acme Corp.<BR>A BASF Construction Chemicals Business <BR><BR>
click to enlarge
Fire barrier rated for nominal openings up to 3 inches with thermal movement. Tested in accordance with E-119, UL-263 and CAN/ULC-S101

Specs

Joint Headers & Accessories



Wabo® Crete II Wabo® Crete II is a two component polyurethane with a specialty aggregate, 100% solids material for use in exterior construction environments.



Wabo® ElastoPatch Wabo®ElastoPatch is a ambient cured unique modified elastomeric concrete material for repair of random cracks and spalls in existing Portland cement concrete pavement.



Wabo® PolyEdge Wabo®PolyEdge is a two component, moisture insensitive, 100% solid epoxy header material, with a specialty aggregate for use in exterior construction environments.



Wabo® Gel Adhesive Wabo®GelAdhesive is a rapid curing, epoxy based, gel adhesive used to bond rubber seal and foam based products to concrete and steel substrates. The product is packaged in side by side cartridges, which allows the product to be mixed via a static mixing tip and applied with a dual cartridge application gun.

Other Services

In addition to our core expansion control products, Watson Bowman Acme has the technical expertise to provide a variety of other Specialty Metal Products as well as Metal fabrication services.

Representative Locator



spacer
your name:   password:   (available for clients only)



Last Update: 2008-09-05










Never Forget