Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Wayne-Dalton Corp.

P. O. Box 67
Mt. Hope, OH 44660-0067
 
Toll Free:800-827-3667
Phone:330-674-7015
Fax:330-674-1857
 
garage doors and openers by Wayne-Dalton Corp.
request catalogRequest
Catalog
    send email Send Message to
Wayne-Dalton Corp.
   
   
 
Web Site: www.wayne-dalton.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD      
Overview:
Since its inception in 1954, Wayne-Dalton has become known as a company with innovative ideas which far exceed industry standards. Often, Wayne-Dalton is the only source for the latest garage door and garage door opener features. Because the company has always maintained a staunch commitment to developing innovative new products, Wayne-Dalton is now a world leader in the garage door and garage door opener industry.

Products Trade Name Description Content

Residential Steel Doors

9000 Series

Fiberglass/Steel Garage Door

Model 9800
Wayne-Dalton Corp. Fiberglass/Steel Garage Door<BR><BR>
click to enlarge
Model 9800 has been magnificently engineered by Wayne-Dalton in conjunction with Therma-Tru, the leading national manufacturer of entry doors.

The artfully molded fiberglass surface is layered over an underlying durable steel door. The high-definition wood-grain of the fiberglass will astound your eyes.

The Model 9800 door is made with award-winning technology, including pinch-resistant door panels, safely enclosed springs, and tamper-resistant mounting brackets. All panels have a finished white interior with color-matched, low-profile hinges.

SpecWizard Specs

Residential Steel Doors

Model 9700
Wayne-Dalton Corp. Residential Steel Doors<BR><BR>
click to enlarge
Wayne-Dalton Model 9700 sectional steel garage doors that are rugged, low-maintenance, and insulated. They are pre-finished in Eurowhite, gray, green, or clay.

SpecWizard Specs

Residential Steel Doors

Model 9600
Wayne-Dalton Corp. Residential Steel Doors<BR><BR>
click to enlarge
A Wayne-Dalton Model 9600 Garage Door offers the most options at affordable prices, adding style and curb appeal to your home. Chosen by homeowners for their insulating value, durability, gracious looks, and safety design, Model 9600 doors are backed by a Lifetime Limited warranty for many years of worry-free dependability.

SpecWizard Specs

Residential Steel Doors

Model 9400
Wayne-Dalton Corp. Residential Steel Doors<BR><BR>
click to enlarge
Model 9400 doors offer much of the great looks and benefits of Model 9700 doors at a more economical price. A variety of design options, rugged construction, low-maintenance steel, safety features… its all packed into the Model 9400 garage doors. Beautiful as is or ready for you to custom paint to match your home’s color scheme.

SpecWizard Specs

Residential Steel Doors

Model 9100
Wayne-Dalton Corp. Residential Steel Doors<BR><BR>
click to enlarge
A Wayne-Dalton Model 9100 garage door offers safety, beauty, and durability at the most affordable prices for steel doors. Chosen by homeowners for its strength, durability, and gracious design, the Model 9100 door is backed by a Lifetime Limited warranty for many years of worry-free dependability.

SpecWizard Specs

Residential Steel Doors

8000 Series

Residential Steel Doors

Model 8500
Wayne-Dalton Corp. Residential Steel Doors<BR><BR>
click to enlarge
The Model 8500 garage door is a 2" thick, top of the line door that features an incredible 15 R-value and great flexibility of sizes, ranging from 8' to 20' wide (6" increments) and up to 8' high in 3" increments. Its steel skin is embossed with a rich woodgrain pattern for the look of genuine wood.

SpecWizard Specs

Residential Steel Doors

Model 8300
Wayne-Dalton Corp. Residential Steel Doors<BR><BR>
click to enlarge
The Model 8300 garage door features distinct woodgrain-embossed steel panels with foamed-in-place insulation for years of dependable performance. Model 8300 doors are backed by a Lifetime Limited warranty for many years of worry-free dependability.

SpecWizard Specs

Residential Steel Doors

Model 8200
Wayne-Dalton Corp. Residential Steel Doors<BR><BR>
click to enlarge
A Model 8200 garage door offers insulation, safety features, and color options at an affordable price.

This model is not available in all areas. Contact your local Wayne-Dalton dealer for more information.

SpecWizard Specs

Residential Steel Doors

Model 8100 A Wayne-Dalton Model 8100 garage door offers insulation, safety features, and color options at an affordable price.

SpecWizard Specs

Residential Steel Doors

Model 8000
Wayne-Dalton Corp. Residential Steel Doors<BR><BR>
click to enlarge
If you have a garage that does not affect the look or insulation value of your home, you may want this basic, uninsulated garage door.

SpecWizard Specs

Residential Wood Doors

7000 Series

Residential Wood Doors

7400 DelMar Carriage House Door The Wayne-Dalton Series 7000 doors combine the convenience of standard sectional garage doors with the classic swing-open appearance and detailing of carriage house wood doors.

SpecWizard Specs

Residential Wood Doors

7401 Preakness Carriage House Door
Wayne-Dalton Corp. Residential Wood Doors<BR><BR>
click to enlarge
To maintain the look of a custom swinging door, clear cedar trim is applied in single pieces before cutting so the wood's grain matches down the full height of the door. The frame is kiln-dried hemlock with a polystyrene insulation core. You may specify your door's facing in mahogany, MDO plywood*, tongue-in-groove cedModel 7401 Preakness ar or T1-11 plywood. (Doors are not primed.).

SpecWizard Specs

Residential Wood Doors

7402 Churchill Carriage House Door Hand crafted in Mt. Hope Ohio.

SpecWizard Specs

Residential Wood Doors

7410 Saratoga Carriage House Door Carriage house style doors made with true rail and stile construction.

SpecWizard Specs

Residential Wood Doors

7411 Belmont Carriage House Door Carriage house style doors made with true rail and stile construction.

SpecWizard Specs

Residential Wood Doors

7420 Cabriolet Carriage House Door The vertical shadow line grooves of 7420 Cabriolet doors preserve the look of swinging doors. Framing is made of solid (no joined pieces) kiln-dried hemlock. Mortise and tenon door sections are glued and steel-pinned. An optional cedar upgrade may be specified for frame and panels.

SpecWizard Specs

Residential Wood Doors

7101 Model Wood Garage Doors A custom look with many of the quality features found in our top-of-the-line doors. Framing of Model 7100 doors is kiln-dried hemlock with rounded edges. Panels are smooth mahogany with shiplap interlock between sections. All sufraces are primed for paint.

This model is not available in all areas. Contact your local Wayne-Dalton dealer for more information.

SpecWizard Specs

Residential Wood Doors

7102 Model Wood Garage Doors A custom look with many of the quality features found in our top-of-the-line doors. Framing of Model 7100 doors is kiln-dried hemlock with rounded edges. Panels are smooth mahogany with shiplap interlock between sections. All sufraces are primed for paint..

SpecWizard Specs

Residential Wood Doors

7103 Model Wood Garage Doors A custom look with many of the quality features found in our top-of-the-line doors.

This model is not available in all areas. Contact your local Wayne-Dalton dealer for more information.

SpecWizard Specs

Residential Wood Doors

7104 Model Wood Garage Doors A custom look with many of the quality features found in our top-of-the-line doors. Framing of Model 7100 doors is kiln-dried hemlock with rounded edges. Panels are smooth mahogany with shiplap interlock between sections. All sufraces are primed for paint.

SpecWizard Specs

Residential Wood Doors

7105 Model Wood Garage Doors Affordable Carriage House Look. Panels are smooth mahogany with shiplap interlock between sections. All sufraces are primed for paint.

SpecWizard Specs

Commercial Door Systems

Commercial Sectional Doors

Whether your commercial door application calls for excellent thermal efficiency, has stringent wind code requirements, or requires a custom oversized door, Wayne-Dalton has the door for you. And if you just want a commercial door designed for long life and superior strength, we've got the answer to that as well. From our extremely efficient and durable Thermospan line of doors to our economically minded Steel Sectional Doors, every Wayne-Dalton door is engineered and built to provide ultimate quality. With Wayne-Dalton, you get more insulation choices, including the highest R-value rating available in a standard design. You'll find the widest range of design and performance options offered in any commercial sectional door offering.

SpecWizard Specs CAD Details

Commercial Rolling Doors

Wayne-Dalton Rolling Doors have a long history of excellence in the design and construction of doors that have met and often exceeded the needs and expectations of even the most critical projects.

With numerous innovations created and experience acquired over the years, Wayne-Dalton continues to lead all other manufacturers with both standard and custom-made doors from a variety of materials and colors to meet almost any need.

So whether it's enormous Titan rolling doors, protective FireStar rolling steel fire doors, ventilated Secur-Vent doors, or secure Accordian-Folding Grilles, you can feel confident that with Wayne-Dalton's many years of knowledge and experience, you will get the best possible solution for your building application needs.

SpecWizard Specs CAD Details

Commercial Self Storage Doors

Wayne-Dalton Commercial roll-up doors, Self Storage Doors and Interior Hallway System are designed specifically to meet the unique demands of the Self Storage industry. Commercial and Mini Rollup doors are available in a wide variety of sizes and colors, to complement virtually any building. The Wayne-Dalton Interior Hallway System is a complete, pre-engineered system for climate-controlled, interior storage units. Built for durability it is ideal for new construction or retrofit applications. Flush Cor-O-Wall and corrugated Mod-U-Wall panels can incorporate roll-up doors and swing doors in any configuration.

SpecWizard Specs CAD Details

NEW
Rolling Steel Fire Door

FireStar™ Wayne-Dalton announces the revolutionary FireStar™ Rolling Steel Fire Door. This design sets new benchmarks in the rolling door industry, including auto-reset as a standard integrated feature, along with quick-installation, safety, standardization, and reliability.

SpecWizard Specs CAD Details

NEW
Windload Rated Roll-Up Door

DS-357 Roll-Up Door The DS-357 Roll-Up Door, a new model geared toward hurricane-prone and coastal regions. The DS-357 features round, continuous curtains made from galvanized steel, which gives maximum wind load protection. It is available in sizes up to 16-feet and comes in a variety of colors.

The DS-357 has product approval from the Florida Building Commission for wind load protection and has been third-party tested for uniform static air pressure. Also, for added protection, the DS-357 features padlocks and sliding curtain locks for maximum security. Another important feature of the DS-357 is the new bottom bar that incorporates patented corner blocks to help attain the +52 to -52 wind load.

SpecWizard Specs CAD Details


spacer
your name:   password:   (available for clients only)



Last Update: 2008-10-08










Never Forget