Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Whirlpool Home Appliances - Whirlpool Corporation

2000 State Rd. 63 N.
Benton Harbor, MI 49022-2692
 
Toll Free:800-253-1301
Fax:269-923-3872
 
Dryers and Washers by Whirlpool Home Appliances - Whirlpool Corporation
request catalogRequest
Catalog
    send email Send Message to
Whirlpool Home Appliances - Whirlpool Corporation
   
   
 
Web Site: www.whirlpool.com
www.kitchenaid.com
e-mail: send email
Overview:
Whirlpool Corporation is the world's leading manufacturer and marketer of major home appliances, with annual sales of more than $19 billion, more than 80,000 employees, and more than 60 manufacturing and technology research centers around the world. The company markets Whirlpool, Maytag, KitchenAid, Jenn-Air, Amana, Brastemp, Bauknecht and other major brand names to consumers in nearly every country around the world.

Whirlpool's global platform provides our operations with resources and capabilities no other manufacturer can match. Whirlpool's global procurement, product development and information technology organizations help our operations reduce costs, improve efficiencies and introduce a continuous stream of relevant innovation to consumers.

Inspired by our bold innovations and designs, customers around the globe trust Whirlpool to make their lives easier. More than ever before, our brands are connecting with customers in ways that will last a lifetime.

Products Trade Name Description Content

Automatic Dryers

Whirlpool®
Whirlpool Home Appliances - Whirlpool Corporation  Automatic Dryers<BR><BR>
click to enlarge
Electric, Gas and Compact Models.
New Innovations:
Duet™ and Senseon™

Automatic Washers

Whirlpool®
Whirlpool Home Appliances - Whirlpool Corporation  Automatic Washers<BR><BR>
click to enlarge
High Efficiency Top and Front Load, Traditional Top Load and Compact Models.
New Innovations:
Duet™ and Calypso™

Built-in Ovens

Whirlpool®
Whirlpool Home Appliances - Whirlpool Corporation  Built-in Ovens<BR><BR>
click to enlarge
Models available in Electric 30", 27" and 24". Gas Models 24"

Dehumidifiers

Whirlpool®
Whirlpool Home Appliances - Whirlpool Corporation  Dehumidifiers<BR><BR>
click to enlarge
Standard and Basement Dehumidifiers. All Energy Star® qualified.

Dishwashers

Whirlpool®
Whirlpool Home Appliances - Whirlpool Corporation  Dishwashers<BR><BR>
click to enlarge
Undercounter and Portable Models.
New Innovations:
The Dishwasher Redefined.

Freezers

Whirlpool®
Whirlpool Home Appliances - Whirlpool Corporation  Freezers<BR><BR>
click to enlarge
Chest and Upright Models

Ice Makers

Whirlpool®
Whirlpool Home Appliances - Whirlpool Corporation  Ice Makers<BR><BR>
click to enlarge
50 LB. Whirlpool Gold®

Microwave Ovens

Whirlpool®
Whirlpool Home Appliances - Whirlpool Corporation  Microwave Ovens<BR><BR>
click to enlarge
Built-In Combination Microwave Ovens, Microwave/Hood Combinations and Countertop Microwave Ovens.
New Innovations:
g2microven™

Ranges

Whirlpool®
Whirlpool Home Appliances - Whirlpool Corporation  Ranges<BR><BR>
click to enlarge
Freestanding, Slide-In or Drop-In Electric Ranges, Freestanding or Slide-In Gas Ranges.
New Innovations:
Polara™ Refrigerated Range

Refrigerators

Whirlpool®
Whirlpool Home Appliances - Whirlpool Corporation  Refrigerators<BR><BR>
click to enlarge
Side By Side Refrigerators, Refrigerators-Freezer on the Top, Refrigerators-Freezer on the Bottom, Compact Refrigerators, All Refrigerator.
New Innovations:
Satina™ - Stainless Look Finish
UltraEase™ Water Filtration

Air Conditioners

Whirlpool® Your Whirlpool® dealer will evaluate your needs and help you choose the right products for your home.. Cooling Capacity Calculator

Trash Compactors

Whirlpool® 15-Inch Whirlpool Gold® Undercounter or Convertible Models.



spacer
your name:   password:   (available for clients only)



Last Update: 2008-09-10










Never Forget