Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Emerson Climate Technologies

P. O. Box 36922
8100 W. Florissant Ave.
St. Louis, MO 63136-9022
 
Phone:314-553-3600
Fax:314 553-3650
 
Thermostats and Cleaners by Emerson Climate Technologies
request catalogRequest
Catalog
    send email Send Message to
Emerson Climate Technologies
   
   
 
Web Site: www.white-rodgers.com
e-mail: send email
      Specs      
Overview:
White-Rodgers is in the business of making you more comfortable. Our innovations date back to 1937, and as a part of Emerson Climate Technologies, our range today is global. Simply put, White-Rodgers thermostats, ignition and gas controls, humidifiers, electronic air cleaners and our many other quality products make people everywhere feel better. And that makes us feel better.

The bright thinking behind BLUE The new color of innovation from White-Rodgers
Blue tones are calm and soothing. It’s the color of productivity as well as peace of mind. That’s why our new 90 Series Blue Touchscreen thermostats feature a blue display.

And a blue display wasn’t the only bright idea. Offering an enhanced user experience with intuitive, color-coded up/down temperature keys and extra-large touch keys. All integrated into a Touchscreen design that’s easy to navigate because you only see the touch keys you need.

White-Rodgers programmable thermostats combine convenience with good sense for commercial and residential applications. Easy to use, these products set the standard for comfort, convenience and programmed setback. And will save you money on energy bills. 90 and 80 Series Blue. Advanced. Simple.

Featured Product: Heating, Ventilation and Air Conditioning Products

Products Trade Name Description Content

Thermostats

White-Rodgers
Emerson Climate Technologies Thermostats<BR><BR>
click to enlarge
THERMOSTATS - Programmable, Non-programmable, Mechanical.

Specs

Air Cleaners

Media Air Cleaner

Electronic Air Cleaner
Emerson Climate Technologies Air Cleaners<BR><BR>
click to enlarge
Media Air Cleaners are a smart, easy and affordable way to filter the air throughout the home. Media Air Cleaner is up to 55% efficient.

Electronic Air Cleaners are the most effective filter systems available for your home. White-Rodgers SST Electronic Air Cleaner is up to 98% efficient.

Indoor Air QualityHumidifier

ComfortPlus
Emerson Climate Technologies Indoor Air QualityHumidifier<BR><BR>
click to enlarge
HSP Series High Capacity Steam Power
HDT Series Drum Type Bypass
HFT Series High Capacity Bypass Flow-Thru

U. V. Lights

Emerson Climate Technologies U. V. Lights<BR><BR>
click to enlarge
Germicidal UV Light. Single or double lamps.

Furnace

Emerson Climate Technologies Furnace<BR><BR>
click to enlarge
Gas Valves, Furnace Controls , Pilot Relight/Lockout Timers, Damper Motor Actuators, Oil and Gas Burner Controls, Warm Air Controls, Dual Purpose Air Switch, Electric Heat Products, Air Moving Products, Parts and Accessories.

Relays and Transformers

Emerson Climate Technologies Relays and Transformers<BR><BR>
click to enlarge
Class 2 Transformers/Fan Centers, Cutler-Hammer Contactors and ACD's, Steveco Contactors and Relays, Capacitors and DC Power Contactors.

Refrigeration

Emerson Climate Technologies Refrigeration<BR><BR>
click to enlarge
Temperature Controls and Filter/Driers.

Hydronic Controls

Emerson Climate Technologies Hydronic Controls<BR><BR>
click to enlarge


21D64-1 Universal

Emerson Climate Technologies 21D64-1 Universal<BR><BR>
click to enlarge
Install this kit and eliminate gas ignition problems caused by vibration, dirt and moisture! This one kit will replace virtually all silicon carbide systems in the field. When an application demands a tough, reliable ignitor, think Nitride.



spacer
your name:   password:   (available for clients only)



Last Update: 2008-07-29










Never Forget