Overview: Since 1955, Philips Wide-Lite has delivered on the promise of supplying the highest quality lighting solutions available with the highest level of customer service.Our design and manufacturing philosophy is based on superior optical performance, the use of quality materials throughout the luminaire, excellent mechanical design, best of class thermal management and industry leading control options. This award winning commitment to engineering excellence allows us to provide low lifecycle cost, green friendly and innovative product solutions to both the owners and specification community. We are proud to offer you the following broad range of products utilizing the most complete package of lighting sources combined with the latest in technology available today. We also promise to continue to design and develop both relevant and innovative architectural luminaires for tomorrow as technologies continue to advance.
AeroScape area and site luminaires combine the latest in energy saving LED technology with a modern design that will enhance any architectural landscape. ASA series is available in two housing sizes, two arm styles, and multiple lumen packages to accommodate any site lighting task.
The HIBRED low-level ambient lighting system, the first and only system to combine traditional high wattage outdoor HID luminaires with the latest in energy efficient LED technology. HID fixtures provide primary illumination during peak hours.
Quality LED area and site luminaires combine the latest in energy saving LED technology with a simple, geometric design. QLA series is available in two housing sizes and multiple lumen packages to accommodate any site lighting task. Premium LED optical system provides multiple distribution patterns, and can be rotated in the field to customize your design.
SiteMaster LED Series features two different lumen packages and color temperatures for a variety of applications. Individual precision LED optics control and redirect the placement of light to the target area and minimize glare.
Designed specifically for small site and pedestrian scale applications, the OP2L provides up to 5684 delivered lumens while only consuming a total of 97 watts of power. The modular design of Optra-2 LED allows for easy field replacement of LED boards.
AeroScape wall and surface mount series features energy saving LEDs and a design that compliments modern architecture. ASW is available in two sizes to suit both building and perimeter zones as well as egress lighting zones.
GeoMatrixx LED wall mount luminaire is constructed of durable die-cast aluminum. An integral cast aluminum heat sink provides maximum LED life and fixture efficiency. Individual precision optics provide optimum performance. GXLW LED may be surface mounted at 0° or 22.5° angles. Suitable for ambient temperature range of -30ºC to 40ºC.
GeoScapes 1 LED Series combines the stylish, low profile GeoScapes housing with energy-saving LED technology. Individual precision optics collect and redirect light where it is needed to reduce glare and provide superior performance.
GeoScapes 2 LED Series combines the stylish, low profile GeoScapes housing with energy-saving LED technology. Individual precision optics collect and redirect light where it is needed to reduce glare and provide superior performance.
GeoScapes 3 LED Series combines the stylish, low profile GeoScapes housing with energy-saving LED technology. Individual precision optics collect and redirect light where it is needed to reduce glare and provide superior optical performance.
Quality LED Wall and Surface Mount Series (QLW) promises low power requirements and long life, making it the right family of products for today’s focus on sustainability and energy conservation. The low-profile, geometric styling design is available in two housing sizes and four distribution patterns for illumination.
300 Series medium Wallcube’s housing and back plate is constructed of precision die-cast aluminum and is available in a variety of sources. A heat and shock resistant glass refractor provides a wrap-around shape for maximum light utilization. 300 Series has been designed for installation flexibility and providing general purpose illumination.
The OP-E series features a dual lamp optic and electronic ballast system designed to ignite and operate the lamp with the highest remaining lamp life, sustaining higher lamp levels for twice as long and cutting maintenance costs in half.
ALPV Series feature decorative housing and shade that are constructed of heavy duty cast aluminum and are available in two different housing sizes: 21” and 24”. ALPV Series offers a dome or a conical top with an opal acrylic lens for wide angle light distribution.
TAG Round large LED Floodlight incorporates 6 high brightness white and dynamic color-changing LEDs. TAG is available with with four levels of unsurpassed color control, from simple to complex. Unique plug-and-play Color-Tune push button technology provides the first two levels of simple control without the need for secondary DMX control.
TAG Round small LED Floodlight incorporates 6 high brightness white and dynamic color-changing LEDs. TAG is available with with four levels of unsurpassed color control, from simple to complex.
TAG Linear small LED Floodlight incorporates 12 high brightness white and dynamic color-changing LEDs.Unique plug-and-play Color-Tune push button technology provides the first two levels of simple control without the need for secondary DMX control.
TAG Linear medium LED Floodlight incorporates 24 high brightness white and dynamic color-changing LEDs.Unique plug-and-play Color-Tune push button technology provides the first two levels of simple control without the need for secondary DMX control.
TAG Linear large LED Floodlight incorporates 36 high brightness white and dynamic color-changing LEDs.Unique plug-and-play Color-Tune push button technology provides the first two levels of simple control without the need for secondary DMX control.
TAG Linear extra large LED Floodlight incorporates 72 high brightness white and dynamic color-changing LEDs.Unique plug-and-play Color-Tune push button technology provides the first two levels of simple control without the need for secondary DMX control.
Our Quality LED Floodlighting (QLF) Series is a high performance flood solution featuring a simple, geometric architectural design that complements the Quality LED Area & Site and Wall Mount product families. QLF’s complete array of optical distributions range from a tight spot to a wide architectural flood, and give you the tools to design and paint with light to meet the needs of your specific application.
Universal Flood small LED floodlight is constructed of precision die-cast aluminum and a tempered glass lens. 30 individual precision optics collect and redirect light to optimize performance and reduce glare. UF2 LED features an arm mount that can be angled for indirect and accent lighting. The unit can be aimed above or below horizontal for optic flexibility.
Universal Flood medium LED floodlight features 49 high output LEDs available in 4K color temperature. 49 individual precision optics collect and redirect light to optimize performance. The housing is constructed of precision die-cast aluminum with a tempered glass lens. Available with trunnion or slipfitter mounting. The UF3 LED can be angled for indirect and accent lighting. The unit can be aimed above or below horizontal for optic flexibility.
DecoFlood DFS1 mini-spot floodlight features compact housing that will blend well with any form of architecture. DecoFlood is available with mounting, optical, lens and shielding options to provide the flexibility and control needed to achieve any task.
DecoFlood's DFS2 small round model features versatile housing that will blend well with any form of architecture. DFS2 is available with mounting, optical, lens and shielding options to provide the flexibility and control needed to achieve any task. Medium and wide adjustable optics allow for field adjustment to create the desired beam with a simple turn of the dial.
Aktra II 1000 Watt cutoff floodlight suitable for airports, sports lighting and high mast lighting systems. ETL/cETL listed to the UL 1598 standard, suitable for Wet Locations. Cast aluminum alloy housing with integral heat dissipating fins. Standard unit constructed to IP54.
Aktra II Cutoff floodlighting luminaire features low-profile, heavy-duty housing that is suitable for a variety of floodlighting applications. A2CO achieves precise cutoff to control glare and restrict spill light, and meets IES definition of Cutoff distribution. A secondary reflector element allows for maximum beam utilization.Housing is constructed of durable die-cast aluminum. Standard unit constructed to IP54. Standard unit constructed to IP54. ETL/cETL listed to the UL 1598 standard, suitable for Wet Locations.
The WFB Series bollard is constructed of aluminum alloy castings and is available in three different heights: 33.5”, 36”, and 42”. All external hardware is stainless steel with a tamperproof design. The head cap is attached to the window housing and is removable for lamp or fixture maintenance. A polycarbonate lens is sealed to the window housing. Emergency battery backup is available with compact fluorescent units.
Quality LED Parking Garage Generation-2 series luminaire provides an energy efficient lighting solution with improved performance, efficiency, and product life. QLP G2 now utilizes Philips LEDGINE LED-platform, which provides exceptional performance and can be easily upgraded when a new technology becomes available. Improved symmetric optics provide greater uniformity, and an added downlight optic is available for applications requiring higher light levels (diffused lens standard).
As an Innovation award winner and participant of a DOE GATEWAY SSL Demonstration project, VizorLED has proved superior and unique to its kind. VizorLED Generation-2 improves performance by increasing fixture lumens, efficacy, and system rated life. VizorLED is the first parking and under canopy luminaire to utilize Non-Direct View (NDV) optics, which shield the LEDs from direct line of site. VZ24 G2 utilizes the same optics, with an increase of uplight from 5% to 10% for even more visual comfort.
Arena Eclipse Indoor floodlight provides championship illumination for any indoor sports arena. AE2 Series features precise beam control and instant blackout shutters to create dramatic theatrical effects for television broadcasting. Designed for catwalk mounting at upper mounting heights - 70 to 120 feet above the playing field.
1000W F-Eclipse shuttered indoor floodlight suitable for arena and event lighting. Designed for catwalk mounting at medium mounting heights - 50 to 70 feet above the playing field. UL/cUL Listed Luminaire, UL 1598, suitable for damp locations.
SkyMast Lighting System enables the luminaires to provide optimum light levels over a large area. SMLS highmast system is designed to accommodate up to twelve fixtures and may be specified to system heights up to 150 feet. An internal hoist assembly is included to allow for ground-level maintenance.
SkyMast Lighting System with camera lowering device enables the luminaires to illuminate large areas, and provide surveillance over them at the same time. SMLS-CLD is designed to accommodate up to 11 fixtures and one camera, or 10 fixtures with two cameras. SMLS-CLD can be specified using our camera system, or a custom interface can be designed for existing camera systems to incorporate into any application.
GeoScapes Solar LED Series features high-output, energy-saving LEDs powered with solar technology. Individual precision cutoff LED optics collect and redirect light where it is needed for minimal glare and excellent optical performance. GSR Solar LED Series’ housing is constructed of die-cast aluminum with a die-cast mounting arm. Cast aluminum heatsink provides long life and excellent performance of the LEDs.
SiteMaster Solar LED Series features high-output, energy-saving LEDs combined powered with solar technology. Individual precision cutoff LED optics collect and redirect light where it is needed for minimal glare and excellent optical performance. SMR Solar LED Series’ housing is constructed of die-cast aluminum with a die-cast mounting arm. Cast aluminum heatsink provides long life and excellent performance of the LEDs.
Protector Linear luminaires combine a tough outer housing and face assembly with a low-profile design that is suitable for many applications. ProTector is constructed of durable polycarbonate with a supplemental impact system, enabling it to take up to 100 joules of impact on the front and side of the fixture. Housing units are available in 2, 4, and 8’, in three different housing styles.
Protector Round luminaires combine a tough outer housing and face assembly with a low-profile design that is suitable for many applications. ProTector is constructed of durable polycarbonate with a supplemental impact system, enabling it to take up to 100 joules of impact on the front and side of the fixture. Housing is available in 13” and 16” diameters, in deep or shallow ceiling, and deep or shallow wall options.
250-1500W HID industrial floodlight with seven year warranty, suitable for industrial and marine floodlighting, and illumination of port facilities, drilling platforms, petrochemical plants, mining operations, parking lots and athletic fields. Standard unit is ETL/cETL listed to the UL 1598 standard, suitable for Wet Locations.
F Series floodlight provides industry-leading performance for industrial and marine floodlighting applications. With unmatched durability, efficiencies and ballast life, The fixture and ballast are arranged as separate but integral components. Precision die-cast aluminum alloy housing with integrally cast heat dissipating fins ensure long life and optimum performance.
The BL-KS and BL-MS series of specification grade switch stations provide simple to operate, rugged control for small Bi-Level systems that do not require more sophisticated control functions. Typical applications (where only manual control is needed) may include certain gymnasiums, institutional areas, recreational facilities and industrial areas.
Main Features. Dimensions - 6-1/2" x 10" x 1-14". Note: To construct catalog number, please indicate fixture type, bracket type and O.D. tenon size. Other. Standard colors - black, white, bronze, silver and gray. Custom colors on request.
Mini 300 LED Gen-2 gas station canopy luminaire combines exceptional optical performance with long life to provide the ultimate energy-saving solution. The series features LEDgine, Philips global platform, and is available in 32 and 48 LED configurations with multiple lumen packages to accommodate any gas station and under-canopy application.