Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Williams Products, Inc.

1750 Maplelawn Blvd.
Troy, MI 48084
 
Toll Free:800-521-9594
Phone:248-643-6400
Fax:248-643-7117
 
seals and gaskets by Williams Products, Inc.
request catalogRequest
Catalog
    send email Send Message to
Williams Products, Inc.
   
   
 
Web Site: www.williamsproducts.net
e-mail: send email
Overview:
The Williams Product line, Everlastic®, covers a wide variety of "Job Tested" seals, gaskets and waterstop products specifically designed and manufactured to fulfill a required function. They are widely specified by the Architect/Engineer and used by the concerned contractor.

Comprehensive stocks of all items are carried at all times - assuring you, in most cases, shipment with in 24 hours of the receipt of an order.

This site offers technical information for our products and addresses applications based on the needs of the architect. Please feel free to contact us for any additional information you may need, catalogues, copies of technical data or material samples.

Products Trade Name Description Content

DIVISION 3 CONCRETE

Bearing Pads

Bear Pad 200

Williams Products, Inc. Bear Pad 200<BR><BR>
click to enlarge
Durable rubber compound integrated with high strength synthetic fibers, resulting in an integral bearing pad with excellent physical properties and weather resistance. Durable dense rubber with excellent compressive strength, hardness, tear resistance and cold weather flexibility. "Green Product" molded from masticated rubber using discarded tires.

Fab-Pad 300

Williams Products, Inc. Fab-Pad 300<BR><BR>
click to enlarge
Bearing pads constructed of multiple layers of cotton duck fabric saturated with Neoprene. Outstanding compression strength with superior resistance to oil, ozone, sunlight, heat, water, steam and fungus.

1200 Series

Williams Products, Inc. 1200 Series<BR><BR>
click to enlarge
The 1200 Series is a versatile material that can serve as vibration dampening mounts, pads and linings, press pit isolation, setting pads - steel, concrete, precast; door seals, gasketing seals, rub strips and many other construction applications.

AASHTO Grade Neoprene Bearing Pads

Williams Products, Inc. AASHTO Grade Neoprene Bearing Pads<BR><BR>
click to enlarge
Neoprene Bearing Pads are molded or cut from a molded sheet of high-grade, new neoprene synthetic rubber compound.

Williams SBR Hi-Tensile Rubber Waterstop

Williams Products, Inc. Williams SBR Hi-Tensile Rubber Waterstop<BR><BR>
click to enlarge
The primary reason for specifying Rubber Waterstops rather than metal or PVC is their superior performance in withstanding shear movements and to resisting hydrostatic pressure. Rubber Waterstops will elongate over four times original size (ASTM D 412-75) and will continue returning to near original shape after repeated movement. They have very low compression set and perform well at low temperatures. The Williams System features sleeve type fittings that provide fast positive splicing and precise waterstop alignment. Fittings are manufactured from the same elastomers/polymers as the waterstop.

Williams Neoprene Hi-Tensile Waterstop

Williams Products, Inc. Williams Neoprene Hi-Tensile Waterstop<BR><BR>
click to enlarge
Neoprene rubber is more expensive and is used where hostile environmental conditions are present and the waterstop is exposed to continuous heavy concentrations of oil, gasoline, sewerage, ozone, ultra-violet rays or injurious chemicals. Special situations may require special materials and designs. These are available from Williams Products, Inc.

Everlastic® Neoprene Backer Rods

Everlastic®
Williams Products, Inc. Everlastic® Neoprene Backer Rods<BR><BR>
click to enlarge
Extruded and molded closed cell neoprene sponge. Use as hot or cold applied sealant backup; to fill vertical and horizontal joints. Resistant to heat, ultraviolet and many chemicals.

Rubber

Williams Products, Inc. Rubber<BR><BR>
click to enlarge
Hi Tensile Neoprene Williams Compound # 1025. Also available in other rubber compounds.

Expansion Joints

Econ-O-Foam
Williams Products, Inc. Expansion Joints<BR><BR>
click to enlarge
Preformed joint filler closed cell expanded Polyethylene 1390 Series.

Expansion Joints

EJ-2000
Williams Products, Inc. Expansion Joints<BR><BR>
click to enlarge
Cross-linked, closed cell foam, Grey in color.

Expansion Joints

1040 to 1080 Series Closed Cell Expanded Neoprene Rubber. Black in color. Excellent physical properties including abrasion and low temperature resistance. Poor resistance to petroleum based fluids.

Expansion Joints

Everlastic® NN-1 1040 Series Everlastic® NN-1 is a soft, expanded, closed cell, foam rubber. Blend of Neoprene, EPDM and SBR.

NEW
Expansion Joints

Everlastic® NN-5-2C5 E1 Closed Cell Expanded Neoprene Foam. Stable physical properties.

Sponge Rubber Joint Filler

1300 Series Preformed, chemically blown, sponge rubber comprised of all virgin polymer and containing no reclaim rubber or factice.

Everlastic® Open Cell Sponge Neoprene Joint Filler

1400 Series Black Neoprene Sponge Rubber with an interlinking cell structure for increased compressibility and outstanding resiliency.

NEW
Everlastic® 1752 Highway Modified

Isomeric Polyolefin Resilient Flexible Gray Foam.

NEW
Everlastic® Expand-O-Foam - 900

Expand-O-Foam - 900 Closed Cell Polyethelene Foam, ASTM D-3575 & ASTM D-1056 (Modified).

NEW
Everlastic®MPP 100 Proplastic

MPP 100 Proplastic Isotropic Polyolefin Resilient Molded Foam, White in color.

DIVISION 4 MASONRY

Everlastic® Weathertite R / Slot Seal Standard(CMU Control Joints)

Everlastic® Weathertite R / Slot Seal Standard(CMU Control Joints) Williams Masonry Control Joint materials are made of quality elastomers, meeting ASTM material standards. These control joint gaskets provide more than one functional feature for a given application. These custom designed seals furnish an excellent seal and function as a second line of defense when sealants fail from in-service use. These sealants will shed water and will reduce sound and thermal transmission. Shear loads from wind are transferred to the concrete masonry units with our gaskets in control joints.

Cavity Wall Baffle

Everlastic Cavity Wall Baffle using EVA 200 Compartmentalization of the cavity wall system will equalize the negative pressure within the wall cavity to the exterior positive pressure more quickly and efficiently when using PVC brick vents, cell vents or open head joints.

Everlastic® Neo Seal IV / Column Boxboards

Neo Seal IV The Neo Seal IV gasket is used as a joint filler, a back -up rod and a compressible material in brick expansion joints. This multi-functional product provides excellent control during installation because one component is used instead of two, minimizing labor costs at each expansion joint. Neo Seal IV is an expanded closed cell neoprene material, extruded gasket, with four connected tubes. The elastomer is non-absorbent and is inert to heat, cold and atmospheric acids. The specially formed tubes compress to approximately 3-1/4" in overall width when installed in a conventional 3/8" brick expansion joint. This gasket provides an effective seal against moisture entering the joint causing frost damage.

Everlastic® MF-40, Rubberized Asphalt Flashing

Everlastic® MF-40 Everlastic® MF-40, A 40 mil self adhering membrane composed of 32 mils rubberized asphalt adhesive bonded to 8 mil polyethylene film.

Williams-Goodco PVC Brick Vents

The Williams-Goodco brick vent is an injection molded vent made from flexible polyvinyl chloride in an offset "T" shape. When inserted in vertical mortar joints between two bricks the slotted leg of the vent allows air to pass in and out allows water to weep out and prevents water from penetrating in.

Anchor Gaskets

Self Stick, closed cell, Neoprene Gasket perforated & cut to dimensions of anchor back plate.

Control Joints

Williams Masonry Control Materials are designed to prevent destructive cracking in masonry (from temperature and drying shrinkage, differential movement of structural members and surrounding masonry, settling of foundations, etc.) While stress relieving masonry, Williams? materials also seal out moisture and cold air at a reasonable price.

Division 7 Thermal and Moisture Protection

Wide Joint Seal

Everlastic® Wide Joint Seal is a pre-factory cured strip of silicone sealant adhered to rectangular polyurethane backer. The polyurethane backer is wider than the joint opening and the silicone is of a lesser width than the joint opening. The backer is compressed and placed into the joint, thus holding the cured silicone in a vertical position and leaving a recess on either side of the cured silicone and parallel substrate. A wet silicone sealant is caulked and tooled into the recess bridging the cured silicone and the interface of the parallel substrate.

Closure / Partition Wall

Available in Black or Gray, provides sound deading, material is UV resistant.

Closure / Metal Deck Flutes

Closed Cell EVA 200 Synthetic Rubber Closures. Available in 1" thick (& 1-1/2" thick) horizontal gray, black & redwood colors.

Closure / Everlastic Fire Classified

Compressible Open Cell Sponge.

Backer Rod and Joint Fillers

Extruded and molded closed cell neoprene sponge.

Roof Expansion Joint

As Roof Seal at Non-Supported Deck.

verlastic Cavity Wall Baffle using EVA 200

Compartmentalization of the cavity wall system will equalize the negative pressure within the wall cavity to the exterior positive pressure more quickly and efficiently when using PVC brick vents, cell vents or open head joints.

EVA 400

Cross Linked, Closed Cell, Ethylene/Vinyl/Acetate Foam.

Dust Shield 1350 Series

Medium density polyether foam, firm ILD range, designed to meet a broad range of furniture, automotive seating and dust shield for ceiling tile.

Custom Designs

Please contact us for information and pricing for Custom Designed products to meet your specific needs.



spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-05-23










Never Forget