Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Woodfold Mfg. Inc.

1811 18th Ave.
P. O. Box 346
Forest Grove, OR 97116-0346
 
Phone:503-357-7181
Fax:503-357-7185
 
doors and dividers by Woodfold Mfg. Inc.
request catalogRequest
Catalog
    send email Send Message to
Woodfold Mfg. Inc.
   
   
 
Web Site: www.woodfold.com
e-mail: send email
      Specs       LEED product data for doors and dividers      
Overview:
Woodfold, an employee owned company, has provided hardwood products to the building industry since 1957. Today, the product lines include custom-made accordion folding doors and solid hardwood roll-up doors along with interior movable louver shutters and specialty components for the cabinet industry. Additionally, Woodfold's Custom Bookcase Door System offers smart, space-saving options, for both residential and commercial applications. Woodfold products are marketed throughout the United States, Canada, Mexico, the Pacific Rim, Great Britain and in other European and Middle Eastern Countries.

Woodfold Mfg. to exhibit at the upcoming International Builders Show on January 20-23, 2009 in Las Vegas, Nevada. Come and see Woodfold Mfg. at booth # S9060.

Featured Product: Accordion folding doors, solid hardwood roll-up doors, and interior movable louver shutters

Products Trade Name Description Content

Residential Accordion Doors


ADA Handicap Compliant Product
Woodfold Mfg. Inc. Residential Accordion Doors
click to enlarge
Whether it’s a family room in a home, a galley kitchen in a retirement center, or a closet in a college dorm, you just won’t find a better, more beautiful fit than a Woodfold Accordion Door. Much less room-intrusive than bi-fold options, and also much more visually appealing, our space-saving residential series offers both one- and two-sided finishes … a variety of hardwood and vinyl panel styles … and our exclusive pin hinge hardware system that ensures smooth, quiet operation and fantastic durability.

Specs

Commercial Accordian Doors


ADA Handicap Compliant Product
Woodfold Mfg. Inc. Commercial Accordian Doors
click to enlarge
Talk about flexible! Woodfold’s commercial series of Accordion Doors does it all: saves space and separates work areas in an office … reconfigures a too-large meeting room in a hotel … helps muffle distracting noise in a daycare center or restaurant.

Specs

Acoustic Partitions

Series 2100
Woodfold Mfg. Inc. Acoustic Partitions
click to enlarge
Woodfold's Series 2100 single-wall acoustic partitions are ideally suited to spaces where, in addition to closing off part of a room, some degree of sound reduction* is desired. In restaurants, churches, offices, assisted living facilities, almost anywhere, this durable accordion door serves to reconfigure a space at a moment's notice, minimize distracting noise, and also, thanks to full-perimeter seal system, lessen heat loss and air exchange between rooms.

Specs

Acoustical Partitions

Series 3300
Woodfold Mfg. Inc. Acoustical Partitions
click to enlarge
Woodfold's Series 3300 acoustic room partition is a smart alternative to similar, but much more expensive options. Perimeter-sealed, acoustic-lined and incorporating Woodfold's exclusive heavy duty hardware system, this dual-walled partition functions beautifully in offices, churches, restaurants and hotel meeting spaces - anywhere needing moderate sound control.

Specs

Security Accordion Doors


ADA Handicap Compliant Product
Visifold Series 440
Woodfold Mfg. Inc. Security Accordion Doors
click to enlarge
Custom-crafted of heavy-duty acrylic panels and our exclusive steel hardware hinge system, this Series helps reduce annoying noise and dust while providing an inviting sense of openness. Designed to present an inviting entrance to retail and hospitability settings with moderate security needs, our Series 440 doors also serve as a unique decorative touch, and can be crafted to incorporate acrylic panels with those made of hardwood or Vinyl-Lam.

Specs

Security Accordion Doors


ADA Handicap Compliant Product
Serires 540
Woodfold Mfg. Inc. Security Accordion Doors
click to enlarge
The Serires 540 offers an unobstructed view of what's inside while assuring protection. Plus, since every setting has its own distinctive style, we offer a bounty of options: a spectrum of finishes, curvable tracks, different locks and latches, and the ability to combine sleek acrylic with gleaming hardwood or Vinyl-Lam panels.

Specs

Security Accordion Doors

Alumifold Series 640 The ideal choice for a variety of installations requiring not just strength, not just functionality, but also sleek, streamlined good looks.

Specs

Security Accordion Doors

Alumifold Series 740
Woodfold Mfg. Inc. Security Accordion Doors
click to enlarge
Single-piece, extruded aluminum body panels, available either solid or perforated in bronze, gold or clear (silver),

Specs

Roll-Up Doors


ADA Handicap Compliant Product
Woodfold Mfg. Inc. Roll-Up Doors
click to enlarge
Custom made-to-order of choice of hardwoods. For residential or commercial application. Manual, crank or electric motor operated. Up to 12' wide x 8' high.

Specs Green Product Data

Hardwood Shutters

Woodfold Mfg. Inc. Hardwood Shutters
click to enlarge
Custom Plantation shutters and Traditional shutters are the clear choice for both the designer and homeowner. Woodfold's custom shutters are hand-crafted using Western Red Alder, a fast growing renewable hardwood species. Alder's even-grain character provides an unsurpassed quality for a fine furniture finish.

Specs

Bookcase Doors

Woodfold Mfg. Inc. Bookcase Doors
click to enlarge
Distinctly attractive and extremely functional, Woodfold’s Bookcase Door System offers a smart, space-saving option for everything from closets, pantries and wall safes in homes, to private areas and divided rooms in schools, banks and offices. A perfect fit for both residential and commercial applications, it is custom-crafted for strength, able to support up to 500 pounds.

Specs

Warranty:
Woodfold products are warranted against defects in workmanship and material. Please consult Woodfold literature for additional details.

Distribution:
Woodfold products are available through a national network of building material and specialty distributors.


spacer
your name:   password:   (available for clients only)



Last Update: 2008-11-17










Never Forget