Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Xypex Chemical Corp.

13731 Mayfield Pl.
Richmond, BC, Canada V6V 2G9
 
Toll Free:800-961-4477
Phone:604-273-5265
Fax:604-270-0451
 
waterproofing coatings by Xypex Chemical Corp.
request catalogRequest
Catalog
    send email Send Message to
Xypex Chemical Corp.
   
Continuing Education Logo
   
 
Web Site: www.xypex.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for waterproofing and proofing      
Overview:
Xypex Chemical Corporation is the worldwide leader in Crystalline Concrete Waterproofing and Protection Technology. Sold through an international network of distributors and licensed manufacturers in over 70 countries, Xypex products are specified and applied on all types of construction projects, in all climates and in widely varying construction situations.

Available as a surface treatment, admix or shake on application, Xypex Crystalline Waterproofing and Protection reacts with minerals in the concrete to form a uniquely effective and long-lasting crystalline formation that becomes a permanent, integral part of the structure as it fills and plugs the pores, capillaries and micro-cracks in concrete.

We also manufacture a line of concrete repair and restoration products to complement the Crystalline Waterproofing Technology. Xypex Chemical Corporation has grown a successful reputation in the world of concrete by carefully integrating corporate, marketing and research strategies around the needs of our customers. Our commitment to quality is on-going; our products and technical support are readily available worldwide.

Featured Product: Concrete Waterproofing

Products Trade Name Description Content

Coatings

Green Product Data

Waterproof Coating

Xypex Concentrate
Xypex Chemical Corp. Waterproof Coating
click to enlarge
The most chemically active product within the Xypex Crystalline Waterproofing System. When mixed with water, this light grey powder is applied as a cementitious slurry coat to above-grade or below-grade concrete, either as a single coat or as the first of a two-coat application.

SpecWizard Specs CAD Details

Damproof Coatings

Xypex Modified
Xypex Chemical Corp. Damproof Coatings
click to enlarge
Applied as a second coat to reinforce Xypex Concentrate, or applied by itself to dampproof the exterior of foundation walls.

CAD Details

Dry Shake

Dry Shake application for new slab construction Green Product Data

Waterproofing treatment for new slab construction

XYPEX Concentrate DS1 & DS2
Xypex Chemical Corp. Waterproofing treatment for new slab construction
click to enlarge
Sprinkled in powder form on fresh horizontal concrete, DS-1 and DS-2are power troweled into the surface during the finishing process. DS-2 is incorporated as a synthetic floor hardener for increased abrasion resistance.

Admixtures

Green Product Data

Waterproofing and Chemical Resistant Admixtures

XYPEX Admix C-500, C-1000 & C-2000
Xypex Chemical Corp. Waterproofing and Chemical Resistant Admixtures
click to enlarge
Added to the concrete mix at the time of batching, Xypex Admix waterproofs and enhances the chemical resistance of concrete structures against aggressive agents.

SpecWizard Specs

Accessories

Hydraulic Cement

Patch'n Plug
Xypex Chemical Corp. Hydraulic Cement
click to enlarge
Fast setting cement for patching or plugging of tie holes, cracks and other small defects in concrete structures.

Concrete Coatings

Megamix I
Xypex Chemical Corp. Concrete Coatings
click to enlarge
XYPEX Megamix I is a thin parge coat for the waterproofing and resurfacing of vertical masonry or concrete surfaces, as a cap coat for XYPEX Concentrate, or as an architectural rendering..

Concrete Repair

Megamix II
Xypex Chemical Corp. Concrete Repair
click to enlarge
XYPEX Megamix II is a thick repair mortar for the patching and resurfacing of deteriorated concrete. Megamix II has been specifically formulated to produce superior bond, low shrinkage, chemical durability and high strength. Can be spray or trowel applied.

Floor and Slab Resurfacing

Restoratop 50, 100 and 200
Xypex Chemical Corp. Floor and Slab Resurfacing
click to enlarge
Formulated for the repair and rehabilitation of concrete slabs. Restoratop products consist of specially modified Portland cement, aggregates, admixtures and bonding agents.

Flexible Cemetitious Membranes

FCM-40, FCM-60
Xypex Chemical Corp. Flexible Cemetitious Membranes
click to enlarge
Designed to be applied as a strip over cracks or construction joints on suspended slabs subject to movement due to thermal expansion and contraction or deflection. FCM has exceptional adhesive and elongation characteristics.

Concrete Bonding Agent

Xycrylic Admix
Xypex Chemical Corp. Concrete Bonding Agent
click to enlarge
A water-based, high solids, polymer dispersion specially designed for streng thening Portland cement compositions. Xycrylic-Admix can be used with Xypex Patch 'n Plug to improve bonding and curing characteristics.

Curing Compound

Gamma Cure
Xypex Chemical Corp. Curing Compound
click to enlarge
A curing agent designed specifically for Xypex Concentrate and Modified applications. The use of Gamma Cure may eliminate the need for water curing the Xypex coating in some cases. Consult manufacturer for specific recommendation.

Water-Soluble Hardener

Xypex Quickset
Xypex Chemical Corp. Water-Soluble Hardener
click to enlarge
Quickset provides superior hardening and a dustproof finish.



spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-07-14










Never Forget