Architectural Granite & Marble, Inc. | granite and marble
19012 Hwy. 71 W.
Austin, TX 78669
| |
| Toll Free: | 800-937-5016
|
| Phone: | 512-263-7625
|
| Fax: | 512-263-7631 |
| |
|
|
|
|

Last Update: 2009-01-23
|
granite and marble Related News:
| 2009-10-21 | TOTO’s new LUMINIST is a hybrid epoxy resin that combines the translucence of glass with exceptional impact-, heat-, and stain-resistance of a marble surface. |
| 2009-07-31 | Seal Krete's Granitex is ideally suited for patios, porches, balconies, pool decks, and even driveways. Granitex is extremely durable and ideal for areas that require slip-resistance, as it meets ADA requirements for non-slip surfaces. |
| 2009-07-17 | Krukowski Stone is pleased to announce their newest thin veneer stone - Gettysburg veneer 100% split-face, rustic split texture, medium blue-gray, with variations of tan, buff, which may contain rusty veining. |
| 2009-07-10 | Bradley's Mills® introduces the Fusion line of decorative high-end commercial partitions. Fusion is a marriage of granite's natural beauty and the sleek style of stainless steel or baked enamel. Granite is the most durable material available for... |
| 2009-07-01 | LATAPOXY 310 Stone Adhesive was specified for the direct adhere install of massive granite slabs as the base of the Barbaro Memorial Statue at Churchill Downs in Louisville, Kentucky. |
|