Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Zeledyne (formerly ACH Glass Operations)

5555 S. 129th East Ave.
Tulsa, OK 74134
 
Toll Free:800-331-2607
Fax:918-254-5244
 
Glass by Zeledyne (formerly ACH Glass Operations)
request catalogRequest
Catalog
    send email Send Message to
Zeledyne (formerly ACH Glass Operations)
   
   
 
Web Site: www.versaluxglass.com
www.zeledyne.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs      
Overview:
In an ever-changing world of glass technology and architectural styles, our focus has remained consistent: to provide our customers with high-quality, aesthetically pleasing glass products. We strive to help you provide your customers with a structure that's visually appealing and energy efficient.

Zeledyne glass is designed to enhance a structure's exterior while making the interior more comfortable and energy efficient. Our world-class research and testing labs are continually at work improving the mechanical, optical and chemical properties of our glass.

See website to locate a sales rep. or scroll down to bottom of product listing.

Products Trade Name Description Content

Tinted Float Glass

VERSALUX®
Zeledyne (formerly ACH Glass Operations) Tinted Float Glass<BR><BR>
click to enlarge
Low cost uncoated glare reducing. Blue, bronze, green and grey tints.

SpecWizard Specs

Tinted Float Glass

VERSALUX®
Zeledyne (formerly ACH Glass Operations) Tinted Float Glass<BR><BR>
click to enlarge
High performance uncoated. Blocks over 80% ultra violet rays. Blue, green, grey tints.

SpecWizard Specs

Tinted Float Glass

VERSALUX® R
Zeledyne (formerly ACH Glass Operations) Tinted Float Glass<BR><BR>
click to enlarge
Blocks over 90% ultra violet rays. 10-yr limited warranty on coating. Blue, bronze, green, grey reflective tints.

SpecWizard Specs

Tinted Float Glass

VERSALUX® 2000R
Zeledyne (formerly ACH Glass Operations) Tinted Float Glass<BR><BR>
click to enlarge
High performance reflective tints. Blocks up to 96% ultra violet rays. 10-yr limited warranty on coating. Blue, green tints.

SpecWizard Specs

Tinted Float Glass

VERSALUX® 2000T
Zeledyne (formerly ACH Glass Operations) Tinted Float Glass<BR><BR>
click to enlarge
A stunning, bolder, brighter blue, or deeper green Visteon Versalux 2000T provides a distinctive shade of difference. 10-yr limited warranty on coating. Blue, green tints.

SpecWizard Specs

Locate a Sales Rep.





spacer
your name:   password:   (available for clients only)



Last Update: 2008-05-20










Never Forget