COMPANY OVERVIEW

Our USA Commitment

For many of our competitors, quality-controlling the manufacture and assembly of their products requires an overseas flight. At Saris, we just open the back door. All Saris parking racks are assembled under our watchful eye right here in Madison, Wisconsin.

The factory is attached to the rear of our corporate offices. And, over 80% of our materials come from within 120 miles of our facility. This helps use make modifications that fit your needs, and itís the green way to do our business. This matters in our field, and we care about the details of how it gets in and out to you.

Green Manufacturing
We use state of the art manufacturing equipment and processes, creating racks to help your building support more energy efficient transportation. Our racks contain an average of 20 to 25 percent recycled content, See our website for the Recycled Content Certificate for our products. Installing our bike racks can help you qualify for LEED credits. Since our manufacturing and engineering is done in house, we have the ability to innovate for easy-to-use products with short lead-times.

As we look into the future, we design products that support sustainability making sure that our communities stay healthy for generations to come.

Transportation
Here at Saris Cycling Group, we believe that our actions speak much louder than our words. So our green commitment comes through in all we do as a company.

We consider the bicycle a serious form of transportation. We strive to make commuting by bicycle accessible, to encourage more people to ride more often. And, as a way to set the standard here, we have an extensive bike Commuter Incentive Program, managed by our Hub system.

ALL PRODUCTS

{{this.show}} {{this.hide}} Indoor Bike Parking

Stretch Rack image

Stretch Rack

The stretch rack provides the most dense bike parking solution. The two tier design minimizes footprint, and the space saving vertical stagger further maximizes bike density. Available in locking and non-locking options, the stretch rack is a versatile, modular indoor solution for long term parking needs.
Vertical Rack image

Vertical Rack

When floor space is at a premium, and you want to maximize the bike density of an area, the vertical rack is a perfect solution using the wall space to efficiently park bikes. The vertical system can be mounted into the floor, is available in single or doubled sided configurations, and can be modular to create larger scale bike parking.
Bike Trac image

Bike Trac

The Bike Trac provides full bike coverage to protect the walls, while also providing freedom for capacity and mounting configuration. Available in locking and non-locking options.
Stack Rack image

Stack Rack

The customizable Stack Rack combines industrial design and strength with two-tier spacing for added capacity and maximum density. Also, the lift assist mechanism eases any bike lifting required by the user, making it easier to load and unload. Flexibility in bike spacing, rack configuration and the modular design make this product unique to each installation.
Fat Tire Bike Trac image

Fat Tire Bike Trac

The Fat Tire Bike Trac provides full fat bike coverage to protect the walls, while also providing freedom for capacity and mounting configuration. Available in locking cable and non-locking options, and offers convenient integration with our Vertical Rack parking system.

{{this.show}} {{this.hide}} Outdoor Bike Parking

Branded Bike Dock image

Branded Bike Dock

The skyA's the limit on how to use bike parking to communicate and reinforce your brand. A custom designed plate added to a standard bike dock makes a big statement in a cost-effective manner.
Bike Dock image

Bike Dock

The bike dock is a simple and intuitive design that provides space efficient, high security bike parking. The bike dock accommodates two bikes, supporting them at two points and allowing for u-lock compatibility of both the wheel and bike frame.
City Rack image

City Rack

The City Rack provides higher density outdoor bike parking for a more organized, and space efficient approach to bike parking.
Post and Ring Rack image

Post and Ring Rack

The Post and Ring rack provides a modern look for bike parking with small footprint and only one installation point. Designed to coordinate with the Saris City Rack, the Post and Ring Rack can add to a cohesive streetscape design or can provide unique standalone bike parking.
Stadium Rack image

Stadium Rack

The stadium rack combines the intuitive ease of bike docks, with the benefit of reduced installation from a multi-space rack.
Wave Rack image

Wave Rack

The wave rack offers a simple and compact way to park bikes. With a wide range of bike capacity and options, the wave rack provides an easy answer to meeting parking demands.
Grid Rack image

Grid Rack

The grid rack is a great option for short term bike storage, and easily accommodates smaller bikes in school settings. The Saris grid racks provide options to meet user requirements and budget variation.
Circle Dock image

Circle Dock

The circle dock is a simple and intuitive design that provides space efficient, high security bike parking. The circle dock accommodates two bikes, supporting them at two points and allowing for u-lock compatibility of both the wheel and bike frame.
Bike Corral image

Bike Corral

The Bike Corral turns one car parking stall into bike parking for 10 bikes. ItA's a great use of space and a low cost option for more customer parking, it frees up sidewalk space for pedestrian foot traffic and communicates a commitment to bike friendliness.
Angled Stadium Rack image

Angled Stadium Rack

The stadium rack combines the intuitive ease of bike docks, with the benefit of reduced installation from a multi-space rack. Modular in nature, the stadium racks can be connected and expanded to fit the given installation area. The stadium racks meets APBP guidelines for u-lock compatibility, bike spacing and providing two points of support for the bike.
Branded Stadium Rack image

Branded Stadium Rack

The stadium rack combines the intuitive ease of bike docks, with the benefit of reduced installation from a multi-space rack.

{{this.show}} {{this.hide}} Cycling Infrastructure

Delux Public Work Stand image

Delux Public Work Stand

  • Tools securely attach by retractable braided stainless steel cables
  • Large surface area for custom branding/signage; optional Bike Fixation branding as shown is available by request
  • Designed to directly interface with all three Bike Fixation High Security manual pumps and Wheel Chock attachments (sold separately)
  • Long hose provides wide range of motion without touching the ground
  • Impact and UV resistant front plate won't show wear and tear from pedal strikes
  • ADA-compliant design
Air Control Panel image

Air Control Panel

  • Utilizes your existing air compressor
  • Requires no electricty to install
  • Integrated pressure gauge ensures accurate inflation pressure
  • Push button control prevents an exposed pressurized hose
  • Wall mounted, or optional stand for flexible installation
  • Dual pump head works on all bikes
  • Includes spare pump head
Public Tool Box image

Public Tool Box

  • Eight bicycle specific tools, securely attached by stainless steel cable
  • Wall mounted design; small footprint is perfect for small spaces
  • Large space for custom branding on face plate (130 sq. in. / 838 sq. cm.), template provided by Bike Fixation
  • Designed for indoor and outdoor use
  • Strike plate to protect wall from tool strikes is available separately
Wheel Chock image

Wheel Chock

  • Supports bikes without kickstands while inflating tires
  • Tire friction stops roll-back, upright position eliminates trip hazard
  • Accommodates tires up to 2.75" and wheel diameters up to 29"
  • Cannot lock bikes to the Wheel Chock
  • ADA compliant
Public Work Stand image

Public Work Stand

  • Tool assemblies are spaced to prevent tangling
  • Optimized ergonomics to work with all types of riders and bikes
  • Designed for indoor or outdoor use
  • Secure tool and stand fastening system
  • I-beam design eliminates possibility of locking a bike to it
  • ADA-compliant design
Indoor Public Bike Pump image

Indoor Public Bike Pump

  • Solid stainless steel piston rod, alloy handle, and smash proof gauge cover provide maximum vandal resistance
  • Hose with braided steel core provides protection against cutting
  • Choice of two hose lengths
  • Universal pump head works with Presta and Schrader valves
  • 2 year warranty
  • Optional tools attached by stainless steel aircraft cable: (2) tire levers and (1) 15mm open end wrench
Outdoor Public Pump (no gauge) image

Outdoor Public Pump (no gauge)

  • 2 year warranty
  • Outdoor-rated stainless steel construction, completely sealed
  • Proprietary long-life piston seal and solid pump rod
  • Steel braided air hose core prevents cutting
  • Dual pump head works on all bikes
  • Longer hose available with mounting clip
Outdoor Public Bike Pump (with Gauge) image

Outdoor Public Bike Pump (with Gauge)

  • 2 year warranty
  • Outdoor-rated stainless steel construction, completely sealed
  • Proprietary long-life piston seal and solid pump rod
  • Steel braided air hose core prevents cutting
  • Dual pump head works on all bikes
  • Longer hose available with mounting clip
  • Optional tools attached by stainless steel aircraft cable: (2) tire levers and (1) 15mm open end wrench
Bottle Fill Station image

Bottle Fill Station

  • Free access to drinking water is an essential component of any bicycle trail network or park
  • Designed to work with all types of water bottles and hydration bladders, thereby eliminating plastic bottle waste
  • High security, innovative design is suitable for any public setting
  • Vandal proof auto shut off water valve prevents water waste
  • Requires municipal water and sanitary drain or dry well hookup (check local codes)
  • Smooth laminar flow water filler nozzle and integrated inlet water strainer
  • System is compliant with ADA, EPA, and Public Law 111-380 (No Lead) requirements
  • Designed to complement the Deluxe Public Work Stand, Public Work Stand, and Wheel Chock (sold separately)
Bike Wash Station image

Bike Wash Station

  • Designed for indoor or outdoor installation
  • Includes vandal resistant hose and nozzle with stainless steel fittings
  • HVLC (High Velocity Low Consumption) nozzle optimized for strong cleaning power without damaging bicycle bearings while also minimizing water usage
  • Vandal proof auto shut off water valve prevents wasted water
  • Cleaning brushes attached by braided stainless steel cable to prevent theft
  • Requires municipal water and sanitary drain or dry well hookup (check local codes)
  • Optional coin operated timer box
  • System is compliant with ADA, EPA, and Public Law 111-380 (No Lead) requirements
  • Designed to complement the Deluxe Public Work Stand, Public Work Stand, or Wheel Chock (sold separately)
  • Combine with our High Security Vending Machines, floor standing or wall mounted, to offer soaps, degreasers, and towels
Wash and Fill Station image

Wash and Fill Station

  • This is an efficient combination of our Bottle Fill Station and Bike Wash Station products
  • Designed to work with all types of water bottles and hydration bladders, thereby eliminating plastic bottle waste
  • Includes vandal resistant hose and nozzle with stainless steel fittings
  • HVLC (High Velocity Low Consumption) nozzle optimized for strong cleaning power without damaging bicycle bearings while also minimizing water usage
  • Cleaning brushes attached by braided stainless steel cable to prevent theft
  • Requires municipal water and sanitary drain or dry well hookup (check local codes)
  • Smooth laminar flow water filler nozzle and integrated inlet water strainer
  • Optional coin operated timer box
  • System is compliant with ADA, EPA, and Public Law 111-380 (No Lead) requirements
  • Designed to complement the Deluxe Public Work Stand, Public Work Stand, or Wheel Chock (sold separately)
  • Combine with our High Security Vending Machines, floor standing or wall mounted, to offer soaps, degreasers, and towels
Electric Public Bike Pump image

Electric Public Bike Pump

  • Internal compressor supplies air when activated by button
  • Quiet operation (<40dB)
  • Wall mounted, or optional pedestal for flexible installation
  • Worldwide power options (available in 120/240V 50/60Hz)
  • Dual pump head works on Schrader and Presta valves
  • Choice of two hose lengths with air chuck mounting clip
  • Includes spare pump head

{{this.show}} {{this.hide}} Anchor Kits

Anchor Kits image

Anchor Kits

Anchor Spikes
Abnchor Lag Bolts
Anchor Earth Kit
Anchor Cement Kit
Anchor Asphalt Kit

{{this.show}} {{this.hide}} Home Bike Storage

Bike Trac image

Bike Trac

The Bike Trac provides full bike coverage to protect the walls, while also providing freedom for capacity and mounting configuration. Available in locking and non-locking options.
Bike Bunk image

Bike Bunk

Wall mounted bike storage
Cycle Glide image

Cycle Glide

Space saving bike storage for 4 bikes on the ceiling
Mighty Mite image

Mighty Mite

Every Bike Deserves a Great Bike Rack
Mini Mite image

Mini Mite

Space efficient, compact bike parking ideal for home use
The Boss image

The Boss

Invisible but Commanding. Perfect for use in your office, your home or on the road.
The Hottie image

The Hottie

Designer Furniture for your Bike. The wood face and aesthetic details make The Hottie a welcome addition to any environment, storing up to two bikes. The accessories shelf will also give you a space to empty your pockets or charge your phone while your bike waits for the next adventure.
The Show Off image

The Show Off

Your Bike is a Prized Piece of Art. Give it the Limelight it Deserves. The Show Off mounts cleanly on the wall, cradling your bikeA's top tube with natural-hued, soft cork and highlighting your bike with integrated lighting.
Fat Tire Bike Trac image

Fat Tire Bike Trac

Originally designed for Saris Cycling GroupA's own winter employee commuters, the Fat Bike Tracs provide full fat bike coverage to protect the walls, while also providing freedom for capacity and mounting configuration. Available in locking cable and non-locking options, and offers convenient integration with our Vertical Rack parking system.
Cycle Glide Add-On Kit image

Cycle Glide Add-On Kit

2-Bike Add-On Kit for Saris CycleGlide


password:  
Last Update: 2017-09-25