Search for:

PHP Systems/Design

5534 Harvey Wilson Dr.
Houston, TX 77020
 
Toll Free:800-797-6585
Phone:713-672-5088
Fax:713-672-7986
 
Web Site:
equipment supports by PHP Systems/Design

Continuing Education Logo
Monica Cantu
send email   send email send email   request catalog
send email   USA reps

Specs for equipment supports                   CAD for equipment supports                   BIM for equipment supports                   PDF Roof Accessories e-Catalog                   LEED product data for equipment supports                  

Overview:
Portable Pipe Hangers was created out of a growing need for a dependable, cost effective means to support roof mounted equipment and piping without the need to penetrate the roof system. Our product was developed, tested and is now widely accepted as the "Alternative Solution" to the conventional method of setting equipment and piping on any roof system. With more than forty years roof and construction experience, our management team supplies extensive and diverse knowledge to Portable Pipe Hangers and their clients. Their participation ensures quality performance and timely completion.

 

Trade Name

Description

Content

[ - ]
NEW Products

 
PHP Systems/Design PHP Commercial Skylight<BR><BR>
click to enlarge
By utilizing the innovative RIM process, VTECH has engineered skylights that will not leak, warp or require maintenance. Our patented aliphatic polyurethane materials result in a product that exceeds all required codes, and a warranty that exceeds all industry standards. Our innovative application of technology allows you to bring the warmth of natural daylight into your environment with absolutely no worry of leakage. This single-piece system is created by chemically fusing the aliphatic polyurethane directly to the lighting surface, creating a perfect seal, while eliminating any chances of failure due to improper installation, weathering, or large hail.

[ - ]
Pipe Supports

 
PHP Systems/Design Pipe Supports<BR><BR>
click to enlarge
Designed to support gas line up to 2-1/2" OD at 3-3/4" off roof without adjustment.

 
PHP Systems/Design Pipe Supports<BR><BR>
click to enlarge
Designed to support gas line up to 2-1/2" OD at 3-1/2" off roof without adjustment.

 
PHP Systems/Design Pipe Supports<BR><BR>
click to enlarge
For pipe sizes up to 2-1/2" OD.

 
PHP Systems/Design Pipe Supports<BR><BR>
click to enlarge
For pipe sizes up to 2-1/2" OD

 
PHP Systems/Design Pipe Supports<BR><BR>
click to enlarge
The support is designed for installation without roof penetrations, flashing, or damage to roof material.

 
PHP Systems/Design Pipe Supports<BR><BR>
click to enlarge
For pipe sizes 2-1/2" and larger (bare or insulated).

 
PHP Systems/Design Pipe Supports<BR><BR>
click to enlarge
For pipe sizes 2-1/2" and larger (bare or insulated).

[ - ]
Duct Supports

 
PHP Systems/Design Duct Supports<BR><BR>
click to enlarge
Designed to support duct, cable tray and piping at any specified height or width. Available open or closed.

[ - ]
Cable Tray Supports

 
PHP Systems/Design Cable Tray Supports<BR><BR>
click to enlarge
Elevated cable tray systems routed across the roof shall be supported off the roof by an engineered prefabricated Walkway System specifically designed to be installed directly on the roof without roof penetration, flashing or damage to the roofing material.

[ - ]
Equipment Supports

 
PHP Systems/Design Equipment Supports<BR><BR>
click to enlarge
Designed to support air handlers, blowers and exhaust fans. Available corner or center support.

[ - ]
Walkways, Crossovers, Stairs & Ramps

 
PHP Systems/Design Walkways<BR><BR>
click to enlarge
The PHP Walkway is designed to prevent and direct any traffic on the roofing system – for safety, convenience and maintenance support. It is specifically designed to be installed directly on the roof without penetrations, flashings, or damage to the roofing system.

 
PHP Systems/Design Crossovers<BR><BR>
click to enlarge
The PHP Crossover is designed to provide access to areas on the roof that may be obstructed by Piping, Ducting or Equipment. It is specifically designed to be installed directly on the roof without penetrations, flashings, or damage to the roofing material.

 
PHP Systems/Design Stairs<BR><BR>
click to enlarge
The PHP Stairs are designed to access different levels of roofs and equipment that may be out of reach. It is specifically designed to be installed directly on the roof without penetrations, flashings, or damage to the roofing material.

 
PHP Systems/Design Ramps<BR><BR>
click to enlarge
The PHP Ramp is designed to attain access to all areas on the roof that may be obstructed by piping, ducting or equipment. It is specifically designed to be installed directly on the roof without penetrations, flashings, or damage to the roofing material.

[ - ]
Platform Systems

 
PHP Systems/Design Platform Systems<BR><BR>
click to enlarge
Designed for rooftop media, service and smoking areas. Available with or without handrails.

[ - ]
Solar Panel Supports

 
PHP Systems/Design Solar Panel Supports<BR><BR>
click to enlarge
Designed to support a wide variety of solar panels. The support is designed for installation without roof penetrations, flashings, or damage to the roofing material. The supports can be used for virtually any roofing system – from flat roofs to roofs sloped up to 2 in 12. Seismic and high-wind applications are available for the system.

To request quote, please Click Here

[ - ]
Accessories

 
PHP Systems/Design Accessory Bar<BR><BR>
click to enlarge
Accessory Bar for use with conduit or cable under 2 1⁄2" in diameter.

 
PHP Systems/Design Straight Bracing<BR><BR>
click to enlarge
Straight Bracing for pipes 24" above the roof surface and higher.

 
PHP Systems/Design K Bracing<BR><BR>
click to enlarge
“K” bracing for pipes 24" above the roof surface and higher.

 
PHP Systems/Design Band Hanger<BR><BR>
click to enlarge
Band Hanger for use with HVAC and other insulated pipes.

 
PHP Systems/Design Roller Hanger<BR><BR>
click to enlarge
Roller Hanger for use with gas and other bare pipes.

 
PHP Systems/Design Clevis Hanger<BR><BR>
click to enlarge
Clevis Hanger for use with HVAC and other insulated pipes.

 
PHP Systems/Design J-Clamp<BR><BR>
click to enlarge
J-Clamp for 2" and smaller conduit line.

 
PHP Systems/Design Pipe Guide<BR><BR>
click to enlarge
Pipe Guide for use with PP10 and SS8 units with roller assembly.

[ - ]
Area Contacts



Warranty:
We guarantee to repair or replace,at our option, any products we find in our sole discretion to be structurally defective in material or workmanship for a period of five (5) years from date of delivery to purchaser. Such warranty specifically excludes repair of non-structural rust damage to products. Our obligation with respect to material found by us to be defective shall be limited to replacement or repair and in no event shall we be liable for transportation to or from our factory, installation, adjustments or any expenses or damages arising in connection with such material.

Distribution:
For information call 800-797-6585.


spacer
your name:   password:   (available for clients only)



Last Update: 2013-04-25
                                                                                                                       

©2013 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Our hearts are with the families and community of Newtown, Connecticut.