Search for:

Search by:
Company/Trade Name
Product Type

Premier Mounts

3130 E. Miraloma Ave.
Anaheim, CA 92806
 
Toll Free:800-368-9700
Fax:800-832-4888
 
Web Site: www.mounts.com
mounts and Carts by Premier Mounts
send email   send email send email   request catalog
send email   USA repssend email   International reps

Specs for mounts and Carts                   CAD for mounts and Carts                   BIM for mounts and Carts                  

Overview:
A global leader in developing and delivering innovative mounting solutions, Premier Mounts has been at the forefront of the A/V industry for more than 30 years. Pioneering the modern concept of universal A/V mounting hardware and developing a magnitude of industry firsts, Premier Mounts has opened new opportunities to installing A/V technology in businesses, schools, hospitality and residential settings. With extensive in-house design and fabrication capabilities of its Premier Custom division, Premier Mounts is able to address the most challenging A/V installation scenarios. Today, Premier Mounts’ employees around the world are committed to achieving the company’s core value of “creating positive customer experiences”.

Products Trade Name Description Content

Projector Mounts

Universal Projector Mounts

SPI-PRO SpiroLock Projector Mount for 1.5" NPT.

Specs for Universal Projector Mounts<BR><BR> CAD Details for Universal Projector Mounts<BR><BR> BIM Objects for Universal Projector Mounts<BR><BR>

Universal Projector Mounts

FTP Fine-Tune Mount for Projectors up to 65 lbs.

Specs for Universal Projector Mounts<BR><BR> CAD Details for Universal Projector Mounts<BR><BR> BIM Objects for Universal Projector Mounts<BR><BR>

Universal Projector Mounts

PBC-UMS Mount with Integrated Coupler for Projectors up to 40 lbs.

Specs for Universal Projector Mounts<BR><BR> CAD Details for Universal Projector Mounts<BR><BR> BIM Objects for Universal Projector Mounts<BR><BR>

Universal Projector Mounts

MAG-PRO Mount with Integrated Coupler for Projectors up to 10 lbs.

Specs for Universal Projector Mounts<BR><BR> CAD Details for Universal Projector Mounts<BR><BR> BIM Objects for Universal Projector Mounts<BR><BR>

Universal Projector Mounts

PDS-PLUS Low-Profile Mount for Projectors up to 75 lbs.

Specs for Universal Projector Mounts<BR><BR> CAD Details for Universal Projector Mounts<BR><BR> BIM Objects for Universal Projector Mounts<BR><BR>

Universal Projector Mounts

PBL-UMW Adjustable-Height Mount for Projectors up to 40 lb.

Specs for Universal Projector Mounts<BR><BR> CAD Details for Universal Projector Mounts<BR><BR> BIM Objects for Universal Projector Mounts<BR><BR>

Flat-Panel Mounts

NEW
Video Wall Flat-Panel Framing System

LMV Patent-pending, top-adjustable mounting brackets add ease of installation with 3 labeled adjustment points on each arm to allow fine-tuning of frames to ensure they line up evenly and remain level, even when dealing with an uneven wall.

Specs for NEW<BR>Video Wall Flat-Panel Framing System<BR><BR> CAD Details for NEW<BR>Video Wall Flat-Panel Framing System<BR><BR>

NEW
Flat Large Matrix Video Wall Mount

LMVF A large matrix video wall mount for permanent installations.

Specs for NEW<BR>Flat Large Matrix Video Wall Mount<BR><BR> CAD Details for NEW<BR>Flat Large Matrix Video Wall Mount<BR><BR>

Fixed Flat-Panel Mounts

P5080F Low-Profle Mount for Flat-Panels up to 80".

Specs for Fixed Flat-Panel Mounts<BR><BR> CAD Details for Fixed Flat-Panel Mounts<BR><BR> BIM Objects for Fixed Flat-Panel Mounts<BR><BR>

Fixed Flat-Panel Mounts

P2642F Low-Profle Mount for Flat-Panels up to 42"

Specs for Fixed Flat-Panel Mounts<BR><BR> CAD Details for Fixed Flat-Panel Mounts<BR><BR> BIM Objects for Fixed Flat-Panel Mounts<BR><BR>

Fixed Flat-Panel Mounts

P4263F Low-Profile Mount for Flat-Panels up to 63".

Specs for Fixed Flat-Panel Mounts<BR><BR> CAD Details for Fixed Flat-Panel Mounts<BR><BR> BIM Objects for Fixed Flat-Panel Mounts<BR><BR>

Tilting Flat-Panel Mounts

P2642T Tilting Low-Profle Mount for Flat-Panels up to 42".

Specs for Tilting Flat-Panel Mounts<BR><BR> CAD Details for Tilting Flat-Panel Mounts<BR><BR> BIM Objects for Tilting Flat-Panel Mounts<BR><BR>

Tilting Flat-Panel Mounts

P4263T Tilting Low-Profile Mount for Flat-Panels up to 63".

Specs for Tilting Flat-Panel Mounts<BR><BR> CAD Details for Tilting Flat-Panel Mounts<BR><BR> BIM Objects for Tilting Flat-Panel Mounts<BR><BR>

Tilting Flat-Panel Mounts

P5080T Tilting Low-Profile Mount for Flat-Panels up to 80".

Specs for Tilting Flat-Panel Mounts<BR><BR> CAD Details for Tilting Flat-Panel Mounts<BR><BR> BIM Objects for Tilting Flat-Panel Mounts<BR><BR>

Swingout Mounts

AM175
Premier Mounts Swingout Mounts<BR><BR>
click to enlarge
Swingout Mount for Flat-Panels up to 63".

Specs for Swingout Mounts<BR><BR> CAD Details for Swingout Mounts<BR><BR> BIM Objects for Swingout Mounts<BR><BR>

Swingout Mounts

AM300-B
Premier Mounts Swingout Mounts<BR><BR>
click to enlarge
Swingout Arm fits 40"-68" displays.

Specs for Swingout Mounts<BR><BR> CAD Details for Swingout Mounts<BR><BR> BIM Objects for Swingout Mounts<BR><BR>

Swingout Mounts

AM50 VESA Swingout Mount for Flat-Panels up to 37"

Specs for Swingout Mounts<BR><BR> CAD Details for Swingout Mounts<BR><BR> BIM Objects for Swingout Mounts<BR><BR>

Swingout Mounts

AM80 Swingout Mount for Flat-Panels up to 47".

Specs for Swingout Mounts<BR><BR> CAD Details for Swingout Mounts<BR><BR> BIM Objects for Swingout Mounts<BR><BR>

Ceiling Mounts

ECM-3763D Back-to-Back Ceiling Mount for Flat-Panels up to 63"

Specs for Ceiling Mounts<BR><BR> CAD Details for Ceiling Mounts<BR><BR> BIM Objects for Ceiling Mounts<BR><BR>

Carts & Stands

Mounts for Carts & Stands

BW60-UFA Mobile cart combination - Includes PSD-BW & UFA (fixed)

Specs for Mounts for Carts & Stands<BR><BR> CAD Details for Mounts for Carts & Stands<BR><BR> BIM Objects for Mounts for Carts & Stands<BR><BR>

Mounts for Carts & Stands

BW60-MS2 Mobile cart combination - Includes PSD-BW & CTM-MS2 (tilt).

Specs for Mounts for Carts & Stands<BR><BR> CAD Details for Mounts for Carts & Stands<BR><BR> BIM Objects for Mounts for Carts & Stands<BR><BR>

GearBox™

Equipment Storage

GB-ENCL32
Premier Mounts Equipment Storage<BR><BR>
click to enlarge
Indoor/Outdoor Enclosure for Flat-Panels up to 40".

Specs for Equipment Storage<BR><BR> CAD Details for Equipment Storage<BR><BR> BIM Objects for Equipment Storage<BR><BR>

Equipment Storage

GB-AVSTOR3
Premier Mounts Equipment Storage<BR><BR>
click to enlarge
False Ceiling Equipment Storage.

Specs for Equipment Storage<BR><BR> CAD Details for Equipment Storage<BR><BR> BIM Objects for Equipment Storage<BR><BR>

Equipment Storage

GB-AVSTOR5
Premier Mounts Equipment Storage<BR><BR>
click to enlarge
Ceiling Equipment Storage Gearbox with integrated pipe coupler.

Specs for Equipment Storage<BR><BR> CAD Details for Equipment Storage<BR><BR> BIM Objects for Equipment Storage<BR><BR>

Equipment Storage

GB-AVSTOR4
Premier Mounts Equipment Storage<BR><BR>
click to enlarge
False Ceiling Equipment Storage.

Specs for Equipment Storage<BR><BR> CAD Details for Equipment Storage<BR><BR> BIM Objects for Equipment Storage<BR><BR>

Security Mount

GB-SEC1B
Premier Mounts Security Mount <BR><BR>
click to enlarge
Security Mount for Projectors up to 65 lbs.

Specs for Security Mount <BR><BR> CAD Details for Security Mount <BR><BR> BIM Objects for Security Mount <BR><BR>

UNI Products

UNI Products

UNI-AUD Audio Upgrade Kit for UNI Series Mounts.

Specs for UNI Products<BR><BR> CAD Details for UNI Products<BR><BR> BIM Objects for UNI Products<BR><BR>

UNI Products

UNI-FTP Short-Throw Projector Wall Mount with FTP.

Specs for UNI Products<BR><BR> CAD Details for UNI Products<BR><BR> BIM Objects for UNI Products<BR><BR>

UNI Products

UNI-EFTP-AUD Short-Throw Projector Wall Mount with Audio, FTP and Extension.

Specs for UNI Products<BR><BR> CAD Details for UNI Products<BR><BR> BIM Objects for UNI Products<BR><BR>

UNI Products

UNI-FTP-AUD
Premier Mounts UNI Products<BR><BR>
click to enlarge
Short-Throw Projector Wall Mount with FTP and Audio.

Specs for UNI Products<BR><BR> CAD Details for UNI Products<BR><BR> BIM Objects for UNI Products<BR><BR>

UNI Products

UNI-EFTP
Premier Mounts UNI Products<BR><BR>
click to enlarge
Short-Throw Wall Mount with Extension and FTP.

Specs for UNI Products<BR><BR> CAD Details for UNI Products<BR><BR> BIM Objects for UNI Products<BR><BR>

Accessories & Adapters

For Projectors

PP-FCMA-QL Full-Tile False Ceiling Adapter w/ Quick-Lock Cable.

Specs for For Projectors<BR><BR> CAD Details for For Projectors<BR><BR> BIM Objects for For Projectors<BR><BR>

For Projectors

PP-FCTA-QL
Premier Mounts For Projectors<BR><BR>
click to enlarge
Hidden False Ceiling Adapter w/ Quick-Lock Cable.

Specs for For Projectors<BR><BR> CAD Details for For Projectors<BR><BR> BIM Objects for For Projectors<BR><BR>

For Projectors

PP-FCMA Full-Tile False Ceiling Adapter.

Specs for For Projectors<BR><BR> CAD Details for For Projectors<BR><BR> BIM Objects for For Projectors<BR><BR>

Warranty:
For Warranty Information Click Here


spacer
your name:   password:   (available for clients only)



Last Update: 2012-01-30
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget