Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Homewood, Inc. | vents and grilles

1520 S. River Rd.
P. O. Box 473
W. Sacramento, CA 95691
 
Toll Free:800-531-1556
Phone:916-371-1569
Fax:916-371-0160
 
request catalogRequest
Catalog
    send email Send Message to
Homewood, Inc.
   
   
 
Web Site: www.homewoodinc.com
e-mail: send email


Homewood, Inc. manufactures vents and grilles building products relating to:


[ 10 ] Specialties
[ 10240 ] GRILLES AND SCREENS
[ 15 ] Mechanical
[ 15850 ] Air Outlets and Inlets

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-07-17

vents and grilles Related News:
2008-05-21Guardian Gate Hardware is proud to announce the arrival of the heavy duty Gorilla Hinge. This new hinge features permanently welded center pins. This feature prevents tampering, and has a weight capacity of 1000 pounds per pair. These hinges are great...
2008-05-14Timber Pro UV is available in clear and semi-transparent natural wood tone colors. This smooth blend of natural oil resins and state-of-the-art additives uses pure water as a carrier instead of flammable, toxic solvents.
2008-05-13Ruskin is Awarded Large Tunnel Projects
2008-04-02Register & Grille Mfg. Co., Inc. has a NEW SpecWizard for Ornamental Metal Grilles
2008-02-19The Reggio Register Company expands its line of Square Design grilles to fit 2 ¼”, 4” and 6” wide and 10”, 12” and 14” length openings. Available in cast zinc with a brushed finish or cast aluminum with a black powder-coat finish these grilles are...












Never Forget