Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

QUARZZO Inc.

901 Roland-Godard
Saint Jerome, QC
Canada J7Y 4C2
 
Toll Free:877-420-9594
Fax:450-420-9597
 
quartz-based agglomerate floor tiles by QUARZZO Inc.
request catalogRequest
Catalog
    send email Send Message to
QUARZZO Inc.
   
   
 
Web Site: www.quarzzo.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       LEED product data for tiles and pavers      
Overview:
QUARZZO specializes in the development and manufacturing of high-quality, high value, quartz-based agglomerate tiles and exterior unit pavers. Headquartered in Sussex, New Brunswick, Canada, the company utilizes the latest in compound stone technology from Breton S.p.A.

Breton S.p.A of Italy, is the world’s leading producer of machines and plants for the fabrication and finishing of compound stone. Using Breton’s Terastone patented technology , QUARZZO Inc. is able to produce extremely durable and consistent tile.

Quartzstone engineered tiles let you create any setting for interior coverings and exterior surrounds. Using the different available finishes, such as polished, semi-polished, honed and sandblasted; the subtle patterns achievable by cutting the tiles in very thin strips; the various colors, and accessories; you will design an environment to fit the needs of any project from the very simple to the sophisticated up-scale decor.

Be it in a commercial interior such as an office building, a healthcare or lodging facility, a shopping center or boutique; or a public facility such as a school, a university, a court of justice, or a transportation terminal, QuartzStone will accommodate your needs.

With the new trend introducing engineered quartz countertops in residential kitchens and vanity tops in private bathrooms, QuartzStone tiles will enhance and co-ordinate floors and walls, adding value to the space at a fraction of the cost of natural quarried stone products.

The QuartzStone tile collection is available in 3 different lines and forty outstanding colors covering a wide shade spectrum. A complete range of accessories including stairs and risers, tile treads, wall bases and borders is also available to highlight the collection.

Unit pavers for roofing terraces, patios and swimming pool surrounds are also part of the QuartzStone product accessories offered in the 4000 Series. Precision made, they will extend the interior finish to the outside environment.

Products Trade Name Description Content

QuartzStone

Series 1000
QUARZZO Inc. QuartzStone
click to enlarge
The QuartzStone 1000 Series is a new line of products to be specified for indoor flooring.

The 1000 Series is produced using highly valued quartz stone aggregates that are bonded together with cement, creating a product with outstanding physical and aesthetic characteristics.

SpecWizard Specs Green Product Data

QuartzStone

Series 2000
QUARZZO Inc. QuartzStone
click to enlarge
The QuartzStone 2000 Series is a complete line of smaller aggregate quartz tile newly created using the latest technological advancement in the field of Polymer Modified Concrete. Featuring a wide color range, the 2000 series will convey a true uniform stone appearance.

More economical and easier to install than traditional marble, granite or slate, the QuartzStone 2000 Series combines the best of Old World design with New World technology.

SpecWizard Specs

QuartzStone

Series 3000
QUARZZO Inc. QuartzStone
click to enlarge
The QuartzStone 3000 Series is manufactured on the same advanced technology platform as the 2000 Series. The 3000 Series incorporates 12 natural colors, each contrasted with deep tinted chips that once blended and compressed together, achieve perfect harmony and produce an authentic "terrazzo" design.

Benifiting from the consistency and quality of a man-made product, the 3000 Series offers the natural beauty of terrazzo tile at a price that is sure to defy any budget constraint.

SpecWizard Specs

QuartzStone

Series 4000
QUARZZO Inc. QuartzStone
click to enlarge
Specially designed for outdoor applications such as walkways, patios, pool surrounds and many others, our unit pavers will add "a touch of class" to any landscaping product.

Available in two standard sizes 12" X 12" (nominal) and 16" X 16" (nominal), QuartzStone exterior pavers are offered in 8 excellent colors and are extra-thick (1 1/4") to withstand both time and the elements. On terraces, unit pavers mounted on pedestals can be used as Roofing tiles.

SpecWizard Specs


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-08-26










Never Forget