Huntco Site Furnishings
bike racks, benches & bike lockers

CONTACT INFO

P. O. Box 10385
Portland, OR 97296
Toll Free: 800-547-5909
Fax: 503-274-2055

COMPANY OVERVIEW

Huntco Site Furnishings is based in Portland, Oregon and has been manufacturing bike racks, benches, bike lockers and trash receptacles for over 30 years. Our success and longevity comes from the superior products we manufacture and distribute; the personalized attention we give to every customer, large or small; and our highly competitive pricing structure.

Huntco is proud to have customers in the industrial and retail sectors, local governments and civic organizations, schools and universities, transit systems and homeowners associations throughout the United States.

ALL PRODUCTS

{{this.show}} {{this.hide}} 2 Capacity Bike Racks

Bike Racks  image

Bike Racks - The Rambler

Our top-selling range, the Rambler is one of our most elegant and flexible racks. We can custom build it to your specs in a variety of lengths.
Bike Rack image

Bike Rack - The Rambler Wide

The Rambler Wide is the the more spacious big brother to the Rambler, it's wider spacing allows for easier bike placement.
Bike Racks image

Bike Racks - The Staple

The ever-classic "Staple" style bike rack is Portland City Code approved. Lock it up!
Bike Racks image

Bike Racks - The The City of Portland Staple

Our new City of Portland-approved High-Security Staple, with an extra flat bar (added stability, keeps thieves from removing bolts and slipping bikes under the rack) plus a hidden interior cable (if pipe is cut, requires bolt-cutters to remove).

The ever-classic "Staple" style bike rack is Portland City Code approved. Lock it up! All our Staple racks provide 2 points of contact for each bicycle and hold the bike upright, allowing the cyclist to lock their frame with their front and back wheels.
Bike Racks image

Bike Racks - Tilikum

The Tilikum is a new angle on the classic Staple rack, its longer profile gives better support to leaning bikes and the angled tube allows cyclists to more easily lock their tire and frame together with a u-lock.
Bike Racks image

Bike Racks - The Sol

A sleek, accommodating geometric, the Sol works beautifully with a broad variety of architectural styles.
Bike Racks image

Bike Racks - The Luna

A sleek, smaller geometric, the Luna works beautifully with a broad variety of architectural styles. All our Luna racks provide 2 points of contact for each bicycle and hold the bike upright, allowing the cyclist to lock their frame with their front and back wheels.
Bike Rack image

Bike Rack - The Arc

The Arc commercial bike rack, a sleek, modern curve that won't overwhelm other architectural elements. All our Arc racks provide 2 points of contact for each bicycle and hold the bike upright, allowing the cyclist to lock their frame with their front and back wheels.
Bike Racks image

Bike Racks - The Fin

More like contemporary sculpture than a utilitarian bike rack. The Fin secures cycles with a minimal grace that belies its robust core.
Bike Rack image

Bike Rack - The Sellwood

The geometric beauty of the Sellwood commercial bike rack is highlighted by its no-scratch bumper and high-security rectangular tube construction.
Bike Rack image

Bike Rack - The Burnside

The Burnside offers high space efficiency for two bikes in sidewalk settings, campuses, city parks, or anywhere space is limited. The Burnside provides the highest security allowing both the wheel and the frame to be secured using a variety of lock types. The Burnside is available in stainless or mild steel, and comes in a variety of mounting and coating options with a bead blast finish.
Bike Rack image

Bike Rack - The Fremont

The sleek, compact form of the Fremont rack combines a striking narrow profile with unparalleled security at a great price. Incorporating a no-scratch bumper that protects bikes, the Fremont sets a new standard for all commercial bike racks.
Bike Rack image

Bike Rack - The Diamond

Toughest of jewels, the Diamond is made of pipe cutter-resistant square steel tubing, and comes in an array of finishes.
Bike Racks image

Bike Racks - The Cedar

Representative of Huntco's commitment to sustainability, the "Cedar" is an iconic take on our woodsy Pacific NW. All our Cedar commercial bike racks provide 2 points of contact for each bicycle and hold the bike upright, allowing the cyclist to lock their frame with their front and back wheels.
Bike Racks image

Bike Racks - The Velo

Looking for a playful way to say, "Cyclists welcome here"? This "Bike" rack calls boldly to cyclists from afar, letting them know the best spot to secure their rides.
Bike Racks image

Bike Racks - The Minimalist

The Minimalist comes in two distinct styles. The Minimalist Circle or the Minimalist Post, each a great bike parking solution without a large footprint and are clean-cut, spare and uncluttered.
Bike Racks image

Bike Racks - The Staple Floor

The ever-classic "Staple" style rack is used by the City of Portland for their bike-riding parking enforcement staff. This version works for Bakfiets style bikes on the ground or as a space-saver mounted on the wall.
Bike Racks image

Bike Racks - The Corkscrew

Add some personality to your bike parking area with the dynamic, narrow-footprint Corkscrew rack.
Spokesman Bike Racks   image

Spokesman Bike Racks - The Spokesman

Looking for a playful way to say, "Cyclists welcome here"? This rack calls boldly to cyclists from afar, letting them know the best spot to secure their rides.
Bike Bollards image

Bike Bollards - 4-Inch Bollards

Flexible and decorative, bollards provide the most economical way to separate motor vehicles from cyclists and pedestrians. Our 4-inch bollards are also available as several styles of bike rack.

{{this.show}} {{this.hide}} Wall Mount Bike Racks

Bike Rack image

Bike Rack - The Bantam

With its minimalist visual footprint, the economical Wall mount is tough enough to support the heaviest of bikes yet small enough to fade into the background when not in use.
Bike Rack image

Bike Rack - The Hawthorne Single

Great for wall-mounting, indoors or out, the ultracustomizable Hawthorne rack is the next level in vertical bicycle parking. The Hawthorne allows cyclists to lock lock their wheel and frame together to the rack. We recommend using wood or concrete substrate for mounting.
Bike Rack image

Bike Rack - The Stirrup

An economical space saver, the Stirrup tidies cluttered bike rooms, keeping bikes out of the way and secure.
Bike Racks image

Bike Racks - The Staple Wall

The ever-classic "Staple" style rack is used by the City of Portland for their bike-riding parking enforcement staff. This version works for Bakfiets style bikes on the ground or as a space-saver mounted on the wall.
Bike Rack image

Bike Rack - The Morrison

Originally designed for high use, commuter train applications, the Morrison is built to last, constructed of heavy-duty stainless steel, incorporating a durable cushioned wheel hook. The vertical wall-mounted morrison conserves floor space and overall required square footage for a dedicated bike room or multi-bike storage location.
Bike Rack image

Bike Rack - The Hawthorne Frame

Introducing the Hawthorne, with an exclusive no-sag truss design, anti-theft hardware & construction features, rear tire support to keep bikes in place and the widest adaptability in the market. The Hawthorne allows for mounting against a wall or a free standing configuration.
Bike Racks image

Bike Racks - The Triton Double

Specifically designed for apartments where space is at a premium. The Triton works allows for triple occupancy, car + 2 bikes in parking garage stalls.
Bike Rack image

Bike Rack - The Triton Single

Specifically designed for apartments where space is at a premium, the Triton commercial bike rack allows you to store your bicycle up & out of harm's way. Also works beautifully above parking spaces in garages. Tritons work great in secured bike rooms and outdoors, and allow cyclists to lock one or both tires to the frame and rack. We recommend using wood or concrete substrate for mounting.

{{this.show}} {{this.hide}} Multi-Capacity Bike Racks

Bike Racks image

Bike Racks - The Rambler Series

Our top-selling range, the Rambler is one of our most elegant and flexible racks. We can custom build it to your specs in a variety of lengths.
Bike Rack image

Bike Rack - Hawthorne Series Single Sided Floor Mount

The freestanding, ultracustomizable single-sided Hawthorne commercial bike rack is the next level in vertical bike parking. All of our Hawthorne racks work great indoors and out and allow cyclists to lock their wheel and frame together.
Bike Rack image

Bike Rack - Hawthorne Series Double Sided Floor Mount

The freestanding, ultra customizable double-sided Hawthorne commercial bike rack is the next level in vertical bicycle parking. All of our Hawthorne racks work great indoors and out and allow cyclists to lock their wheel and frame together.
Bike Rack image

Bike Rack - The Staple Series

The ever-classic "Staple" style bicycle rack in a long "Rambler" style.
Bike Rack image

Bike Rack - Bike Corrals

City of Portland approved, freestanding Bike Corrals protect bikes and allows them their own "parking lot," on the street or the sidewalk.

Bike Rack image

Bike Rack - Marquam

The Marquam single-sided bike racks provide organized, intuitive, space efficient bike parking all within a beautiful sculptural design.
Bike Rack image

Bike Rack - The Sentinel Series

Quick to install, and one of our most rugged designs, the brawny Sentinel keeps watch over securely locked cycles.
Bike Rack image

Bike Rack - The Rover Series

This classic, sturdyA'™yetA'™portable, single-sided bike rack is inspired by turn-of-the-century wrought iron fencing.
Bike Rack image

Bike Rack - The Old School Series

The quintessential bike rack comes in single or double-sided. The single stores anywhere from 2-8 bikes and can be custom ordered in shorter lengths.
Bike Rack image

Bike Rack - The Eclipse

Ideally placed in a contemporary outdoor space, the Eclipse Rack's clean lines make it adaptable to any area that needs a tough, attractive bike rack.
Bike Racks image

Bike Racks - The Roadster Series

A playful way to say, "Cyclists welcome here!", this "Bike" rack calls boldly to cyclists from afar, letting them know the best spot to secure their rides.
Bike Rack image

Bike Rack - The Bike Bed

The high-strength Bike Bed commercial bike rack is a bold extension of the classic "Staple" style rac
Bike Rack image

Bike Rack - The Overlook

The Overlook is the ideal space-saver inside or out. Unlike other two story designs, the Overlook makes for smooth ingress and egress of bikes. The convenient Locking Loop works best in secure rooms. The Locking Arm works great in any situation, because it allows cyclists to lock wheel and frame together.
Custom Bike Racks image

Custom Bike Racks

Some of our favorite projects have been custom pieces for clients. Thoughtful, elegant or playful, siteA'™specific pieces make a memorable impression on your customers.

{{this.show}} {{this.hide}} Bike Vaults

Bike Vaults image

Bike Vaults - Single Bike Vault

Weatherproof, spacious, secure, adaptable and customizable. The Single Bike Vault shows cyclists you care about the security of their ride.
Bike Vaults image

Bike Vaults - Double Bike Vault

Weatherproof, spacious, secure, adaptable and customizable. The Double Bike Vault shows cyclists you care about the security of their ride.
Bike Vaults image

Bike Vaults - Wedge Bike Vault

Weatherproof, spacious, secure, adaptable and customizable. The Wedge Bike Vault shows cyclists you care about the security of their ride.

{{this.show}} {{this.hide}} Benches / Tables

Benches image

Benches - The Nehalem

The gracefully curved back of this bench from our Northwest Series gives it the sophisticated appearance of a bygone era. But it's strong! Made of schedule 40 all steel construction, using rectangular tubes and flat bars, the Nehalem can take extreme weather and usage.
Benches image

Benches - Willamette

Part of the "modern classic" Cascadia line, the Willamette's clean, graceful lines work great in contemporary or classic outdoor settings.
Benches image

Benches - Backless Willamette

Part of the "modern classic" Cascadia line, the backless Willamette's clean lines work great in contemporary or classic outdoor settings.
Benches image

Benches - Backless Willamette with Square Perfs

The elegant curves of the legs on this bench provide an interesting contrast to the square-perforated seat. It can be free-standing or surface-mounted. 72" or 96" long (as shown to the right), 22.5" deep and 34" high.
Benches image

Benches - The Bocce Bench

With an airy, cantilevered design belying its robust construction, the Bocce is the ideal bench for high-traffic outdoor areas.
Benches image

Benches - Hopscotch

The graceful and creative design of this bench make it an inviting enhancement to any venue.
Benches image

Benches - Wave Bench

Flowing lines and sleek style help this striking and comfortable bench play nicely with modern architectural and outdoor settings.
Spring Seats and Table image

Spring Seats and Table - Spring Seats and Table

Futuristic and a touch whimsical, our Spring Seats live up to their name, with a touch of bounce to them. They're perfect for gathering around the matching table.
Benches image

Benches - Prindle

The Prindle bench is endlessly customizable with a large seat and back surface that's ready for most any laser cut design you wish.
Benches image

Benches - The Santiam

Part of the "modern classic" Cascadia line, the Santiam's cantilevered seat floats above the ground.
Custom Benches image

Custom Benches

Some of our favorite projects have been custom pieces for clients. Thoughtful, elegant or playful, site specific pieces make a memorable impression on your customers.

Benches / Table image

Benches / Table - Paulina Seats and Table

TPart of the "modern classic" Cascadia line, the Paulina is its own stable, freestanding unit which can be bolted down for security.
Benches / Table image

Benches / Table - Applegate Table and Benches

Part of the "modern classic" Cascadia line, the Applegate's sturdy construction and sleek lines make it a great fit for heavy use public spaces.

{{this.show}} {{this.hide}} Trash Receptacles

Trash Receptacles image

Trash Receptacles - Wenatchee

An extension of the Cascadia line of benches, the Wenatchee works beautifully with or without an accompaniment.
Large Capacity Litter Receptacle image

Large Capacity Litter Receptacle - The Regent Series

The Regent large receptacle is a simple classic ready for years of indoor or outdoor use, its PermawoodA'' slats make it a pleasant addition to any natural setting.
Trash and Ash Receptacles image

Trash and Ash Receptacles - The Regent:

The Regent Trash and Ash receptacle is a simple classic ready for years of indoor or outdoor use. Its PermawoodA'' slats make it a pleasant addition to any natural setting.
Trash Receptacles image

Trash Receptacles - Quinault

An extension of the Cascadia line of benches, the Quinault pairs attractively with that line of benches. Two sizes make the Quinault a great fit for spaces large or small.
Trash Receptacles image

Trash Receptacles - Sherwood

Customizable via color, laser perforation or application of branded signage, the tough 23 gallon Sherwood works hard for you.
Trash Receptacles image

Trash Receptacles - The Classic 25 and Classic 55

These receptacles are tough, beautiful and work with just about any setting, two sizes means you can use them in small spaces and large.

{{this.show}} {{this.hide}} Bollards

4-Inch Bollards image

4-Inch Bollards

Flexible and decorative, bollards provide the most economical way to separate motor vehicles from cyclists and pedestrians. Our 4-inch bollards are also available as several styles of bike rack.
5-Inch Square Bollards image

5-Inch Square Bollards

Flexible and decorative, bollards provide the most economical way to separate motor vehicles from cyclists and pedestrians. Our 5-inch bollards are available with a flat or decorative angled top, a loitering deterrent.
6-Inch Bollards image

6-Inch Bollards

Flexible and decorative, bollards provide the most economical way to separate motor vehicles from cyclists and pedestrians. Our 6-inch bollards are available in a range of decorative and functional styles.
4-Inch Bike Bollards image

4-Inch Bike Bollards

Flexible and decorative, bollards provide the most economical way to separate motor vehicles from cyclists and pedestrians. Our 4-inch bollards are also available as several styles of bike rack.

{{this.show}} {{this.hide}} Bike Repair

Deluxe Public Work Stand image

Deluxe Public Work Stand

Support cycling infrastructure in your community with the rugged indoor-outdoor, deluxe public bike work stand.
Public Work Stand image

Public Work Stand

Foster a bike-friendly atmosphere in your neighborhood or workplace with an indoor-outdoor public bike work stand.
Indoor/Outdoor Bike Pump image

Indoor/Outdoor Bike Pump

Support cycling infrastructure in your community with our line of rugged indoor or outdoor bike pumps.
High Security Vending Machine image

High Security Vending Machine

Build bike infrastructure in your area with emergency bicycle repair parts and accessories. This stylish and secure Vending Machine features Cellular Auditing, allowing you to review your sales and monitor your inventory remotely.
Public Toolbox image

Public Toolbox

Support cycling infrastructure in your community with the Public Toolbox. It's easy to use, with a QR code that connects users to online instructions.
Air Control Panel image

Air Control Panel

Support cycling infrastructure in your community with the air control panel automated tire inflation any time.
Wheel Chock image

Wheel Chock

No kickstand? No problem! The Wheel chock allows cyclists to inflate tires and work on upright bikes with total ease.
Repair Signage image

Repair Signage

Bring attention to your bicycle repair area in an attractive and durable way. Air/Repair signs include a QR code that links cyclists to a web site with repair instructions formatted for mobile phones.

{{this.show}} {{this.hide}} Green Building

Green Building image

Green Building

Huntco is been involved with many LEED Certified projects. Our use of recycled steel in our products has been particularly critical in these certifications. We're proud of our contribution to the health of the planet.
  • Member of US Green Building Council
  • Provided products for many LEED Certified projects
  • Uses recycled steel to provide LEED points for certification
  • Committed to contributing to health of planet


password:  
Last Update: 2017-12-19